DFU API declarations.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | DFU_MAX_DATA_LENGTH 192 |
Enumerations | |
enum | dfu_status_t { DFU_SUCCESS = 0x00, DFU_FAIL } |
enum | dfu_write_continue_mode_t { DFU_WRITE_CONTINUE_START, DFU_WRITE_CONTINUE_PROCEED, DFU_WRITE_CONTINUE_STOP } |
Functions | |
dfu_status_t | dfu_deinit (platform_init_t *platform_init) |
dfu_status_t | dfu_init (platform_init_t *platform_init) |
dfu_status_t | dfu_program_memory_erase (uint32_t address, uint8_t length) |
dfu_status_t | dfu_program_memory_read (uint32_t address, uint8_t *data, uint8_t length) |
dfu_status_t | dfu_program_memory_write (uint32_t address, uint8_t *data, uint8_t length, bool write_continue) |
dfu_status_t | dfu_program_memory_write_continue (uint32_t address, uint8_t *data, uint8_t length, uint8_t continue_mode, uint32_t continue_length) |
bool | dfu_response_check (uint8_t byte) |
#define DFU_MAX_DATA_LENGTH 192 |
enum dfu_status_t |
dfu_status_t dfu_deinit | ( | platform_init_t * | platform_init | ) |
dfu_status_t dfu_init | ( | platform_init_t * | platform_init | ) |
References BM_MODE_PROGRAM, BM_PROGRAM_Connect(), BM_PROGRAM_HCI_SUCCESS, BM_PROGRAM_Init(), dfu_status_handle_parser(), dfu_status_report_parser(), DFU_SUCCESS, EVENT_PKT_TYPE, interface_cmd_send_wait(), interface_event_wait(), interface_init(), ble_platform_api_list_t::mode_set, platform_init_t::platform_api_list, and program_handle.
dfu_status_t dfu_program_memory_erase | ( | uint32_t | address, |
uint8_t | length | ||
) |
dfu_status_t dfu_program_memory_read | ( | uint32_t | address, |
uint8_t * | data, | ||
uint8_t | length | ||
) |
dfu_status_t dfu_program_memory_write | ( | uint32_t | address, |
uint8_t * | data, | ||
uint8_t | length, | ||
bool | write_continue | ||
) |
dfu_status_t dfu_program_memory_write_continue | ( | uint32_t | address, |
uint8_t * | data, | ||
uint8_t | length, | ||
uint8_t | continue_mode, | ||
uint32_t | continue_length | ||
) |
References BM_PROGRAM_HCI_HANDLE, BM_PROGRAM_HCI_SUCCESS, BM_PROGRAM_Write(), BM_PROGRAM_Write_Continue(), DATA_ACL_PKT_TYPE, dfu_response_report_parser(), dfu_status_report_parser(), DFU_SUCCESS, DFU_WRITE_CONTINUE_PROCEED, DFU_WRITE_CONTINUE_START, DFU_WRITE_CONTINUE_STOP, EVENT_PKT_TYPE, interface_cmd_send_wait(), interface_event_wait(), and program_handle.
bool dfu_response_check | ( | uint8_t | byte | ) |
References BM_PROGRAM_ResponseCheck().
Referenced by interface_process_fifo_data().