_all_desc_discovery_resp | |
 _ble_common_event_cb_t | |
 _ble_gap_event_cb_t | |
 _ble_gatt_client_event_cb_t | |
 _ble_gatt_server_event_cb_t | |
 _ble_gatt_transparent_event_cb_t | |
 _ble_pairing_event_cb_t | |
 _bm_application_cmd | |
 _bm_application_cmdpkt | |
 _bm_application_event | |
 _bm_program_cmd | |
 _bm_program_cmdpkt | |
 _bm_program_event | |
 _event_fifo_t | |
 _primary_service_char_discovery_resp | |
 _system_clock_dfll_config | DFLL-specific data container |
 _system_clock_dpll_config | DPLL-specific data container |
 _system_clock_module | System clock module data container |
 _system_clock_xosc_config | XOSC-specific data container |
 acc_sensor_value_t_ | |
 ble_characteristic_descriptors_discover_event_t | BLEDK3 Discover all characteristic descriptors event parameters |
 ble_client_char_config_desc_t | The client characteristic configuration descriptor attribute definition, used at ble_char_t |
 ble_common_event_cb_t | All BLE Common callback types |
 ble_config_mode_status_event_t | BLEDK3 BLE Config mode status event parameters |
 ble_descriptor_attribute_data | BLEDK3 Descriptor attribute data parameters used at ble_characteristic_descriptors_discover_event_t |
 ble_end_test_result_event_t | BLEDK3 BLE end test result event parameters |
 ble_gap_event_cb_t | BLE GAP Event callback types |
 ble_gatt_client_event_cb_t | All BLE GATT Client callback types |
 ble_gatt_server_event_cb_t | All BLE GATT Server callback types |
 ble_gatt_transparent_event_cb_t | All BLE GATT Transparent callback types |
 ble_mgr_adv_report_event_t | Advertisement report event data |
 ble_mgr_adv_report_match_param_t | |
 ble_pairing_event_cb_t | All BLE Pairing callback types |
 ble_platform_api_list_t | Platform APIs registration list used at platform_init_t |
 ble_primary_service_characteristics_discover_event_t | BLEDK3 Discover primary service/characteristic event parameters |
 ble_primary_service_discover_all_event_t | BLEDK3 Discover all primary service event parameters |
 ble_status_report_event_t | BLEDK3 Status report event parameters |
 ble_uuid_t | UUID |
 ble_uuid_val_t | UUID value |
 BM_APPLICATION_CMDPKT | |
 bm_cmd_frame_t | |
 BM_PROGRAM_CMD | |
 BM_PROGRAM_CMDPKT | |
 char_desc_discovery_resp_t | Discover descriptor response event parameters |
 event_mem_t | Event memory init used at platform_init_t |
 event_msg_t | |
 event_t | |
 extint_chan_conf | External Interrupt Controller channel configuration structure |
 extint_events | External Interrupt event enable/disable structure |
 extint_nmi_conf | External Interrupt Controller NMI configuration structure |
 fifo_handle_tag | |
 hw_timer_struct | |
 PACKED | Blue-tooth Low Energy address Type |
 platform_init_t | Platform initialization, includes event memory init and platform APIs registration |
 port_config | Port pin configuration structure |
 ser_fifo_desc | |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 sw_timer_t | |
 system_battery_backup_power_switch_config | Battery Backup Power Switch (BBPS) Control configuration |
 system_clock_source_dfll_config | Configuration structure for DFLL |
 system_clock_source_dpll_config | Configuration structure for DPLL |
 system_clock_source_osc16m_config | Configuration structure for OSC16M |
 system_clock_source_osc32k_config | Configuration structure for OSCULP32K |
 system_clock_source_osculp32k_config | Configuration structure for OSCULP32K |
 system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
 system_clock_source_xosc_config | Configuration structure for XOSC |
 system_gclk_chan_config | Generic Clock configuration structure |
 system_gclk_gen_config | Generic Clock Generator configuration structure |
 system_pinmux_config | Port pin configuration structure |
 system_standby_config | Standby configuration |
 system_voltage_references_config | Voltage References System (VREF) Control configuration |
 system_voltage_regulator_config | Voltage Regulator System (VREG) Control configuration |
 tc_16bit_config | Configuration struct for TC module in 16-bit size counter mode |
 tc_32bit_config | Configuration struct for TC module in 32-bit size counter mode |
 tc_8bit_config | Configuration struct for TC module in 8-bit size counter mode |
 tc_config | TC configuration structure |
 tc_events | TC event enable/disable structure |
 tc_module | TC software device instance structure |
 tc_pwm_channel | Configuration struct for TC module in 32-bit size counter mode |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_config | USART configuration struct |
 usart_module | SERCOM USART driver software device instance structure |