Event memory declarations.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | _event_fifo_t |
struct | event_msg_t |
struct | event_t |
Typedefs | |
typedef struct _event_fifo_t | event_fifo_t |
Enumerations | |
enum | event_status_t { BLE_EVENT_SUCCESS, BLE_EVENT_Q_OVERFLOW, BLE_EVENT_Q_EMPTY, BLE_EVENT_Q_INSUFFICIENT_MEMORY } |
Functions | |
event_status_t | ble_event_get (event_t *event_param) |
bool | event_fifo_empty (void) |
bool | event_fifo_full (void) |
bool | event_fifo_init (event_t *event_mem, uint16_t event_mem_size) |
event_status_t | event_fifo_read (event_t *event) |
event_status_t | event_fifo_write (event_t *event) |
typedef struct _event_fifo_t event_fifo_t |
enum event_status_t |
event_status_t ble_event_get | ( | event_t * | event_param | ) |
bool event_fifo_empty | ( | void | ) |
References _event_fifo_t::head, _event_fifo_t::tail, and _event_fifo_t::wrap_flag.
Referenced by event_fifo_read().
bool event_fifo_full | ( | void | ) |
References _event_fifo_t::head, _event_fifo_t::tail, and _event_fifo_t::wrap_flag.
Referenced by event_fifo_write().
References _event_fifo_t::buffer, event_mem, _event_fifo_t::head, _event_fifo_t::size, _event_fifo_t::tail, and _event_fifo_t::wrap_flag.
Referenced by interface_init().
event_status_t event_fifo_read | ( | event_t * | event | ) |
References BLE_EVENT_Q_EMPTY, BLE_EVENT_SUCCESS, _event_fifo_t::buffer, event_fifo_empty(), _event_fifo_t::size, _event_fifo_t::tail, and _event_fifo_t::wrap_flag.
Referenced by ble_event_get().
event_status_t event_fifo_write | ( | event_t * | event | ) |
References BLE_EVENT_Q_INSUFFICIENT_MEMORY, BLE_EVENT_Q_OVERFLOW, BLE_EVENT_SUCCESS, _event_fifo_t::buffer, event_msg_t::data, event_msg_t::data_len, event_fifo_full(), event_t::event_msg, _event_fifo_t::head, mem_alloc(), _event_fifo_t::size, and _event_fifo_t::wrap_flag.
Referenced by interface_event_get(), and interface_event_process().