Multilink-Multirole application.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | PACKED |
Blue-tooth Low Energy address Type. More... | |
struct | PACKED |
Blue-tooth Low Energy address Type. More... | |
struct | PACKED |
Blue-tooth Low Energy address Type. More... | |
Macros | |
#define | EVENT_BUFFER_LENGTH 512 |
#define | MAX_REMOTE_CENTRAL_DEVICE 1 |
#define | MAX_REMOTE_DEVICE 2 |
#define | MAX_REMOTE_PERIPHERAL_DEVICE 1 |
#define | NUMBER_OF_SENSORS 2 |
Typedefs | |
typedef struct PACKED | app_ble_remote_device_info_t |
typedef struct PACKED | sensor_char_t |
typedef struct PACKED | sensor_service_t |
Enumerations | |
enum | { APP_DEVICE_ROLE_PERIPHERAL = 0x00, APP_DEVICE_ROLE_CENTRAL } |
enum | { APP_STATE_DISCOVERY_PENDING = 0x01, APP_STATE_READY } |
#define EVENT_BUFFER_LENGTH 512 |
#define MAX_REMOTE_CENTRAL_DEVICE 1 |
Referenced by app_connected_cb(), and main().
#define MAX_REMOTE_DEVICE 2 |
Referenced by app_char_disc_resp_cb(), app_char_value_received_cb(), app_connected_cb(), app_disconnected_cb(), and main().
#define MAX_REMOTE_PERIPHERAL_DEVICE 1 |
Referenced by main().
#define NUMBER_OF_SENSORS 2 |
Referenced by app_char_disc_resp_cb(), and main().
typedef struct PACKED app_ble_remote_device_info_t |
typedef struct PACKED sensor_char_t |
typedef struct PACKED sensor_service_t |