Symbols that describe features and capabilities of the board.
Macros | |
#define | BOARD_NAME "SAM4S_XPLAINED_PRO" |
Name string macro. More... | |
#define | BUTTON_COUNT 1 |
Number of on-board buttons. More... | |
#define | CONSOLE_UART UART1 |
#define | CONSOLE_UART_ID ID_UART1 |
#define | LED_COUNT 1 |
Number of on-board LEDs. More... | |
#define | PINS_UART1 (PIO_PB2A_URXD1 | PIO_PB3A_UTXD1) |
UART1 pins (UTXD1 and URXD1) definitions, PB2,PB3. More... | |
#define | PINS_UART1_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PINS_UART1_PIO PIOB |
Resonator definitions | |
#define | BOARD_FREQ_SLCK_XTAL (32768U) |
#define | BOARD_FREQ_SLCK_BYPASS (32768U) |
#define | BOARD_FREQ_MAINCK_XTAL (12000000U) |
#define | BOARD_FREQ_MAINCK_BYPASS (12000000U) |
#define | BOARD_MCK CHIP_FREQ_CPU_MAX |
#define | BOARD_OSC_STARTUP_US 15625 |
LED0 definitions | |
#define | LED0_PIN IOPORT_CREATE_PIN(PIOC, 23) |
#define | LED0_ACTIVE false |
#define | LED0_INACTIVE !LED0_ACTIVE |
#define | LED0 LED0_GPIO |
#define | LED0_GPIO LED0_PIN |
SW0 definitions | |
#define | SW0_PIN IOPORT_CREATE_PIN(PIOA, 2) |
#define | SW0_ACTIVE false |
#define | SW0_INACTIVE !SW0_ACTIVE |
#define | SW0_SUPC_INPUT 2 |
LED #0 definitions | |
Wrapper macros for LED0, to ensure common naming across all Xplained Pro boards. | |
#define | LED_0_NAME "LED0 (yellow)" |
#define | LED_0_PIN LED0_PIN |
#define | LED_0_ACTIVE LED0_ACTIVE |
#define | LED_0_INACTIVE LED0_INACTIVE |
Button #0 definitions | |
Wrapper macros for SW0, to ensure common naming across all Xplained Pro boards. | |
#define | BUTTON_0_NAME "SW0" |
#define | BUTTON_0_PIN SW0_PIN |
#define | BUTTON_0_ACTIVE SW0_ACTIVE |
#define | BUTTON_0_INACTIVE SW0_INACTIVE |
#define | BUTTON_0_SUPC_INPUT SW0_SUPC_INPUT |
#define | GPIO_PUSH_BUTTON_0 BUTTON_0_PIN |
#define | PIN_PUSHBUTTON_0_MASK PIO_PA2 |
#define | PIN_PUSHBUTTON_0_PIO PIOA |
#define | PIN_PUSHBUTTON_0_ID ID_PIOA |
#define | PIN_PUSHBUTTON_0_TYPE PIO_INPUT |
#define | PIN_PUSHBUTTON_0_ATTR (PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
Extension header #1 pin definitions | |
#define | EXT1_PIN_3 IOPORT_CREATE_PIN(PIOA, 17) |
#define | EXT1_PIN_4 IOPORT_CREATE_PIN(PIOA, 18) |
#define | EXT1_PIN_5 IOPORT_CREATE_PIN(PIOA, 24) |
#define | EXT1_PIN_6 IOPORT_CREATE_PIN(PIOA, 25) |
#define | EXT1_PIN_7 IOPORT_CREATE_PIN(PIOA, 23) |
#define | EXT1_PIN_8 IOPORT_CREATE_PIN(PIOA, 19) |
#define | EXT1_PIN_9 IOPORT_CREATE_PIN(PIOA, 1) |
#define | EXT1_PIN_10 IOPORT_CREATE_PIN(PIOA, 6) |
#define | EXT1_PIN_11 IOPORT_CREATE_PIN(PIOA, 3) |
#define | EXT1_PIN_12 IOPORT_CREATE_PIN(PIOA, 4) |
#define | EXT1_PIN_13 IOPORT_CREATE_PIN(PIOA, 21) |
#define | EXT1_PIN_14 IOPORT_CREATE_PIN(PIOA, 22) |
#define | EXT1_PIN_15 IOPORT_CREATE_PIN(PIOA, 11) |
#define | EXT1_PIN_16 IOPORT_CREATE_PIN(PIOA, 13) |
#define | EXT1_PIN_17 IOPORT_CREATE_PIN(PIOA, 12) |
#define | EXT1_PIN_18 IOPORT_CREATE_PIN(PIOA, 14) |
Extension header #1 pin definitions by function | |
#define | EXT1_PIN_ADC_0 EXT1_PIN_3 |
#define | EXT1_PIN_ADC_1 EXT1_PIN_4 |
#define | EXT1_PIN_GPIO_0 EXT1_PIN_5 |
#define | EXT1_PIN_GPIO_1 EXT1_PIN_6 |
#define | EXT1_PIN_PWM_0 EXT1_PIN_7 |
#define | EXT1_PIN_PWM_1 EXT1_PIN_8 |
#define | EXT1_PIN_IRQ EXT1_PIN_9 |
#define | EXT1_PIN_TWI_SDA EXT1_PIN_11 |
#define | EXT1_PIN_TWI_SCL EXT1_PIN_12 |
#define | EXT1_PIN_UART_RX EXT1_PIN_13 |
#define | EXT1_PIN_UART_TX EXT1_PIN_14 |
#define | EXT1_PIN_SPI_SS_1 EXT1_PIN_10 |
#define | EXT1_PIN_SPI_SS_0 EXT1_PIN_15 |
#define | EXT1_PIN_SPI_MOSI EXT1_PIN_16 |
#define | EXT1_PIN_SPI_MISO EXT1_PIN_17 |
#define | EXT1_PIN_SPI_SCK EXT1_PIN_18 |
Extension header #1 ADC definitions | |
#define | EXT1_ADC_MODULE ADC |
#define | EXT1_ADC_0_CHANNEL 0 |
#define | EXT1_ADC_1_CHANNEL 1 |
Extension header #1 PWM definitions | |
#define | EXT1_PWM_MODULE PWM |
#define | EXT1_PWM_CHANNEL 0 |
Extension header #1 IRQ/External interrupt definitions | |
#define | EXT1_IRQ_MODULE SUPC |
#define | EXT1_IRQ_INPUT 1 |
Extension header #1 TWI definitions | |
#define | EXT1_TWI_MODULE TWI0 |
Extension header #1 UART definitions | |
#define | EXT1_UART_MODULE USART1 |
Extension header #1 SPI definitions | |
#define | EXT1_SPI_MODULE SPI |
Extension header #2 pin definitions | |
#define | EXT2_PIN_3 IOPORT_CREATE_PIN(PIOB, 0) |
#define | EXT2_PIN_4 IOPORT_CREATE_PIN(PIOB, 1) |
#define | EXT2_PIN_5 IOPORT_CREATE_PIN(PIOC, 24) |
#define | EXT2_PIN_6 IOPORT_CREATE_PIN(PIOC, 25) |
#define | EXT2_PIN_7 IOPORT_CREATE_PIN(PIOC, 19) |
#define | EXT2_PIN_8 IOPORT_CREATE_PIN(PIOA, 20) |
#define | EXT2_PIN_9 IOPORT_CREATE_PIN(PIOC, 26) |
#define | EXT2_PIN_10 IOPORT_CREATE_PIN(PIOC, 27) |
#define | EXT2_PIN_11 IOPORT_CREATE_PIN(PIOA, 3) |
#define | EXT2_PIN_12 IOPORT_CREATE_PIN(PIOA, 4) |
#define | EXT2_PIN_13 IOPORT_CREATE_PIN(PIOA, 21) |
#define | EXT2_PIN_14 IOPORT_CREATE_PIN(PIOA, 22) |
#define | EXT2_PIN_15 IOPORT_CREATE_PIN(PIOA, 9) |
#define | EXT2_PIN_16 IOPORT_CREATE_PIN(PIOA, 13) |
#define | EXT2_PIN_17 IOPORT_CREATE_PIN(PIOA, 12) |
#define | EXT2_PIN_18 IOPORT_CREATE_PIN(PIOA, 14) |
Extension header #2 pin definitions by function | |
#define | EXT2_PIN_ADC_0 EXT2_PIN_3 |
#define | EXT2_PIN_ADC_1 EXT2_PIN_4 |
#define | EXT2_PIN_GPIO_0 EXT2_PIN_5 |
#define | EXT2_PIN_GPIO_1 EXT2_PIN_6 |
#define | EXT2_PIN_PWM_0 EXT2_PIN_7 |
#define | EXT2_PIN_PWM_1 EXT2_PIN_8 |
#define | EXT2_PIN_TWI_SDA EXT2_PIN_11 |
#define | EXT2_PIN_TWI_SCL EXT2_PIN_12 |
#define | EXT2_PIN_UART_RX EXT2_PIN_13 |
#define | EXT2_PIN_UART_TX EXT2_PIN_14 |
#define | EXT2_PIN_SPI_SS_1 EXT2_PIN_10 |
#define | EXT2_PIN_SPI_SS_0 EXT2_PIN_15 |
#define | EXT2_PIN_SPI_MOSI EXT2_PIN_16 |
#define | EXT2_PIN_SPI_MISO EXT2_PIN_17 |
#define | EXT2_PIN_SPI_SCK EXT2_PIN_18 |
Extension header #2 ADC definitions | |
#define | EXT2_ADC_MODULE ADC |
#define | EXT2_ADC_0_CHANNEL 4 |
#define | EXT2_ADC_1_CHANNEL 5 |
Extension header #2 PWM definitions | |
#define | EXT2_PWM_MODULE PWM |
#define | EXT2_PWM_CHANNEL 1 |
Extension header #2 TWI definitions | |
#define | EXT2_TWI_MODULE TWI0 |
Extension header #2 UART definitions | |
#define | EXT2_UART_MODULE USART1 |
Extension header #2 SPI definitions | |
#define | EXT2_SPI_MODULE SPI |
Extension header #3 pin definitions | |
#define | EXT3_PIN_3 IOPORT_CREATE_PIN(PIOC, 29) |
#define | EXT3_PIN_4 IOPORT_CREATE_PIN(PIOC, 30) |
#define | EXT3_PIN_5 IOPORT_CREATE_PIN(PIOC, 21) |
#define | EXT3_PIN_6 IOPORT_CREATE_PIN(PIOC, 22) |
#define | EXT3_PIN_7 IOPORT_CREATE_PIN(PIOC, 20) |
#define | EXT3_PIN_8 IOPORT_CREATE_PIN(PIOA, 16) |
#define | EXT3_PIN_9 IOPORT_CREATE_PIN(PIOA, 0) |
#define | EXT3_PIN_10 IOPORT_CREATE_PIN(PIOC, 31) |
#define | EXT3_PIN_11 IOPORT_CREATE_PIN(PIOB, 4) |
#define | EXT3_PIN_12 IOPORT_CREATE_PIN(PIOB, 5) |
#define | EXT3_PIN_13 IOPORT_CREATE_PIN(PIOB, 2) |
#define | EXT3_PIN_14 IOPORT_CREATE_PIN(PIOB, 3) |
#define | EXT3_PIN_15 IOPORT_CREATE_PIN(PIOA, 10) |
#define | EXT3_PIN_16 IOPORT_CREATE_PIN(PIOA, 13) |
#define | EXT3_PIN_17 IOPORT_CREATE_PIN(PIOA, 12) |
#define | EXT3_PIN_18 IOPORT_CREATE_PIN(PIOA, 14) |
Extension header #3 pin definitions by function | |
#define | EXT3_PIN_ADC_0 EXT3_PIN_3 |
#define | EXT3_PIN_ADC_1 EXT3_PIN_4 |
#define | EXT3_PIN_GPIO_0 EXT3_PIN_5 |
#define | EXT3_PIN_GPIO_1 EXT3_PIN_6 |
#define | EXT3_PIN_PWM_0 EXT3_PIN_7 |
#define | EXT3_PIN_PWM_1 EXT3_PIN_8 |
#define | EXT3_PIN_IRQ EXT3_PIN_9 |
#define | EXT3_PIN_TWI_SDA EXT3_PIN_11 |
#define | EXT3_PIN_TWI_SCL EXT3_PIN_12 |
#define | EXT3_PIN_UART_RX EXT3_PIN_13 |
#define | EXT3_PIN_UART_TX EXT3_PIN_14 |
#define | EXT3_PIN_SPI_SS_1 EXT3_PIN_10 |
#define | EXT3_PIN_SPI_SS_0 EXT3_PIN_15 |
#define | EXT3_PIN_SPI_MOSI EXT3_PIN_16 |
#define | EXT3_PIN_SPI_MISO EXT3_PIN_17 |
#define | EXT3_PIN_SPI_SCK EXT3_PIN_18 |
Extension header #3 ADC definitions | |
#define | EXT3_ADC_MODULE ADC |
#define | EXT3_ADC_0_CHANNEL 13 |
#define | EXT3_ADC_1_CHANNEL 14 |
Extension header #3 PWM definitions | |
#define | EXT3_PWM_MODULE PWM |
#define | EXT3_PWM_CHANNEL 2 |
Extension header #3 IRQ/External interrupt definitions | |
#define | EXT3_IRQ_MODULE SUPC |
#define | EXT3_IRQ_INPUT 0 |
Extension header #3 TWI definitions | |
#define | EXT3_TWI_MODULE TWI1 |
Extension header #3 UART definitions | |
#define | EXT3_UART_MODULE UART1 |
Extension header #3 SPI definitions | |
#define | EXT3_SPI_MODULE SPI |
Embedded debugger GPIO interface definitions | |
#define | EDBG_GPIO0_PIN IOPORT_CREATE_PIN(PIOA, 6) |
#define | EDBG_GPIO1_PIN IOPORT_CREATE_PIN(PIOC, 22) |
#define | EDBG_GPIO2_PIN IOPORT_CREATE_PIN(PIOC, 24) |
#define | EDBG_GPIO3_PIN IOPORT_CREATE_PIN(PIOC, 25) |
Embedded debugger USART interface definitions | |
#define | EDBG_UART_MODULE UART1 |
Embedded debugger TWI interface definitions | |
#define | EDBG_TWI_MODULE TWI0 |
Embedded debugger SPI interface definitions | |
#define | EDBG_SPI_MODULE SPI |
OLED | |
#define | UG_2832HSWEG04_DATA_CMD_GPIO (PIO_PC21_IDX) |
#define | UG_2832HSWEG04_DATA_CMD_FLAGS (PIO_OUTPUT_1 | PIO_PULLUP) |
#define | UG_2832HSWEG04_RESET_GPIO (PIO_PC31_IDX) |
#define | UG_2832HSWEG04_RESET_FLAGS (PIO_OUTPUT_1 | PIO_PULLUP) |
#define | UG_2832HSWEG04_SS 2 |
#define | UG_2832HSWEG04_BAUDRATE 5000000 |
OLED dimensions | |
#define | LCD_WIDTH_PIXELS (128) |
#define | LCD_HEIGHT_PIXELS (32) |
#define BOARD_FREQ_MAINCK_BYPASS (12000000U) |
Referenced by osc_get_rate().
#define BOARD_FREQ_MAINCK_XTAL (12000000U) |
Referenced by osc_get_rate().
#define BOARD_FREQ_SLCK_BYPASS (32768U) |
Referenced by osc_get_rate().
#define BOARD_FREQ_SLCK_XTAL (32768U) |
Referenced by osc_get_rate().
#define BOARD_MCK CHIP_FREQ_CPU_MAX |
#define BOARD_NAME "SAM4S_XPLAINED_PRO" |
Name string macro.
#define BOARD_OSC_STARTUP_US 15625 |
Referenced by osc_enable().
#define BUTTON_0_ACTIVE SW0_ACTIVE |
Referenced by board_init().
#define BUTTON_0_INACTIVE SW0_INACTIVE |
#define BUTTON_0_NAME "SW0" |
#define BUTTON_0_PIN SW0_PIN |
Referenced by board_init(), and button_0_input_level().
#define BUTTON_0_SUPC_INPUT SW0_SUPC_INPUT |
#define BUTTON_COUNT 1 |
Number of on-board buttons.
#define CONSOLE_UART UART1 |
#define CONSOLE_UART_ID ID_UART1 |
Referenced by serial_console_init().
#define EDBG_GPIO0_PIN IOPORT_CREATE_PIN(PIOA, 6) |
#define EDBG_GPIO1_PIN IOPORT_CREATE_PIN(PIOC, 22) |
#define EDBG_GPIO2_PIN IOPORT_CREATE_PIN(PIOC, 24) |
#define EDBG_GPIO3_PIN IOPORT_CREATE_PIN(PIOC, 25) |
#define EDBG_SPI_MODULE SPI |
#define EDBG_TWI_MODULE TWI0 |
#define EDBG_UART_MODULE UART1 |
#define EXT1_ADC_0_CHANNEL 0 |
#define EXT1_ADC_1_CHANNEL 1 |
#define EXT1_ADC_MODULE ADC |
#define EXT1_IRQ_INPUT 1 |
#define EXT1_IRQ_MODULE SUPC |
#define EXT1_PIN_10 IOPORT_CREATE_PIN(PIOA, 6) |
#define EXT1_PIN_11 IOPORT_CREATE_PIN(PIOA, 3) |
#define EXT1_PIN_12 IOPORT_CREATE_PIN(PIOA, 4) |
#define EXT1_PIN_13 IOPORT_CREATE_PIN(PIOA, 21) |
#define EXT1_PIN_14 IOPORT_CREATE_PIN(PIOA, 22) |
#define EXT1_PIN_15 IOPORT_CREATE_PIN(PIOA, 11) |
#define EXT1_PIN_16 IOPORT_CREATE_PIN(PIOA, 13) |
#define EXT1_PIN_17 IOPORT_CREATE_PIN(PIOA, 12) |
#define EXT1_PIN_18 IOPORT_CREATE_PIN(PIOA, 14) |
#define EXT1_PIN_3 IOPORT_CREATE_PIN(PIOA, 17) |
#define EXT1_PIN_4 IOPORT_CREATE_PIN(PIOA, 18) |
#define EXT1_PIN_5 IOPORT_CREATE_PIN(PIOA, 24) |
#define EXT1_PIN_6 IOPORT_CREATE_PIN(PIOA, 25) |
#define EXT1_PIN_7 IOPORT_CREATE_PIN(PIOA, 23) |
#define EXT1_PIN_8 IOPORT_CREATE_PIN(PIOA, 19) |
#define EXT1_PIN_9 IOPORT_CREATE_PIN(PIOA, 1) |
#define EXT1_PIN_ADC_0 EXT1_PIN_3 |
#define EXT1_PIN_ADC_1 EXT1_PIN_4 |
#define EXT1_PIN_GPIO_0 EXT1_PIN_5 |
#define EXT1_PIN_GPIO_1 EXT1_PIN_6 |
#define EXT1_PIN_IRQ EXT1_PIN_9 |
#define EXT1_PIN_PWM_0 EXT1_PIN_7 |
#define EXT1_PIN_PWM_1 EXT1_PIN_8 |
#define EXT1_PIN_SPI_MISO EXT1_PIN_17 |
#define EXT1_PIN_SPI_MOSI EXT1_PIN_16 |
#define EXT1_PIN_SPI_SCK EXT1_PIN_18 |
#define EXT1_PIN_SPI_SS_0 EXT1_PIN_15 |
#define EXT1_PIN_SPI_SS_1 EXT1_PIN_10 |
#define EXT1_PIN_TWI_SCL EXT1_PIN_12 |
#define EXT1_PIN_TWI_SDA EXT1_PIN_11 |
#define EXT1_PIN_UART_RX EXT1_PIN_13 |
#define EXT1_PIN_UART_TX EXT1_PIN_14 |
#define EXT1_PWM_CHANNEL 0 |
#define EXT1_PWM_MODULE PWM |
#define EXT1_SPI_MODULE SPI |
#define EXT1_TWI_MODULE TWI0 |
#define EXT1_UART_MODULE USART1 |
#define EXT2_ADC_0_CHANNEL 4 |
#define EXT2_ADC_1_CHANNEL 5 |
#define EXT2_ADC_MODULE ADC |
#define EXT2_PIN_10 IOPORT_CREATE_PIN(PIOC, 27) |
#define EXT2_PIN_11 IOPORT_CREATE_PIN(PIOA, 3) |
#define EXT2_PIN_12 IOPORT_CREATE_PIN(PIOA, 4) |
#define EXT2_PIN_13 IOPORT_CREATE_PIN(PIOA, 21) |
#define EXT2_PIN_14 IOPORT_CREATE_PIN(PIOA, 22) |
#define EXT2_PIN_15 IOPORT_CREATE_PIN(PIOA, 9) |
#define EXT2_PIN_16 IOPORT_CREATE_PIN(PIOA, 13) |
#define EXT2_PIN_17 IOPORT_CREATE_PIN(PIOA, 12) |
#define EXT2_PIN_18 IOPORT_CREATE_PIN(PIOA, 14) |
#define EXT2_PIN_3 IOPORT_CREATE_PIN(PIOB, 0) |
#define EXT2_PIN_4 IOPORT_CREATE_PIN(PIOB, 1) |
#define EXT2_PIN_5 IOPORT_CREATE_PIN(PIOC, 24) |
#define EXT2_PIN_6 IOPORT_CREATE_PIN(PIOC, 25) |
#define EXT2_PIN_7 IOPORT_CREATE_PIN(PIOC, 19) |
#define EXT2_PIN_8 IOPORT_CREATE_PIN(PIOA, 20) |
#define EXT2_PIN_9 IOPORT_CREATE_PIN(PIOC, 26) |
#define EXT2_PIN_ADC_0 EXT2_PIN_3 |
#define EXT2_PIN_ADC_1 EXT2_PIN_4 |
#define EXT2_PIN_GPIO_0 EXT2_PIN_5 |
#define EXT2_PIN_GPIO_1 EXT2_PIN_6 |
#define EXT2_PIN_PWM_0 EXT2_PIN_7 |
#define EXT2_PIN_PWM_1 EXT2_PIN_8 |
#define EXT2_PIN_SPI_MISO EXT2_PIN_17 |
#define EXT2_PIN_SPI_MOSI EXT2_PIN_16 |
#define EXT2_PIN_SPI_SCK EXT2_PIN_18 |
#define EXT2_PIN_SPI_SS_0 EXT2_PIN_15 |
#define EXT2_PIN_SPI_SS_1 EXT2_PIN_10 |
#define EXT2_PIN_TWI_SCL EXT2_PIN_12 |
#define EXT2_PIN_TWI_SDA EXT2_PIN_11 |
#define EXT2_PIN_UART_RX EXT2_PIN_13 |
#define EXT2_PIN_UART_TX EXT2_PIN_14 |
#define EXT2_PWM_CHANNEL 1 |
#define EXT2_PWM_MODULE PWM |
#define EXT2_SPI_MODULE SPI |
#define EXT2_TWI_MODULE TWI0 |
#define EXT2_UART_MODULE USART1 |
#define EXT3_ADC_0_CHANNEL 13 |
#define EXT3_ADC_1_CHANNEL 14 |
#define EXT3_ADC_MODULE ADC |
#define EXT3_IRQ_INPUT 0 |
#define EXT3_IRQ_MODULE SUPC |
#define EXT3_PIN_10 IOPORT_CREATE_PIN(PIOC, 31) |
#define EXT3_PIN_11 IOPORT_CREATE_PIN(PIOB, 4) |
#define EXT3_PIN_12 IOPORT_CREATE_PIN(PIOB, 5) |
#define EXT3_PIN_13 IOPORT_CREATE_PIN(PIOB, 2) |
#define EXT3_PIN_14 IOPORT_CREATE_PIN(PIOB, 3) |
#define EXT3_PIN_15 IOPORT_CREATE_PIN(PIOA, 10) |
#define EXT3_PIN_16 IOPORT_CREATE_PIN(PIOA, 13) |
#define EXT3_PIN_17 IOPORT_CREATE_PIN(PIOA, 12) |
#define EXT3_PIN_18 IOPORT_CREATE_PIN(PIOA, 14) |
#define EXT3_PIN_3 IOPORT_CREATE_PIN(PIOC, 29) |
#define EXT3_PIN_4 IOPORT_CREATE_PIN(PIOC, 30) |
#define EXT3_PIN_5 IOPORT_CREATE_PIN(PIOC, 21) |
#define EXT3_PIN_6 IOPORT_CREATE_PIN(PIOC, 22) |
#define EXT3_PIN_7 IOPORT_CREATE_PIN(PIOC, 20) |
#define EXT3_PIN_8 IOPORT_CREATE_PIN(PIOA, 16) |
#define EXT3_PIN_9 IOPORT_CREATE_PIN(PIOA, 0) |
#define EXT3_PIN_ADC_0 EXT3_PIN_3 |
#define EXT3_PIN_ADC_1 EXT3_PIN_4 |
#define EXT3_PIN_GPIO_0 EXT3_PIN_5 |
#define EXT3_PIN_GPIO_1 EXT3_PIN_6 |
#define EXT3_PIN_IRQ EXT3_PIN_9 |
#define EXT3_PIN_PWM_0 EXT3_PIN_7 |
#define EXT3_PIN_PWM_1 EXT3_PIN_8 |
#define EXT3_PIN_SPI_MISO EXT3_PIN_17 |
#define EXT3_PIN_SPI_MOSI EXT3_PIN_16 |
#define EXT3_PIN_SPI_SCK EXT3_PIN_18 |
#define EXT3_PIN_SPI_SS_0 EXT3_PIN_15 |
#define EXT3_PIN_SPI_SS_1 EXT3_PIN_10 |
#define EXT3_PIN_TWI_SCL EXT3_PIN_12 |
#define EXT3_PIN_TWI_SDA EXT3_PIN_11 |
#define EXT3_PIN_UART_RX EXT3_PIN_13 |
#define EXT3_PIN_UART_TX EXT3_PIN_14 |
#define EXT3_PWM_CHANNEL 2 |
#define EXT3_PWM_MODULE PWM |
#define EXT3_SPI_MODULE SPI |
#define EXT3_TWI_MODULE TWI1 |
#define EXT3_UART_MODULE UART1 |
#define GPIO_PUSH_BUTTON_0 BUTTON_0_PIN |
#define LCD_HEIGHT_PIXELS (32) |
#define LCD_WIDTH_PIXELS (128) |
#define LED0 LED0_GPIO |
Referenced by anp_client_security_done_handler().
#define LED0_ACTIVE false |
#define LED0_GPIO LED0_PIN |
#define LED0_INACTIVE !LED0_ACTIVE |
#define LED0_PIN IOPORT_CREATE_PIN(PIOC, 23) |
#define LED_0_ACTIVE LED0_ACTIVE |
Referenced by board_init().
#define LED_0_INACTIVE LED0_INACTIVE |
#define LED_0_NAME "LED0 (yellow)" |
#define LED_0_PIN LED0_PIN |
Referenced by board_init().
#define LED_COUNT 1 |
Number of on-board LEDs.
#define PIN_PUSHBUTTON_0_ATTR (PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
#define PIN_PUSHBUTTON_0_ID ID_PIOA |
#define PIN_PUSHBUTTON_0_MASK PIO_PA2 |
#define PIN_PUSHBUTTON_0_PIO PIOA |
#define PIN_PUSHBUTTON_0_TYPE PIO_INPUT |
#define PINS_UART1 (PIO_PB2A_URXD1 | PIO_PB3A_UTXD1) |
UART1 pins (UTXD1 and URXD1) definitions, PB2,PB3.
Referenced by board_init().
#define PINS_UART1_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define PINS_UART1_PIO PIOB |
Referenced by board_init().
#define SPI_MISO_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define SPI_MISO_GPIO (PIO_PA12_IDX) |
SPI MISO pin definition.
Referenced by board_init().
#define SPI_MOSI_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define SPI_MOSI_GPIO (PIO_PA13_IDX) |
SPI MOSI pin definition.
Referenced by board_init().
#define SPI_NPCS0_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define SPI_NPCS0_GPIO (PIO_PA11_IDX) |
#define SPI_NPCS1_PA31_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define SPI_NPCS1_PA31_GPIO (PIO_PA31_IDX) |
#define SPI_NPCS1_PA9_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
Referenced by board_init().
#define SPI_NPCS1_PA9_GPIO (PIO_PA9_IDX) |
SPI chip select 1 pin definition.
(multiple configurations are possible)
Referenced by board_init().
#define SPI_NPCS1_PB14_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define SPI_NPCS1_PB14_GPIO (PIO_PB14_IDX) |
#define SPI_NPCS1_PC4_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define SPI_NPCS1_PC4_GPIO (PIO_PC4_IDX) |
#define SPI_NPCS2_PA10_FLAGS (PIO_PERIPH_B | PIO_PULLUP) |
Referenced by board_init().
#define SPI_NPCS2_PA10_GPIO (PIO_PA10_IDX) |
SPI chip select 2 pin definition.
(multiple configurations are possible)
Referenced by board_init().
#define SPI_NPCS2_PA30_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define SPI_NPCS2_PA30_GPIO (PIO_PA30_IDX) |
#define SPI_NPCS2_PB2_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define SPI_NPCS2_PB2_GPIO (PIO_PB2_IDX) |
#define SPI_NPCS3_PA22_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
Referenced by board_init().
#define SPI_NPCS3_PA22_GPIO (PIO_PA22_IDX) |
Referenced by board_init().
#define SPI_NPCS3_PA3_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define SPI_NPCS3_PA3_GPIO (PIO_PA3_IDX) |
SPI chip select 3 pin definition.
(multiple configurations are possible)
#define SPI_NPCS3_PA5_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define SPI_NPCS3_PA5_GPIO (PIO_PA5_IDX) |
#define SPI_SPCK_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define SPI_SPCK_GPIO (PIO_PA14_IDX) |
SPI SPCK pin definition.
Referenced by board_init().
#define SW0_ACTIVE false |
#define SW0_INACTIVE !SW0_ACTIVE |
#define SW0_PIN IOPORT_CREATE_PIN(PIOA, 2) |
#define SW0_SUPC_INPUT 2 |
#define UG_2832HSWEG04_BAUDRATE 5000000 |
#define UG_2832HSWEG04_DATA_CMD_FLAGS (PIO_OUTPUT_1 | PIO_PULLUP) |
Referenced by board_init().
#define UG_2832HSWEG04_DATA_CMD_GPIO (PIO_PC21_IDX) |
Referenced by board_init().
#define UG_2832HSWEG04_RESET_FLAGS (PIO_OUTPUT_1 | PIO_PULLUP) |
Referenced by board_init().
#define UG_2832HSWEG04_RESET_GPIO (PIO_PC31_IDX) |
Referenced by board_init().
#define UG_2832HSWEG04_SS 2 |