Alert Notification Profile.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
#include <string.h>
#include "at_ble_api.h"
#include "ble_manager.h"
#include "ble_utils.h"
#include "alert_notification_profile.h"
#include "alert_notification.h"
Functions | |
at_ble_status_t | alert_service_discovery (void) |
Discovering the services of Alert Notification. More... | |
void | anp_client_adv (void) |
Sets the advertisements and starts the advertisement. More... | |
at_ble_status_t | anp_client_characteristic_found_handler (void *params) |
characteristic found handler invoked by ble manager More... | |
at_ble_status_t | anp_client_descriptor_found_handler (void *params) |
client descriptor found handler invoked by ble manager More... | |
void | anp_client_disable_notification (void) |
invoked by app for disabling the notifications in gatt server More... | |
at_ble_status_t | anp_client_disconnected_event_handler (void *params) |
disconnected event handler invoked by ble manager More... | |
at_ble_status_t | anp_client_discovery_complete_handler (void *params) |
Discovery Complete handler invoked by ble manager. More... | |
void | anp_client_init (void *params) |
invoked by ble manager for initializing the profile More... | |
at_ble_status_t | anp_client_notification_handler (void *params) |
invoked by ble manager on receiving notification More... | |
at_ble_status_t | anp_client_read_response_handler (void *params) |
char changed handler invoked by ble manager More... | |
at_ble_status_t | anp_client_security_done_handler (void *param) |
invoked by ble manager for setting the notification More... | |
at_ble_status_t | anp_client_service_found_handler (void *params) |
Service found handler invoked by ble manager. More... | |
void | anp_client_write_notification_handler (void) |
Handler for enabling the notification. More... | |
at_ble_status_t | anp_client_write_response_handler (void *params) |
write response handler invoked by ble manager More... | |
at_ble_status_t | anp_info_connect_handler (void *params) |
Connection handler callback. More... | |
void | anp_info_init (void) |
Initializing and allocation of memory for respective service. More... | |
at_ble_status_t | anp_info_service_discover (void *params) |
Discovering the services of Alert Notification. More... | |
at_ble_status_t | anp_write_to_ncp (uint8_t *value) |
char changed handler invoked by application More... | |
void | register_connected_callback (connected_callback_t app_connected_cb) |
register the call back for notification of ringer setting More... | |
Variables | |
uint8_t | alert_np_char_data [ANS_ALERT_NP_READ_LENGTH] |
at_ble_handle_t | anp_conn_handle = 0 |
static const ble_gap_event_cb_t | anp_gap_handle |
static const ble_gatt_client_event_cb_t | anp_gatt_client_handle |
gatt_anp_handler_t | anp_handle |
ble_connected_dev_info_t | ble_dev_info [BLE_MAX_DEVICE_CONNECTION] |
connected_callback_t | connected_cb |
uint8_t | new_alert_char_data [ANS_NEW_ALERT_READ_LENGTH] |
uint8_t | start_notification = 0 |
uint8_t | supp_new_char_data [ANS_SUP_NEW_READ_LENGTH] |
uint8_t | supp_unread_char_data [ANS_SUP_UNREA_READ_LENGTH] |
uint8_t | unread_alert_char_data [ANS_UNREA_ALERT_READ_LENGTH] |
at_ble_status_t alert_service_discovery | ( | void | ) |
Discovering the services of Alert Notification.
References anp_conn_handle, AT_BLE_FAILURE, at_ble_primary_service_discover_all(), AT_BLE_SUCCESS, DBG_LOG, DBG_LOG_DEV, GATT_DISCOVERY_ENDING_HANDLE, and GATT_DISCOVERY_STARTING_HANDLE.
Referenced by anp_custom_event(), anp_info_connect_handler(), and anp_info_service_discover().
void anp_client_adv | ( | void | ) |
Sets the advertisements and starts the advertisement.
does all the profile initialization and starts the advertisement
References APP_ANP_ADV_TIMEOUT, APP_ANP_FAST_ADV, AT_BLE_ADV_FP_ANY, AT_BLE_ADV_GEN_DISCOVERABLE, at_ble_adv_start(), AT_BLE_ADV_TYPE_UNDIRECTED, AT_BLE_SUCCESS, and DBG_LOG.
Referenced by app_connected_state(), and main().
at_ble_status_t anp_client_characteristic_found_handler | ( | void * | params | ) |
characteristic found handler invoked by ble manager
Handler for characteristic found event.
[in] | at_ble_characteristic_found_t | consists the characteristic handle,value handle |
References ALERT_NOTI_CONTROL_CHAR_UUID, gatt_anp_handler::alert_np_char_handle, AT_BLE_SUCCESS, at_ble_characteristic_found_t::char_handle, at_ble_characteristic_found_t::char_uuid, at_ble_characteristic_found_t::conn_handle, DBG_LOG, DBG_LOG_DEV, DBG_LOG_PTS, gatt_anp_handler::desc_discovery, gatt_anp_handler::new_alert_char_handle, NEW_ALERT_CHAR_UUID, at_ble_characteristic_found_t::properties, gatt_anp_handler::supp_new_char_handle, gatt_anp_handler::supp_unread_char_handle, SUPPORT_NEW_ALERT_CHAR_UUID, SUPPORT_UNREAD_ALERT_CHAR_UUID, at_ble_uuid_t::type, gatt_anp_handler::unread_alert_char_handle, UNREAD_ALERT_STATUS_CHAR_UUID, at_ble_uuid_t::uuid, and at_ble_characteristic_found_t::value_handle.
at_ble_status_t anp_client_descriptor_found_handler | ( | void * | params | ) |
client descriptor found handler invoked by ble manager
Handler for descriptor found event.
[in] | at_ble_descriptor_found_t | consists the descriptor handle |
References AT_BLE_SUCCESS, AT_BLE_UUID_16, CLIENT_CHAR_CONF_DESC_UUID, DBG_LOG, DBG_LOG_PTS, at_ble_descriptor_found_t::desc_handle, at_ble_descriptor_found_t::desc_uuid, gatt_anp_handler::new_alert_char_handle, gatt_anp_handler::new_alert_desc_handle, at_ble_uuid_t::type, gatt_anp_handler::unread_alert_char_handle, gatt_anp_handler::unread_alert_desc_handle, and at_ble_uuid_t::uuid.
void anp_client_disable_notification | ( | void | ) |
invoked by app for disabling the notifications in gatt server
[in] | none |
References anp_alert_noti(), AT_BLE_SUCCESS, DBG_LOG, DBG_LOG_DEV, gatt_anp_handler::new_alert_desc_handle, and gatt_anp_handler::unread_alert_desc_handle.
Referenced by anp_custom_event().
at_ble_status_t anp_client_disconnected_event_handler | ( | void * | params | ) |
disconnected event handler invoked by ble manager
Handler for disconnection event.
[in] | at_ble_disconnected_t | consists connection handle and reason return none |
References ALL_UNUSED, AT_BLE_SUCCESS, and connected_cb.
at_ble_status_t anp_client_discovery_complete_handler | ( | void * | params | ) |
Discovery Complete handler invoked by ble manager.
Handler for discovery complete event.
[in] | at_ble_discovery_complete_t | which consists of discovery status handle and params |
References anp_client_security_done_handler(), AT_BLE_ATT_INSUFF_RESOURCE, at_ble_characteristic_discover_all(), at_ble_descriptor_discover_all(), at_ble_disconnect(), AT_BLE_DISCOVERY_SUCCESS, AT_BLE_FAILURE, AT_BLE_INVALID_PARAM, AT_BLE_SUCCESS, AT_BLE_TERMINATED_BY_USER, gatt_anp_handler::char_discovery, DBG_LOG, DBG_LOG_DEV, gatt_anp_handler::desc_discovery, gatt_anp_handler::end_handle, gatt_anp_handler::start_handle, and at_ble_cmd_complete_event_t::status.
void anp_client_init | ( | void * | params | ) |
invoked by ble manager for initializing the profile
Function used for profile initialization and also enable the advertisement.
[in] | void | params passed by the blemanager,app may use it or may not |
References anp_info_init(), AT_BLE_SUCCESS, ble_advertisement_data_set(), BLE_GAP_EVENT_TYPE, BLE_GATT_CLIENT_EVENT_TYPE, ble_mgr_events_callback_handler(), DBG_LOG, REGISTER_CALL_BACK, and UNUSED.
Referenced by main().
at_ble_status_t anp_client_notification_handler | ( | void * | params | ) |
invoked by ble manager on receiving notification
Handler for notification event.
[in] | at_ble_notification_recieved_t | consists the char handle |
References anp_alert_notify_response(), and AT_BLE_SUCCESS.
at_ble_status_t anp_client_read_response_handler | ( | void * | params | ) |
char changed handler invoked by ble manager
Handler for read response handle.
[in] | at_ble_characteristic_read_response_t | consists of characteristic handle value handle |
References anp_alert_read_response(), anp_client_write_notification_handler(), AT_BLE_SUCCESS, start_notification, SUPPORTED_NEW_ALERT_READ, and SUPPORTED_UNREAD_ALERT_READ.
at_ble_status_t anp_client_security_done_handler | ( | void * | param | ) |
invoked by ble manager for setting the notification
[in] | param's | passed by the ble manager which may or may not be used |
References anp_alert_read(), AT_BLE_SUCCESS, DBG_LOG_DEV, LED0, LED_Toggle, start_notification, gatt_anp_handler::supp_new_char_handle, gatt_anp_handler::supp_unread_char_handle, and UNUSED.
Referenced by anp_client_discovery_complete_handler().
at_ble_status_t anp_client_service_found_handler | ( | void * | params | ) |
Service found handler invoked by ble manager.
Handler for service found event.
[in] | at_ble_primary_service_found_t | which consists of starting and ending handle of service |
References ANP_SERVICE_UUID, AT_BLE_SUCCESS, AT_BLE_UUID_16, gatt_anp_handler::char_discovery, DBG_LOG, DBG_LOG_PTS, gatt_anp_handler::end_handle, at_ble_primary_service_found_t::end_handle, at_ble_primary_service_found_t::service_uuid, gatt_anp_handler::start_handle, at_ble_primary_service_found_t::start_handle, at_ble_uuid_t::type, and at_ble_uuid_t::uuid.
void anp_client_write_notification_handler | ( | void | ) |
Handler for enabling the notification.
[in] | none |
References anp_alert_noti(), AT_BLE_SUCCESS, DBG_LOG, DBG_LOG_DEV, gatt_anp_handler::new_alert_desc_handle, and gatt_anp_handler::unread_alert_desc_handle.
Referenced by anp_client_read_response_handler(), and anp_custom_event().
at_ble_status_t anp_client_write_response_handler | ( | void * | params | ) |
write response handler invoked by ble manager
Handler for write response.
[in] | at_ble_characteristic_write_response_t | consists the char |
References AT_BLE_SUCCESS, at_ble_characteristic_write_response_t::char_handle, DBG_LOG_DEV, gatt_anp_handler::new_alert_desc_handle, and gatt_anp_handler::unread_alert_desc_handle.
at_ble_status_t anp_info_connect_handler | ( | void * | params | ) |
Connection handler callback.
[in] | at_ble_connected_t | which consists of connection handle |
References alert_service_discovery(), anp_conn_handle, AT_BLE_SUCCESS, at_ble_connected_t::conn_status, connected_cb, DBG_LOG, and at_ble_connected_t::handle.
void anp_info_init | ( | void | ) |
Initializing and allocation of memory for respective service.
Initialize the profile specific information.
[in] | none |
References alert_np_char_data, gatt_anp_handler::alert_np_data, new_alert_char_data, gatt_anp_handler::new_alert_char_data, supp_new_char_data, gatt_anp_handler::supp_new_char_data, supp_unread_char_data, gatt_anp_handler::supp_unread_char_data, unread_alert_char_data, and gatt_anp_handler::unread_alert_char_data.
Referenced by anp_client_init().
at_ble_status_t anp_info_service_discover | ( | void * | params | ) |
Discovering the services of Alert Notification.
[in] | at_ble_connected_t | which consists of connection handle |
References alert_service_discovery(), and ALL_UNUSED.
at_ble_status_t anp_write_to_ncp | ( | uint8_t * | value | ) |
char changed handler invoked by application
[in] | uint8_t | consists of value to be written to alert notification control point |
References gatt_anp_handler::alert_np_char_handle, and at_ble_characteristic_write().
Referenced by anp_custom_event().
void register_connected_callback | ( | connected_callback_t | app_connected_cb | ) |
register the call back for notification of ringer setting
register the call back for application state
[in] | app_connected_cb | application callback function |
References connected_cb.
Referenced by main().
uint8_t alert_np_char_data[ANS_ALERT_NP_READ_LENGTH] |
Referenced by anp_info_init().
at_ble_handle_t anp_conn_handle = 0 |
Referenced by alert_service_discovery(), and anp_info_connect_handler().
|
static |
|
static |
gatt_anp_handler_t anp_handle |
ble_connected_dev_info_t ble_dev_info[BLE_MAX_DEVICE_CONNECTION] |
connected_callback_t connected_cb |
uint8_t new_alert_char_data[ANS_NEW_ALERT_READ_LENGTH] |
Referenced by anp_info_init().
uint8_t start_notification = 0 |
Referenced by anp_client_read_response_handler(), and anp_client_security_done_handler().
uint8_t supp_new_char_data[ANS_SUP_NEW_READ_LENGTH] |
Referenced by anp_info_init().
uint8_t supp_unread_char_data[ANS_SUP_UNREA_READ_LENGTH] |
Referenced by anp_info_init().
uint8_t unread_alert_char_data[ANS_UNREA_ALERT_READ_LENGTH] |
Referenced by anp_info_init().