Parameters of the AT_BLE_LECB_CONN_REQ message.
#include <at_ble_api.h>
Data Fields | |
uint16_t | dest_cid |
Destination CID. More... | |
uint16_t | dest_credit |
Destination Credit for the LE Credit Based Connection. More... | |
uint16_t | le_psm |
LE Protocol/Service Multiplexer. More... | |
uint16_t | max_sdu |
Maximum SDU size. More... | |
uint16_t at_ble_lecb_conn_req_t::dest_cid |
Destination CID.
uint16_t at_ble_lecb_conn_req_t::dest_credit |
Destination Credit for the LE Credit Based Connection.
uint16_t at_ble_lecb_conn_req_t::le_psm |
LE Protocol/Service Multiplexer.
uint16_t at_ble_lecb_conn_req_t::max_sdu |
Maximum SDU size.