ANCS Service Declarations.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | ancs_prf |
Macros | |
#define | ANCS_SERV_UUID "\xD0\x00\x2D\x12\x1E\x4B\x0F\xA4\x99\x4E\xCE\xB5\x31\xF4\x05\x79" |
ANCS Service Solicitation Info. More... | |
#define | UUID_128BIT_LEN (16) |
#define | UUID_16BIT_LEN (2) |
UUID Type & Length. More... | |
#define | UUID_32BIT_LEN (4) |
Typedefs | |
typedef struct ancs_prf | ancs_prf_t |
Functions | |
void | ancs_enable (ancs_prf_t *anp_data, at_ble_handle_t handle) |
Enabling ANCS service. More... | |
void | ancs_init (ancs_prf_t *ancs_data) |
Initializing Ancs data. More... | |
#define ANCS_SERV_UUID "\xD0\x00\x2D\x12\x1E\x4B\x0F\xA4\x99\x4E\xCE\xB5\x31\xF4\x05\x79" |
ANCS Service Solicitation Info.
Referenced by ancs_enable().
#define UUID_128BIT_LEN (16) |
Referenced by ancs_enable().
#define UUID_16BIT_LEN (2) |
UUID Type & Length.
#define UUID_32BIT_LEN (4) |
typedef struct ancs_prf ancs_prf_t |
void ancs_enable | ( | ancs_prf_t * | anp_data, |
at_ble_handle_t | handle | ||
) |
Enabling ANCS service.
[in] | Instance | of ancs data |
Enabling ANCS service.
[in] | service | data [in] servcie handle |
References ancs_prf::ancs_serv, ANCS_SERV_UUID, AT_BLE_UUID_128, at_ble_primary_service_found_t::conn_handle, at_ble_primary_service_found_t::service_uuid, at_ble_uuid_t::type, at_ble_uuid_t::uuid, and UUID_128BIT_LEN.
Referenced by anp_client_connected_state_handler().
void ancs_init | ( | ancs_prf_t * | ancs_data | ) |
Initializing Ancs data.
[in] | Instance | of ancs data |
[in] | Instance | of ancs data |
Referenced by anp_client_init().