Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
MACROs

This group includes Macros defined to be used of at_ble_trace.h.

Macros

#define TRACE_LVL_ALL
 MACRO used to Enable all trace logs. More...
 
#define TRACE_LVL_BUS   (1<<3)
 MACRO used to Enable bytes transferred via bus as logs. More...
 
#define TRACE_LVL_DBG   (1<<2)
 MACRO used to Enable debug logs. More...
 
#define TRACE_LVL_DISABLE   (0)
 MACRO used to Disable all logs. More...
 
#define TRACE_LVL_ERR   (1<<1)
 MACRO used to Enable error logs. More...
 
#define TRACE_LVL_FUN   (1<<4)
 MACRO used to Enable function entry and exit logs. More...
 
#define TRACE_LVL_INFO   (1<<0)
 MACRO used to Enable Info logs. More...
 

#define TRACE_LVL_ALL
Value:
#define TRACE_LVL_DBG
MACRO used to Enable debug logs.
Definition: at_ble_trace.h:76
#define TRACE_LVL_INFO
MACRO used to Enable Info logs.
Definition: at_ble_trace.h:64
#define TRACE_LVL_FUN
MACRO used to Enable function entry and exit logs.
Definition: at_ble_trace.h:88
#define TRACE_LVL_BUS
MACRO used to Enable bytes transferred via bus as logs.
Definition: at_ble_trace.h:82
#define TRACE_LVL_ERR
MACRO used to Enable error logs.
Definition: at_ble_trace.h:70

MACRO used to Enable all trace logs.

#define TRACE_LVL_BUS   (1<<3)

MACRO used to Enable bytes transferred via bus as logs.

#define TRACE_LVL_DBG   (1<<2)

MACRO used to Enable debug logs.

#define TRACE_LVL_DISABLE   (0)

MACRO used to Disable all logs.

Referenced by ble_init().

#define TRACE_LVL_ERR   (1<<1)

MACRO used to Enable error logs.

#define TRACE_LVL_FUN   (1<<4)

MACRO used to Enable function entry and exit logs.

#define TRACE_LVL_INFO   (1<<0)

MACRO used to Enable Info logs.