Microchip® Advanced Software Framework

at_ble_lecb_data_recv_t Struct Reference

Parameters of the AT_BLE_LECB_DATA_RECIEVED message.

#include <at_ble_api.h>

Data Fields

uint8_t data [AT_BLE_LECB_MAX_PKT_SIZE]
 data More...
 
uint16_t len
 Data length. More...
 
uint16_t src_cid
 Source channel ID. More...
 
uint16_t src_credit
 Source remaining credit. More...
 

uint8_t at_ble_lecb_data_recv_t::data[AT_BLE_LECB_MAX_PKT_SIZE]

data

uint16_t at_ble_lecb_data_recv_t::len

Data length.

uint16_t at_ble_lecb_data_recv_t::src_cid

Source channel ID.

uint16_t at_ble_lecb_data_recv_t::src_credit

Source remaining credit.