Microchip® Advanced Software Framework

blood_pressure.h File Reference

Heart Rate Service declarations.

Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.

Data Structures

struct  hr_gatt_service_handler
 hr_gatt_service_handler is the service handler function More...
 

Macros

#define BLOOD_PRESSURE_FEATURE_CHAR_UUID   (0x2A49)
 Blood Pressure Feature characteristic UUID. More...
 
#define BLOOD_PRESSURE_MEASUREMENT_CHAR_UUID   (0x2A35)
 Blood Pressure service UUID. More...
 
#define BLP_DIASTOLIC_VAL_SIZE   (2)
 maximum size of diastolic field of blp mm characteristic in bytes More...
 
#define BLP_INDICATION   (2)
 Disabling the Indication. More...
 
#define BLP_INDICATION_DISABLE   (4)
 
#define BLP_INDICATION_ENABLE   (3)
 
#define BLP_MAP_VAL_SIZE   (2)
 maximum size of map field of blp mm characteristic in bytes More...
 
#define BLP_MAX_MM_STATUS_SIZE   (2)
 maximum size of measurement status in characteristic in bytes More...
 
#define BLP_MAX_PULSE_RATE_SIZE   (2)
 maximum size of pulse rate in characteristic in bytes More...
 
#define BLP_MAX_TIME_STAMP_SIZE   (7)
 maximum size of time stamp field of blp mm characteristic in bytes More...
 
#define BLP_MAX_USER_ID_SIZE   (1)
 maximum size of user id in characteristic in bytes More...
 
#define BLP_MM_FLAGS_SIZE   (1)
 maximum size of flags field of bp mm characteristic in bytes More...
 
#define BLP_NOTIFICATION   (1)
 Notification Mask. More...
 
#define BLP_NOTIFICATION_DISABLE   (2)
 
#define BLP_NOTIFICATION_ENABLE   (1)
 notification enable More...
 
#define BLP_SYSTOLIC_VAL_SIZE   (2)
 maximum size of systolic field of blp mm characteristic in bytes More...
 
#define BLP_TOTAL_CHARATERISTIC_NUM   (3)
 Total no of characteristics in Blood Pressure service. More...
 
#define DEFAULT_VALUE   (0)
 
#define INTERMEDIATE_CUFF_PRESSURE_CHAR_UUID   (0x2A36)
 Intermediate Cuff Pressure characteristic UUID. More...
 

Typedefs

typedef struct
hr_gatt_service_handler 
blp_gatt_service_handler_t
 hr_gatt_service_handler is the service handler function More...
 

Functions

uint8_t blp_char_change_handler (blp_gatt_service_handler_t *blp_primary_service, at_ble_characteristic_changed_t *params)
 handler for characteristic write called by profile More...
 
void blp_init_service (blp_gatt_service_handler_t *blood_pressure_serv)
 Blood Pressure service and characteristic initialization(Called only once by user). More...
 
at_ble_status_t blp_primary_service_define (blp_gatt_service_handler_t *blp_primary_service)
 Register a blp service instance inside stack. More...
 

#define BLOOD_PRESSURE_FEATURE_CHAR_UUID   (0x2A49)

Blood Pressure Feature characteristic UUID.

Referenced by blp_init_service().

#define BLOOD_PRESSURE_MEASUREMENT_CHAR_UUID   (0x2A35)

Blood Pressure service UUID.

Blood Pressure measurement characteristic UUID

Referenced by blp_init_service().

#define BLP_DIASTOLIC_VAL_SIZE   (2)

maximum size of diastolic field of blp mm characteristic in bytes

Referenced by blp_init_service().

#define BLP_INDICATION   (2)

Disabling the Indication.

Referenced by blp_char_change_handler().

#define BLP_INDICATION_DISABLE   (4)
#define BLP_INDICATION_ENABLE   (3)
#define BLP_MAP_VAL_SIZE   (2)

maximum size of map field of blp mm characteristic in bytes

Referenced by blp_init_service().

#define BLP_MAX_MM_STATUS_SIZE   (2)

maximum size of measurement status in characteristic in bytes

Referenced by blp_init_service().

#define BLP_MAX_PULSE_RATE_SIZE   (2)

maximum size of pulse rate in characteristic in bytes

Referenced by blp_init_service().

#define BLP_MAX_TIME_STAMP_SIZE   (7)

maximum size of time stamp field of blp mm characteristic in bytes

Referenced by blp_init_service().

#define BLP_MAX_USER_ID_SIZE   (1)

maximum size of user id in characteristic in bytes

Referenced by blp_init_service().

#define BLP_MM_FLAGS_SIZE   (1)

maximum size of flags field of bp mm characteristic in bytes

Referenced by blp_init_service().

#define BLP_NOTIFICATION   (1)

Notification Mask.

Referenced by blp_char_change_handler().

#define BLP_NOTIFICATION_DISABLE   (2)
#define BLP_NOTIFICATION_ENABLE   (1)

notification enable

Referenced by blp_char_change_handler(), and blp_sensor_char_changed_handler().

#define BLP_SYSTOLIC_VAL_SIZE   (2)

maximum size of systolic field of blp mm characteristic in bytes

Referenced by blp_init_service().

#define BLP_TOTAL_CHARATERISTIC_NUM   (3)

Total no of characteristics in Blood Pressure service.

Referenced by blp_primary_service_define().

#define DEFAULT_VALUE   (0)
#define INTERMEDIATE_CUFF_PRESSURE_CHAR_UUID   (0x2A36)

Intermediate Cuff Pressure characteristic UUID.

Referenced by blp_init_service().

hr_gatt_service_handler is the service handler function

uint8_t blp_char_change_handler ( blp_gatt_service_handler_t blp_primary_service,
at_ble_characteristic_changed_t params 
)

handler for characteristic write called by profile

Parameters
[in]hr_gatt_service_handler_tservcie handler
Returns
number representing the changed characteristic
Parameters
[in]blp_gatt_service_handler_tservice handler
Returns
number representing the changed characteristic

References BLP_INDICATION, BLP_INDICATION_DISABLE, BLP_INDICATION_ENABLE, BLP_NOTIFICATION, BLP_NOTIFICATION_DISABLE, BLP_NOTIFICATION_ENABLE, at_ble_characteristic_changed_t::char_handle, at_ble_characteristic_changed_t::char_new_value, at_ble_characteristic_t::client_config_handle, and hr_gatt_service_handler::serv_chars.

Referenced by blp_sensor_char_changed_handler().

void blp_init_service ( blp_gatt_service_handler_t blood_pressure_serv)

Blood Pressure service and characteristic initialization(Called only once by user).

Parameters
[in]BloodPressure service instance
Returns
none

References AT_BLE_ATTR_NO_PERMISSIONS, AT_BLE_ATTR_READABLE_REQ_AUTHN_NO_AUTHR, AT_BLE_ATTR_WRITABLE_REQ_AUTHN_NO_AUTHR, AT_BLE_CHAR_INDICATE, AT_BLE_CHAR_NOTIFY, AT_BLE_CHAR_READ, AT_BLE_UUID_16, BLOOD_PRESSURE_FEATURE_CHAR_UUID, blood_pressure_feature_value, BLOOD_PRESSURE_MEASUREMENT_CHAR_UUID, BLOOD_PRESSURE_SERVICE_UUID, BLP_DIASTOLIC_VAL_SIZE, BLP_MAP_VAL_SIZE, BLP_MAX_MM_STATUS_SIZE, BLP_MAX_PULSE_RATE_SIZE, BLP_MAX_TIME_STAMP_SIZE, BLP_MAX_USER_ID_SIZE, blp_measurement_value, BLP_MM_FLAGS_SIZE, BLP_SYSTOLIC_VAL_SIZE, at_ble_characteristic_t::char_val_handle, at_ble_characteristic_t::client_config_handle, at_ble_characteristic_t::client_config_permissions, at_ble_characteristic_t::init_value, INTERMEDIATE_CUFF_PRESSURE_CHAR_UUID, intermediate_cuff_pressure_value, at_ble_characteristic_t::presentation_format, at_ble_characteristic_t::properties, hr_gatt_service_handler::serv_chars, hr_gatt_service_handler::serv_handle, hr_gatt_service_handler::serv_uuid, at_ble_characteristic_t::server_config_handle, at_ble_characteristic_t::server_config_permissions, at_ble_uuid_t::type, at_ble_characteristic_t::user_desc, at_ble_characteristic_t::user_desc_handle, at_ble_characteristic_t::user_desc_len, at_ble_characteristic_t::user_desc_max_len, at_ble_characteristic_t::user_desc_permissions, at_ble_uuid_t::uuid, at_ble_characteristic_t::uuid, at_ble_characteristic_t::value_init_len, at_ble_characteristic_t::value_max_len, and at_ble_characteristic_t::value_permissions.

Referenced by blp_sensor_service_init().

at_ble_status_t blp_primary_service_define ( blp_gatt_service_handler_t blp_primary_service)

Register a blp service instance inside stack.

Parameters
[in]dis_primary_serviceblp service instance
Returns
AT_BLE_SUCCESS operation completed successfully
AT_BLE_FAILURE Generic error.

Register a blp service instance inside stack.

Parameters
[in]blp_primary_serviceblp service instance
Returns
AT_BLE_SUCCESS operation completed successfully
AT_BLE_FAILURE Generic error.

References at_ble_primary_service_define(), BLP_TOTAL_CHARATERISTIC_NUM, hr_gatt_service_handler::serv_chars, hr_gatt_service_handler::serv_handle, and hr_gatt_service_handler::serv_uuid.

Referenced by blp_sensor_service_define().