Serial Input & Output configuration.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | HOST_SERCOM_MUX_SETTING EDBG_CDC_SERCOM_MUX_SETTING |
#define | HOST_SERCOM_PINMUX_PAD0 EDBG_CDC_SERCOM_PINMUX_PAD0 |
#define | HOST_SERCOM_PINMUX_PAD1 EDBG_CDC_SERCOM_PINMUX_PAD1 |
#define | HOST_SERCOM_PINMUX_PAD2 EDBG_CDC_SERCOM_PINMUX_PAD2 |
#define | HOST_SERCOM_PINMUX_PAD3 EDBG_CDC_SERCOM_PINMUX_PAD3 |
#define | SERIAL_RX_BUF_SIZE_HOST 156 |
Since MCPS.DATA.indication requires max no of bytes of around 150 bytes than all other primitives,the Maximum Buffer size is kept as 156 bytes. More... | |
#define | USART_HOST EDBG_CDC_MODULE |
#define | USART_HOST_BAUDRATE 115200 |
Baudrate setting. More... | |
#define | USART_HOST_RX_ISR_ENABLE() |
#define HOST_SERCOM_MUX_SETTING EDBG_CDC_SERCOM_MUX_SETTING |
Referenced by sio2host_init().
#define HOST_SERCOM_PINMUX_PAD0 EDBG_CDC_SERCOM_PINMUX_PAD0 |
Referenced by sio2host_init().
#define HOST_SERCOM_PINMUX_PAD1 EDBG_CDC_SERCOM_PINMUX_PAD1 |
Referenced by sio2host_init().
#define HOST_SERCOM_PINMUX_PAD2 EDBG_CDC_SERCOM_PINMUX_PAD2 |
Referenced by sio2host_init().
#define HOST_SERCOM_PINMUX_PAD3 EDBG_CDC_SERCOM_PINMUX_PAD3 |
Referenced by sio2host_init().
#define SERIAL_RX_BUF_SIZE_HOST 156 |
Since MCPS.DATA.indication requires max no of bytes of around 150 bytes than all other primitives,the Maximum Buffer size is kept as 156 bytes.
Referenced by sio2host_rx(), and USART_HOST_ISR_VECT().
#define USART_HOST EDBG_CDC_MODULE |
Referenced by sio2host_init(), sio2host_tx(), and USART_HOST_ISR_VECT().
#define USART_HOST_BAUDRATE 115200 |
Baudrate setting.
Referenced by sio2host_init().
#define USART_HOST_RX_ISR_ENABLE | ( | ) |
Referenced by sio2host_init().