Device configuration.
#include <at_ble_api.h>
Data Fields | |
at_ble_addr_t | address |
Device Address, at_ble_addr_t. More... | |
at_ble_att_cfg_t | att_cfg |
Attribute database configuration, at_ble_att_cfg_t. More... | |
uint16_t | gap_start_hdl |
GAP service start handle; use AT_BLE_AUTO_ALLOC_HANDLE for automatic allocation value. More... | |
uint16_t | gatt_start_hdl |
GATT service start handle; use AT_BLE_AUTO_ALLOC_HANDLE for automatic allocation value. More... | |
uint8_t | irk [AT_BLE_MAX_KEY_LEN] |
Device IRK used for resolvable random BD address generation (LSB first) More... | |
uint16_t | max_mtu |
Maximum MTU, minimum allowed value is AT_MTU_VAL_MIN and maximum is AT_MTU_VAL_MAX. More... | |
uint16_t | renew_dur |
Duration before regenerate device address when privacy is enabled. More... | |
at_ble_dev_role_t | role |
Device Role, at_ble_dev_role_t. More... | |
at_ble_addr_t at_ble_dev_config_t::address |
Device Address, at_ble_addr_t.
Referenced by ble_set_dev_config().
at_ble_att_cfg_t at_ble_dev_config_t::att_cfg |
Attribute database configuration, at_ble_att_cfg_t.
Referenced by ble_set_dev_config().
uint16_t at_ble_dev_config_t::gap_start_hdl |
GAP service start handle; use AT_BLE_AUTO_ALLOC_HANDLE for automatic allocation value.
Referenced by ble_set_dev_config().
uint16_t at_ble_dev_config_t::gatt_start_hdl |
GATT service start handle; use AT_BLE_AUTO_ALLOC_HANDLE for automatic allocation value.
Referenced by ble_set_dev_config().
uint8_t at_ble_dev_config_t::irk[AT_BLE_MAX_KEY_LEN] |
Device IRK used for resolvable random BD address generation (LSB first)
uint16_t at_ble_dev_config_t::max_mtu |
Maximum MTU, minimum allowed value is AT_MTU_VAL_MIN and maximum is AT_MTU_VAL_MAX.
Referenced by ble_set_dev_config().
uint16_t at_ble_dev_config_t::renew_dur |
Duration before regenerate device address when privacy is enabled.
Resolution of 10 mSeconds where the minimum value is AT_RENEW_DUR_VAL_MIN
Referenced by ble_set_dev_config().
at_ble_dev_role_t at_ble_dev_config_t::role |
Device Role, at_ble_dev_role_t.
Referenced by ble_set_dev_config().