Microchip® Advanced Software Framework

at_ble_characteristic_write_request_t Struct Reference

Structure received when write to a characteristic is required.

#include <at_ble_api.h>

Data Fields

at_ble_handle_t char_handle
 Characteristic handle. More...
 
at_ble_handle_t conn_handle
 Connection handle. More...
 
uint16_t length
 Data length. More...
 
uint16_t offset
 Data offset. More...
 
uint8_t value [AT_BLE_MAX_ATT_LEN]
 Data with maximum length AT_BLE_MAX_ATT_LEN. More...
 

at_ble_handle_t at_ble_characteristic_write_request_t::char_handle

Characteristic handle.

Referenced by esurl_write_authorize_event().

at_ble_handle_t at_ble_characteristic_write_request_t::conn_handle

Connection handle.

uint16_t at_ble_characteristic_write_request_t::length

Data length.

Referenced by esurl_write_authorize_event().

uint16_t at_ble_characteristic_write_request_t::offset

Data offset.

uint8_t at_ble_characteristic_write_request_t::value[AT_BLE_MAX_ATT_LEN]

Data with maximum length AT_BLE_MAX_ATT_LEN.

Referenced by esurl_write_authorize_event().