AT_BLE_CONNECTED message format.
This message is sent to the APP when the link request is complete.
#include <at_ble_api.h>
Data Fields | |
struct { | |
uint16_t con_interval | |
Connection interval. More... | |
uint16_t con_latency | |
Connection latency. More... | |
uint16_t sup_to | |
Link supervision timeout. More... | |
} | conn_params |
Structure to save slave connection parameters. More... | |
at_ble_status_t | conn_status |
connection status, refer to at_ble_status_t More... | |
at_ble_handle_t | handle |
connection handle More... | |
at_ble_addr_t | peer_addr |
Peer address. More... | |
uint16_t at_ble_connected_t::con_interval |
Connection interval.
uint16_t at_ble_connected_t::con_latency |
Connection latency.
struct { ... } at_ble_connected_t::conn_params |
Structure to save slave connection parameters.
at_ble_status_t at_ble_connected_t::conn_status |
connection status, refer to at_ble_status_t
Referenced by ble_connected_state_handler(), and esurl_dev_connected_event().
at_ble_handle_t at_ble_connected_t::handle |
connection handle
Referenced by ble_connected_state_handler(), ble_resolv_rand_addr_handler(), and esurl_dev_connected_event().
at_ble_addr_t at_ble_connected_t::peer_addr |
Peer address.
Referenced by ble_connected_state_handler().
uint16_t at_ble_connected_t::sup_to |
Link supervision timeout.