Microchip® Advanced Software Framework

hid_keyboard_app.h File Reference

HID Keyboard Device Profile Application declarations.

Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.

#include "stdio.h"

Macros

#define APP_BUTTON_EVENT_ID   (1)
 Button event ID. More...
 
#define CAPS_OFF   (0)
 Disable caps. More...
 
#define CAPS_ON   (2)
 Enable caps. More...
 
#define KEY_PAD_DEBOUNCE_TIME   (200)
 Key pad debounce time. More...
 
#define MAX_TEXT_LEN   (11)
 Maximum text length. More...
 
#define POSITION_SIX   (6)
 Represent six position. More...
 
#define POSITION_ZERO   (0)
 Represent zero position. More...
 

Functions

static at_ble_status_t hid_connect_cb (void *params)
 Callback call during connect event. More...
 
static at_ble_status_t hid_custom_event (void *param)
 Callback call during custom event. More...
 
static at_ble_status_t hid_disconnect_cb (void *params)
 Callback call during disconnect event. More...
 
static at_ble_status_t hid_notification_confirmed_cb (void *params)
 Callback call during notification confirmation. More...
 

#define APP_BUTTON_EVENT_ID   (1)

Button event ID.

#define CAPS_OFF   (0)

Disable caps.

Referenced by main().

#define CAPS_ON   (2)

Enable caps.

Referenced by main().

#define KEY_PAD_DEBOUNCE_TIME   (200)

Key pad debounce time.

Referenced by main().

#define MAX_TEXT_LEN   (11)

Maximum text length.

Referenced by main().

#define POSITION_SIX   (6)

Represent six position.

Referenced by main().

#define POSITION_ZERO   (0)

Represent zero position.

Referenced by main().

static at_ble_status_t hid_connect_cb ( void *  params)
static

Callback call during connect event.

static at_ble_status_t hid_custom_event ( void *  param)
static

Callback call during custom event.

static at_ble_status_t hid_disconnect_cb ( void *  params)
static

Callback call during disconnect event.

static at_ble_status_t hid_notification_confirmed_cb ( void *  params)
static

Callback call during notification confirmation.