Union16 Union Reference
Compiler abstraction layer and code utilities
16-bit union.
#include <compiler.h>
Data Fields
int16_t
s16
int8_t
s8
[2]
uint16_t
u16
uint8_t
u8
[2]
int16_t Union16::s16
int8_t Union16::s8[2]
uint16_t Union16::u16
uint8_t Union16::u8[2]
Generated on Fri Mar 4 2022 23:46:45 for BLE-HID Keyboard Application - SAM L21 Xplained Pro SAML21J18B by
1.8.5