HID profile application info.
#include <hid_device.h>
Data Fields | |
uint8_t | hid_device |
Type of HID device. More... | |
hid_info_t | hid_device_info |
HID information. More... | |
uint8_t | hid_serv_instance |
Number of HID service instance. More... | |
uint8_t | num_of_report |
Number of report. More... | |
uint8_t | protocol_mode |
Protocol mode selected by user. More... | |
uint8_t | report_id [HID_MAX_REPORT_NUM] |
Report id based on number of report. More... | |
uint8_t | report_len [HID_MAX_REPORT_NUM] |
Report Length based on number of report. More... | |
hid_report_map_t | report_map_info |
Report map information based on device. More... | |
uint8_t | report_type [HID_MAX_REPORT_NUM] |
Report type based on number of report. More... | |
uint8_t * | report_val [HID_MAX_REPORT_NUM] |
Report value based on number of report. More... | |
uint16_t | serv_handle_info |
Service handle information. More... | |
uint8_t hid_prf_info_t::hid_device |
Type of HID device.
Referenced by hid_mouse_app_init().
hid_info_t hid_prf_info_t::hid_device_info |
HID information.
Referenced by hid_mouse_app_init().
uint8_t hid_prf_info_t::hid_serv_instance |
Number of HID service instance.
Referenced by hid_mouse_app_init(), and hid_prf_conf().
uint8_t hid_prf_info_t::num_of_report |
Number of report.
Referenced by hid_mouse_app_init().
uint8_t hid_prf_info_t::protocol_mode |
Protocol mode selected by user.
Referenced by hid_mouse_app_init(), and hid_prf_char_changed_handler().
uint8_t hid_prf_info_t::report_id[HID_MAX_REPORT_NUM] |
Report id based on number of report.
Referenced by hid_mouse_app_init().
uint8_t hid_prf_info_t::report_len[HID_MAX_REPORT_NUM] |
Report Length based on number of report.
Referenced by hid_mouse_app_init().
hid_report_map_t hid_prf_info_t::report_map_info |
Report map information based on device.
Referenced by hid_mouse_app_init(), and hid_prf_init().
uint8_t hid_prf_info_t::report_type[HID_MAX_REPORT_NUM] |
Report type based on number of report.
Referenced by hid_mouse_app_init().
uint8_t* hid_prf_info_t::report_val[HID_MAX_REPORT_NUM] |
Report value based on number of report.
Referenced by hid_mouse_app_init().
uint16_t hid_prf_info_t::serv_handle_info |
Service handle information.
Referenced by hid_prf_init().