Device information Service declarations.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
#include "ble_manager.h"
Data Structures | |
struct | device_info_char_value_t |
characteristic value information More... | |
struct | dis_gatt_service_handler |
struct | dis_info_data |
Configurable Client characteristic data for a given dis info type. More... | |
struct | pnp_id_char_value_t |
pnp characteristic value information More... | |
struct | system_id_char_value_t |
system ID characteristic value information More... | |
Macros | |
#define | DEFAULT_FIRMWARE_REIVSION ("FW_BETA") |
User should set the default firmware revision before calling dis_init_service API. More... | |
#define | DEFAULT_HARDWARE_REVISION ("Rev A") |
User should set the default hardware revision before calling dis_init_service API. More... | |
#define | DEFAULT_MANUFACTURER_NAME ("ATMEL") |
User should set the default manufacturer name before calling dis_init_service API. More... | |
#define | DEFAULT_MODEL_NUMBER ("BLE DEVICE") |
User should set the default model number before calling dis_init_service API. More... | |
#define | DEFAULT_SERIAL_NUMBER ("BTLC1000/SAMB11") |
User should set the default serial number before calling dis_init_service API. More... | |
#define | DEFAULT_SOFTWARE_REVISION ("SW_BETA") |
User should set the default software revision before calling dis_init_service API. More... | |
#define | DIS_CHAR_FIRMWARE_REIVSION_INIT_LEN 0x07 |
User should set the length based on DEFAULT_FIRMWARE_REIVSION. More... | |
#define | DIS_CHAR_FIRMWARE_REIVSION_MAX_LEN 0x14 |
User can set the maximum length for firmware revision. More... | |
#define | DIS_CHAR_HARDWARE_REVISION_INIT_LEN 0x05 |
User should set the length based on DEFAULT_HARDWARE_REVISION. More... | |
#define | DIS_CHAR_HARDWARE_REVISION_MAX_LEN 0x14 |
User can set the maximum length for hardware revision. More... | |
#define | DIS_CHAR_IEEE_REG_CERT_DATA_LIST_INIT_LEN 0x01 |
IEEE regulatory certification data list characteristic minimum length. More... | |
#define | DIS_CHAR_IEEE_REG_CERT_DATA_LIST_MAX_LEN 0x0a |
IEEE regulatory certification data list characteristic maximum length. More... | |
#define | DIS_CHAR_MANUFACTURER_NAME_INIT_LEN (0x05) |
User should set the length based on DEFAULT_MANUFACTURER_NAME. More... | |
#define | DIS_CHAR_MANUFACTURER_NAME_MAX_LEN (0x14) |
User can set the maximum length for manufacture name. More... | |
#define | DIS_CHAR_MODEL_NUMBER_INIT_LEN (0x0a) |
User should set the length based on DEFAULT_MODEL_NUMBER. More... | |
#define | DIS_CHAR_MODEL_NUMBER_MAX_LEN (0x14) |
User can set the maximum length for model number. More... | |
#define | DIS_CHAR_PNP_ID_INIT_LEN 0x07 |
PnP id characteristic initial length. More... | |
#define | DIS_CHAR_PNP_ID_MAX_LEN 0x07 |
PnP id characteristic maximum length. More... | |
#define | DIS_CHAR_SERIAL_NUMBER_INIT_LEN 0x0f |
User should set the length based on DEFAULT_SERIAL_NUMBER. More... | |
#define | DIS_CHAR_SERIAL_NUMBER_MAX_LEN 0x14 |
User can set the maximum length for serial number. More... | |
#define | DIS_CHAR_SOFTWARE_REVISION_INIT_LEN 0x07 |
User should set the length based on DEFAULT_SOFTWARE_REVISION. More... | |
#define | DIS_CHAR_SOFTWARE_REVISION_MAX_LEN 0x14 |
User can set the maximum length for software revision. More... | |
#define | DIS_CHAR_SYSTEM_ID_INIT_LEN sizeof(system_id_char_value_t) |
system id characteristic initial length More... | |
#define | DIS_CHAR_SYSTEM_ID_MAX_LEN sizeof(system_id_char_value_t) |
system id characteristic maximum length More... | |
#define | DIS_TOTAL_CHARATERISTIC_NUM 0x09 |
number of device information service characteristics More... | |
#define | PNP_ID_PRODUCT_ID 0x3333 |
#define | PNP_ID_PRODUCT_VERSION 0x0001 |
#define | PNP_ID_VENDOR_ID 0x2222 |
#define | PNP_ID_VENDOR_ID_SOURCE 0x01 |
PnP ID characteristic value configure by user. More... | |
#define | SYSTEM_ID_MANUFACTURER_ID "\x00\x00\x00\x00\x00" |
#define | SYSTEM_ID_MANUFACTURER_ID_LEN 0x05 |
system ID characteristic default values More... | |
#define | SYSTEM_ID_ORG_UNIQUE_ID "\x00\x04\x25" |
#define | SYSTEM_ID_ORG_UNIQUE_ID_LEN 0x03 |
#define | UPDATE_FIRMWARE_REVISION(ptr, info_data, conn_handle) |
Macro used for updating firmware revision after defining the service using dis_primary_service_define. More... | |
#define | UPDATE_HARDWARE_REVISION(ptr, info_data, conn_handle) |
Macro used for updating hardware revision after defining the service using dis_primary_service_define. More... | |
#define | UPDATE_IEEE_REG_CERT_DATA_LIST(ptr, info_data, conn_handle) |
Macro used for updating IEEE regulatory certification data list after defining the service using dis_primary_service_define. More... | |
#define | UPDATE_MANUFACTURER_STRING(ptr, info_data, conn_handle) |
Macro used for updating manufacturing string after defining the service using dis_primary_service_define. More... | |
#define | UPDATE_MODEL_NUMBER(ptr, info_data, conn_handle) |
Macro used for updating model number after defining the service using dis_primary_service_define. More... | |
#define | UPDATE_PNP_ID(ptr, info_data, conn_handle) |
Macro used for updating PnP ID after defining the service using dis_primary_service_define. More... | |
#define | UPDATE_SERIAL_NUMBER(ptr, info_data, conn_handle) |
Macro used for updating serial number after defining the service using dis_primary_service_define. More... | |
#define | UPDATE_SOFTWARE_REVISION(ptr, info_data, conn_handle) |
Macro used for updating software revision after defining the service using dis_primary_service_define. More... | |
#define | UPDATE_SYSTEM_ID(ptr, info_data, conn_handle) |
Macro used for updating system ID after defining the service using dis_primary_service_define. More... | |
Typedefs | |
typedef struct dis_gatt_service_handler | dis_gatt_service_handler_t |
Enumerations | |
enum | dis_info_type { DIS_MANUFACTURER_NAME = 0, DIS_MODEL_NUMBER, DIS_SERIAL_NUMBER, DIS_HARDWARE_REVISION, DIS_FIRMWARE_REVISION, DIS_SOFTWARE_REVISION, DIS_SYSTEM_ID, DIS_PNP_ID, DIS_IEEE_REG_CERT_DATA_LIST, DIS_END_VALUE } |
The type of the information. More... | |
Functions | |
at_ble_status_t | dis_info_update (dis_gatt_service_handler_t *dis_serv, dis_info_type info_type, dis_info_data *info_data, at_ble_handle_t conn_handle) |
Update the DIS characteristic value after defining the services using dis_primary_service_define. More... | |
void | dis_init_service (dis_gatt_service_handler_t *device_info_serv) |
DIS service and characteristic initialization(Called only once by user). More... | |
at_ble_status_t | dis_primary_service_define (dis_gatt_service_handler_t *dis_primary_service) |
Register a dis service instance inside stack. More... | |
#define DEFAULT_FIRMWARE_REIVSION ("FW_BETA") |
User should set the default firmware revision before calling dis_init_service API.
Referenced by dis_init_service().
#define DEFAULT_HARDWARE_REVISION ("Rev A") |
User should set the default hardware revision before calling dis_init_service API.
Referenced by dis_init_service().
#define DEFAULT_MANUFACTURER_NAME ("ATMEL") |
User should set the default manufacturer name before calling dis_init_service API.
Referenced by dis_init_service().
#define DEFAULT_MODEL_NUMBER ("BLE DEVICE") |
User should set the default model number before calling dis_init_service API.
Referenced by dis_init_service().
#define DEFAULT_SERIAL_NUMBER ("BTLC1000/SAMB11") |
User should set the default serial number before calling dis_init_service API.
Referenced by dis_init_service().
#define DEFAULT_SOFTWARE_REVISION ("SW_BETA") |
User should set the default software revision before calling dis_init_service API.
Referenced by dis_init_service().
#define DIS_CHAR_FIRMWARE_REIVSION_INIT_LEN 0x07 |
User should set the length based on DEFAULT_FIRMWARE_REIVSION.
Referenced by dis_init_service().
#define DIS_CHAR_FIRMWARE_REIVSION_MAX_LEN 0x14 |
User can set the maximum length for firmware revision.
Referenced by dis_init_service().
#define DIS_CHAR_HARDWARE_REVISION_INIT_LEN 0x05 |
User should set the length based on DEFAULT_HARDWARE_REVISION.
Referenced by dis_init_service().
#define DIS_CHAR_HARDWARE_REVISION_MAX_LEN 0x14 |
User can set the maximum length for hardware revision.
Referenced by dis_init_service().
#define DIS_CHAR_IEEE_REG_CERT_DATA_LIST_INIT_LEN 0x01 |
IEEE regulatory certification data list characteristic minimum length.
Referenced by dis_init_service().
#define DIS_CHAR_IEEE_REG_CERT_DATA_LIST_MAX_LEN 0x0a |
IEEE regulatory certification data list characteristic maximum length.
Referenced by dis_init_service().
#define DIS_CHAR_MANUFACTURER_NAME_INIT_LEN (0x05) |
User should set the length based on DEFAULT_MANUFACTURER_NAME.
Referenced by dis_init_service().
#define DIS_CHAR_MANUFACTURER_NAME_MAX_LEN (0x14) |
User can set the maximum length for manufacture name.
Referenced by dis_init_service().
#define DIS_CHAR_MODEL_NUMBER_INIT_LEN (0x0a) |
User should set the length based on DEFAULT_MODEL_NUMBER.
Referenced by dis_init_service().
#define DIS_CHAR_MODEL_NUMBER_MAX_LEN (0x14) |
User can set the maximum length for model number.
Referenced by dis_init_service().
#define DIS_CHAR_PNP_ID_INIT_LEN 0x07 |
PnP id characteristic initial length.
Referenced by dis_init_service().
#define DIS_CHAR_PNP_ID_MAX_LEN 0x07 |
PnP id characteristic maximum length.
Referenced by dis_init_service().
#define DIS_CHAR_SERIAL_NUMBER_INIT_LEN 0x0f |
User should set the length based on DEFAULT_SERIAL_NUMBER.
Referenced by dis_init_service().
#define DIS_CHAR_SERIAL_NUMBER_MAX_LEN 0x14 |
User can set the maximum length for serial number.
Referenced by dis_init_service().
#define DIS_CHAR_SOFTWARE_REVISION_INIT_LEN 0x07 |
User should set the length based on DEFAULT_SOFTWARE_REVISION.
Referenced by dis_init_service().
#define DIS_CHAR_SOFTWARE_REVISION_MAX_LEN 0x14 |
User can set the maximum length for software revision.
Referenced by dis_init_service().
#define DIS_CHAR_SYSTEM_ID_INIT_LEN sizeof(system_id_char_value_t) |
system id characteristic initial length
Referenced by dis_init_service().
#define DIS_CHAR_SYSTEM_ID_MAX_LEN sizeof(system_id_char_value_t) |
system id characteristic maximum length
Referenced by dis_init_service().
#define DIS_TOTAL_CHARATERISTIC_NUM 0x09 |
number of device information service characteristics
Referenced by dis_primary_service_define().
#define PNP_ID_PRODUCT_ID 0x3333 |
Referenced by dis_init_service().
#define PNP_ID_PRODUCT_VERSION 0x0001 |
Referenced by dis_init_service().
#define PNP_ID_VENDOR_ID 0x2222 |
Referenced by dis_init_service().
#define PNP_ID_VENDOR_ID_SOURCE 0x01 |
PnP ID characteristic value configure by user.
Referenced by dis_init_service().
#define SYSTEM_ID_MANUFACTURER_ID "\x00\x00\x00\x00\x00" |
Referenced by dis_init_service().
#define SYSTEM_ID_MANUFACTURER_ID_LEN 0x05 |
system ID characteristic default values
Referenced by dis_init_service().
#define SYSTEM_ID_ORG_UNIQUE_ID "\x00\x04\x25" |
Referenced by dis_init_service().
#define SYSTEM_ID_ORG_UNIQUE_ID_LEN 0x03 |
Referenced by dis_init_service().
#define UPDATE_FIRMWARE_REVISION | ( | ptr, | |
info_data, | |||
conn_handle | |||
) |
Macro used for updating firmware revision after defining the service using dis_primary_service_define.
#define UPDATE_HARDWARE_REVISION | ( | ptr, | |
info_data, | |||
conn_handle | |||
) |
Macro used for updating hardware revision after defining the service using dis_primary_service_define.
#define UPDATE_IEEE_REG_CERT_DATA_LIST | ( | ptr, | |
info_data, | |||
conn_handle | |||
) |
Macro used for updating IEEE regulatory certification data list after defining the service using dis_primary_service_define.
#define UPDATE_MANUFACTURER_STRING | ( | ptr, | |
info_data, | |||
conn_handle | |||
) |
Macro used for updating manufacturing string after defining the service using dis_primary_service_define.
#define UPDATE_MODEL_NUMBER | ( | ptr, | |
info_data, | |||
conn_handle | |||
) |
Macro used for updating model number after defining the service using dis_primary_service_define.
#define UPDATE_PNP_ID | ( | ptr, | |
info_data, | |||
conn_handle | |||
) |
Macro used for updating PnP ID after defining the service using dis_primary_service_define.
#define UPDATE_SERIAL_NUMBER | ( | ptr, | |
info_data, | |||
conn_handle | |||
) |
Macro used for updating serial number after defining the service using dis_primary_service_define.
#define UPDATE_SOFTWARE_REVISION | ( | ptr, | |
info_data, | |||
conn_handle | |||
) |
Macro used for updating software revision after defining the service using dis_primary_service_define.
#define UPDATE_SYSTEM_ID | ( | ptr, | |
info_data, | |||
conn_handle | |||
) |
Macro used for updating system ID after defining the service using dis_primary_service_define.
typedef struct dis_gatt_service_handler dis_gatt_service_handler_t |
enum dis_info_type |
at_ble_status_t dis_info_update | ( | dis_gatt_service_handler_t * | dis_serv, |
dis_info_type | info_type, | ||
dis_info_data * | info_data, | ||
at_ble_handle_t | conn_handle | ||
) |
Update the DIS characteristic value after defining the services using dis_primary_service_define.
[in] | dis_serv | dis service instance |
[in] | info_type | dis characteristic type to be updated |
[in] | info_data | data need to be updated |
References ALL_UNUSED, at_ble_characteristic_value_set(), AT_BLE_FAILURE, AT_BLE_SUCCESS, at_ble_characteristic_t::char_val_handle, dis_info_data::data_len, DBG_LOG, dis_info_data::info_data, at_ble_characteristic_t::init_value, dis_gatt_service_handler::serv_chars, and at_ble_characteristic_t::value_max_len.
void dis_init_service | ( | dis_gatt_service_handler_t * | device_info_serv | ) |
DIS service and characteristic initialization(Called only once by user).
[in] | device_info_serv | dis service instance |
DIS service and characteristic initialization(Called only once by user).
References AT_BLE_ATTR_NO_PERMISSIONS, AT_BLE_ATTR_READABLE_NO_AUTHN_NO_AUTHR, AT_BLE_ATTR_READABLE_REQ_AUTHN_NO_AUTHR, AT_BLE_CHAR_READ, AT_BLE_UUID_16, BLE_PAIR_ENABLE, at_ble_characteristic_t::char_val_handle, at_ble_characteristic_t::client_config_handle, at_ble_characteristic_t::client_config_permissions, DEFAULT_FIRMWARE_REIVSION, device_info_char_value_t::default_firmware_revision, DEFAULT_HARDWARE_REVISION, device_info_char_value_t::default_hardware_revision, DEFAULT_MANUFACTURER_NAME, DEFAULT_MODEL_NUMBER, device_info_char_value_t::default_model_number, device_info_char_value_t::default_pnp_id, DEFAULT_SERIAL_NUMBER, device_info_char_value_t::default_serial_number, DEFAULT_SOFTWARE_REVISION, device_info_char_value_t::default_software_revision, device_info_char_value_t::default_system_id, DIS_CHAR_FIRMWARE_REIVSION_INIT_LEN, DIS_CHAR_FIRMWARE_REIVSION_MAX_LEN, DIS_CHAR_FIRMWARE_REIVSION_UUID, DIS_CHAR_HARDWARE_REVISION_INIT_LEN, DIS_CHAR_HARDWARE_REVISION_MAX_LEN, DIS_CHAR_HARDWARE_REVISION_UUID, DIS_CHAR_IEEE_REG_CERT_DATA_LIST_INIT_LEN, DIS_CHAR_IEEE_REG_CERT_DATA_LIST_MAX_LEN, DIS_CHAR_IEEE_REG_CERT_DATA_LIST_UUID, DIS_CHAR_MANUFACTURER_NAME_INIT_LEN, DIS_CHAR_MANUFACTURER_NAME_MAX_LEN, DIS_CHAR_MANUFACTURER_NAME_UUID, DIS_CHAR_MODEL_NUMBER_INIT_LEN, DIS_CHAR_MODEL_NUMBER_MAX_LEN, DIS_CHAR_MODEL_NUMBER_UUID, DIS_CHAR_PNP_ID_INIT_LEN, DIS_CHAR_PNP_ID_MAX_LEN, DIS_CHAR_PNP_ID_UUID, DIS_CHAR_SERIAL_NUMBER_INIT_LEN, DIS_CHAR_SERIAL_NUMBER_MAX_LEN, DIS_CHAR_SERIAL_NUMBER_UUID, DIS_CHAR_SOFTWARE_REVISION_INIT_LEN, DIS_CHAR_SOFTWARE_REVISION_MAX_LEN, DIS_CHAR_SOFTWARE_REVISION_UUID, DIS_CHAR_SYSTEM_ID_INIT_LEN, DIS_CHAR_SYSTEM_ID_MAX_LEN, DIS_CHAR_SYSTEM_ID_UUID, DIS_SERVICE_UUID, device_info_char_value_t::ieee_reg_cert_data_list, at_ble_characteristic_t::init_value, system_id_char_value_t::manufacturer_id, device_info_char_value_t::manufacturer_name, system_id_char_value_t::org_unique_id, PNP_ID_PRODUCT_ID, PNP_ID_PRODUCT_VERSION, PNP_ID_VENDOR_ID, PNP_ID_VENDOR_ID_SOURCE, at_ble_characteristic_t::presentation_format, pnp_id_char_value_t::product_id, pnp_id_char_value_t::product_version, at_ble_characteristic_t::properties, dis_gatt_service_handler::serv_chars, dis_gatt_service_handler::serv_handle, dis_gatt_service_handler::serv_uuid, at_ble_characteristic_t::server_config_handle, at_ble_characteristic_t::server_config_permissions, SYSTEM_ID_MANUFACTURER_ID, SYSTEM_ID_MANUFACTURER_ID_LEN, SYSTEM_ID_ORG_UNIQUE_ID, SYSTEM_ID_ORG_UNIQUE_ID_LEN, at_ble_uuid_t::type, at_ble_characteristic_t::user_desc, at_ble_characteristic_t::user_desc_handle, at_ble_characteristic_t::user_desc_len, at_ble_characteristic_t::user_desc_max_len, at_ble_characteristic_t::user_desc_permissions, at_ble_uuid_t::uuid, at_ble_characteristic_t::uuid, at_ble_characteristic_t::value_init_len, at_ble_characteristic_t::value_max_len, at_ble_characteristic_t::value_permissions, pnp_id_char_value_t::vendor_id, and pnp_id_char_value_t::vendor_id_source.
Referenced by htp_init().
at_ble_status_t dis_primary_service_define | ( | dis_gatt_service_handler_t * | dis_primary_service | ) |
Register a dis service instance inside stack.
[in] | dis_primary_service | dis service instance |
References at_ble_primary_service_define(), DIS_TOTAL_CHARATERISTIC_NUM, dis_gatt_service_handler::serv_chars, dis_gatt_service_handler::serv_handle, and dis_gatt_service_handler::serv_uuid.
Referenced by htp_init().