Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Related Pages
Here is a list of all related documentation pages:
[detail level 12]
oLicenseSubject to your compliance with these terms, you may use Microchip software and any derivatives exclusively with Microchip products
oExtra Information for SERCOM USART Driver
oExamples for SERCOM USART DriverThis is a list of the available Quick Start guides (QSGs) and example applications for SAM Serial USART (SERCOM USART) Driver
|oQuick Start Guide for SERCOM USART - BasicThis quick start will echo back characters typed into the terminal
|oQuick Start Guide for SERCOM USART - CallbackThis quick start will echo back characters typed into the terminal, using asynchronous TX and RX callbacks from the USART peripheral
|oQuick Start Guide for Using DMA with SERCOM USARTThe supported board list:
|\Quick Start Guide for SERCOM USART LINThe supported board list:
oSERCOM USART MUX SettingsThe following lists the possible internal SERCOM module pad function assignments, for the four SERCOM pads when in USART mode
oDocument Revision History
oExtra Information for SYSTEM Driver
oDocument Revision History
oExtra Information for SYSTEM CLOCK Driver
oExamples for System Clock DriverThis is a list of the available Quick Start guides (QSGs) and example applications for SAM System Clock Management (SYSTEM CLOCK) Driver
oDocument Revision History
oExtra Information for SYSTEM INTERRUPT Driver
oExamples for SYSTEM INTERRUPT DriverThis is a list of the available Quick Start guides (QSGs) and example applications for SAM System Interrupt (SYSTEM INTERRUPT) Driver
oDocument Revision History
oExtra Information for SYSTEM PINMUX Driver
oExamples for SYSTEM PINMUX DriverThis is a list of the available Quick Start guides (QSGs) and example applications for SAM System Pin Multiplexer (SYSTEM PINMUX) Driver
|\Quick Start Guide for SYSTEM PINMUX - BasicIn this use case, the PINMUX module is configured for:
oDocument Revision History
oExtra Information for EXTINT Driver
oExamples for EXTINT DriverThis is a list of the available Quick Start guides (QSGs) and example applications for SAM External Interrupt (EXTINT) Driver
oDocument Revision History
oQuick start guide for Serial Interface serviceThis is the quick start guide for the Serial Interface module, with step-by-step instructions on how to configure and use the serial in a selection of use cases
|\Advanced use case - Send a packet of serial dataIn this use case, the USART module is configured for:
oExtra Information for TC Driver
oExamples for TC DriverThis is a list of the available Quick Start guides (QSGs) and example applications for SAM Timer/Counter (TC) Driver
oDocument Revision History
oExtra Information for PORT Driver
oExamples for PORT DriverThis is a list of the available Quick Start guides (QSGs) and example applications for SAM Port (PORT) Driver
|\Quick Start Guide for PORT - BasicIn this use case, the PORT module is configured for:
oDocument Revision History
oQuick Start Guide for the SAM AT30TSE75X Temperature Sensor DriverIn this use case we will interface the temperature sensor, set a resolution and read the temperature
oExtra Information for SERCOM I2C Driver
oExamples for SERCOM I2C DriverThis is a list of the available Quick Start guides (QSGs) and example applications for Asfdoc_sam0_sercom_i2c_group
oDocument Revision History
oQuick Start Guide for SERCOM I2C Master - BasicIn this use case, the I2C will used and set up as follows:
\Quick Start Guide for Using DMA with SERCOM I2C MasterThe supported board list: