at_ble_api.h | |
 at_ble_errno.h | |
 at_ble_trace.h | |
 ble_utils.h | BLE Utils declarations |
 board.h | Standard board header file |
 board_init.c | SAM L21 Xplained Pro board initialization |
 clock.c | SAM L21 Clock Driver |
 clock.h | SAM Clock Driver |
 clock_config_check.h | SAM L21 Clock Driver |
 clock_feature.h | SAM L21 Clock Driver |
 compiler.h | Commonly used includes, types and macros |
 conf_board.h | SAM L21 Xplained Pro board configuration |
 conf_clocks.h | SAM L21 Clock configuration |
 conf_console.h | SAM L21 Console configuration |
 conf_extint.h | SAM L21 External Interrupt Driver Configuration Header |
 conf_serialdrv.h | SAM L21 serial driver configuration |
 conf_timer.h | Timer Driver Configuration Header |
 console_serial.c | Serial Console functionalities |
 console_serial.h | Serial Console functionalities |
 delay.h | Common Delay Service |
 extint.c | SAM External Interrupt Driver |
 extint.h | SAM External Interrupt Driver |
 extint_callback.c | SAM External Interrupt Driver |
 extint_callback.h | SAM External Interrupt Driver |
 gclk.c | SAM L21 Generic Clock Driver |
 gclk.h | SAM Generic Clock Driver |
 ibeacon.c | Simple BTLC1000 Beacon Application |
 ibeacon.h | IBeacon Application Declarations |
 interrupt.h | Global interrupt management for 8- and 32-bit AVR |
 interrupt_sam_nvic.c | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 interrupt_sam_nvic.h | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 io.h | Arch file for SAM0 |
 mrecursion.h | Preprocessor macro recursion utils |
 mrepeat.h | Preprocessor macro repeating utils |
 parts.h | Atmel part identification macros |
 pinmux.c | SAM Pin Multiplexer Driver |
 pinmux.h | SAM Pin Multiplexer Driver |
 platform.c | Platform Abstraction layer for BLE applications |
 platform.h | Platform Abstraction layer for BLE applications |
 port.c | SAM GPIO Port Driver |
 port.h | SAM GPIO Port Driver |
 power.h | SAM L21/L22/R30/R34/R35 Power functionality |
 preprocessor.h | Preprocessor utils |
 profiles.h | BLE Profile related declarations |
 qs_lin.h | SAM USART LIN Quick Start |
 qs_pinmux_basic.h | SAM PINMUX Driver Quick Start |
 qs_port_basic.h | SAM GPIO Port Driver Quick Start |
 qs_usart_basic_use.h | SAM USART Quick Start |
 qs_usart_callback.h | SAM USART Quick Start |
 qs_usart_dma_use.h | SAM Quick Start Guide for Using Usart driver with DMA |
 read.c | System-specific implementation of the _read function used by the standard library |
 reset.h | SAM Reset functionality |
 saml21_xplained_pro.h | SAM L21 Xplained Pro board definition |
 sercom.c | SAM Serial Peripheral Interface Driver |
 sercom.h | SAM Serial Peripheral Interface Driver |
 sercom_interrupt.c | SAM Serial Peripheral Interface Driver |
 sercom_interrupt.h | SAM Serial Peripheral Interface Driver |
 sercom_pinout.h | SAM SERCOM Module Pinout Definitions |
 serial.h | Serial Mode management |
 serial_drv.c | Handles Serial driver functionalities |
 serial_drv.h | Handles Serial driver functionalities |
 serial_fifo.c | This file controls the software Serial FIFO management |
 serial_fifo.h | This file controls the software Serial FIFO management |
 status_codes.h | Status code definitions |
 stdio_serial.h | Common Standard I/O Serial Management |
 stringz.h | Preprocessor stringizing utils |
 system.c | SAM System related functionality |
 system.h | SAM System related functionality |
 system_interrupt.c | SAM System Interrupt Driver |
 system_interrupt.h | SAM System Interrupt Driver |
 system_interrupt_features.h | SAM L21 System Interrupt Driver |
 systick_counter.c | ARM functions for busy-wait delay loops |
 systick_counter.h | ARM functions for busy-wait delay loops |
 tc.c | SAM TC - Timer Counter Driver |
 tc.h | SAM TC - Timer Counter Driver |
 tc_interrupt.c | SAM TC - Timer Counter Callback Driver |
 tc_interrupt.h | SAM TC - Timer Counter Callback Driver |
 timer_hw.c | Handler timer functionalities |
 timer_hw.h | Handles timer functionalities |
 tpaste.h | Preprocessor token pasting utils |
 usart.c | SAM SERCOM USART Driver |
 usart.h | SAM SERCOM USART Driver |
 usart_interrupt.c | SAM SERCOM USART Asynchronous Driver |
 usart_interrupt.h | SAM SERCOM USART Asynchronous Driver |
 usart_serial.h | USART Serial wrapper service for the SAM D/L/C/R devices |
 write.c | System-specific implementation of the _write function used by the standard library |