![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | BLE Manager |
![]() ![]() | BLE Manager declarations |
![]() ![]() | BLE Utils declarations |
![]() ![]() | Standard board header file |
![]() ![]() | SAM L21 Xplained Pro board initialization |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | SAM Clock Driver |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | SAM L21 Xplained Pro board configuration |
![]() ![]() | SAM L21 Clock configuration |
![]() ![]() | SAM L21 Console configuration |
![]() ![]() | SAM L21 External Interrupt Driver Configuration Header |
![]() ![]() | SAM L21 serial driver configuration |
![]() ![]() | Timer Driver Configuration Header |
![]() ![]() | Serial Console functionalities |
![]() ![]() | Serial Console functionalities |
![]() ![]() | Common Delay Service |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM L21 Generic Clock Driver |
![]() ![]() | SAM Generic Clock Driver |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM0 |
![]() ![]() | |
![]() ![]() | Preprocessor macro recursion utils |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Atmel part identification macros |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | Platform Abstraction layer for BLE applications |
![]() ![]() | Platform Abstraction layer for BLE applications |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM L21/L22/R30/R34/R35 Power functionality |
![]() ![]() | Preprocessor utils |
![]() ![]() | BLE Profile related declarations |
![]() ![]() | SAM USART LIN Quick Start |
![]() ![]() | SAM PINMUX Driver Quick Start |
![]() ![]() | SAM GPIO Port Driver Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM Quick Start Guide for Using Usart driver with DMA |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | SAM Reset functionality |
![]() ![]() | SAM L21 Xplained Pro board definition |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM SERCOM Module Pinout Definitions |
![]() ![]() | Serial Mode management |
![]() ![]() | Handles Serial driver functionalities |
![]() ![]() | Handles Serial driver functionalities |
![]() ![]() | This file controls the software Serial FIFO management |
![]() ![]() | This file controls the software Serial FIFO management |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM L21 System Interrupt Driver |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | SAM TC - Timer Counter Driver |
![]() ![]() | SAM TC - Timer Counter Driver |
![]() ![]() | SAM TC - Timer Counter Callback Driver |
![]() ![]() | SAM TC - Timer Counter Callback Driver |
![]() ![]() | Handler timer functionalities |
![]() ![]() | Handles timer functionalities |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |
![]() ![]() | USART Serial wrapper service for the SAM D/L/C/R devices |
![]() ![]() | System-specific implementation of the _write function used by the standard library |