Parameters of the AT_BLE_HTPT_DISABLE_IND message.
#include <at_ble_api.h>
Data Fields | |
uint16_t | conhdl |
Connection handle. More... | |
uint16_t | interm_temp_ntf_en |
Intermediate temperature notification configuration. More... | |
uint16_t | meas_intv |
Measurement interval. More... | |
uint16_t | meas_intv_ind_en |
Measurement interval indication configuration. More... | |
uint16_t | temp_meas_ind_en |
Temperature measurement indication configuration. More... | |
uint16_t at_ble_htpt_disable_ind_t::conhdl |
Connection handle.
uint16_t at_ble_htpt_disable_ind_t::interm_temp_ntf_en |
Intermediate temperature notification configuration.
uint16_t at_ble_htpt_disable_ind_t::meas_intv |
Measurement interval.
uint16_t at_ble_htpt_disable_ind_t::meas_intv_ind_en |
Measurement interval indication configuration.
uint16_t at_ble_htpt_disable_ind_t::temp_meas_ind_en |
Temperature measurement indication configuration.