Microchip® Advanced Software Framework

hw_timer_struct Struct Reference

Data Fields

uint32_t timer_frequency
 
void * timer_id
 
struct tc_module timer_instance
 
uint32_t timer_usage
 

uint32_t hw_timer_struct::timer_frequency
void* hw_timer_struct::timer_id
uint32_t hw_timer_struct::timer_usage