Microchip® Advanced Software Framework

immediate_alert.h File Reference

Immediate Alert Service declarations.

Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.

#include "ble_manager.h"

Data Structures

struct  gatt_ias_char_handler
 

Macros

#define IAS_CHARACTERISTIC_COUNT   (1)
 count of characteristics in immediate alert service More...
 
#define IAS_CLIENT   0
 
#define IAS_INCLUDED_SERVICE_COUNT   (0)
 count of included service in immediate alert service More...
 
#define IAS_NO_SIGNED_WRITE   (false)
 
#define IAS_SERVER   0
 
#define IAS_WRITE_LENGTH   (1)
 
#define IAS_WRITE_OFFSET   (0)
 
#define IAS_WRITE_WITH_RESPONSE   (false)
 
#define INVALID_IAS_PARAM   (0xff)
 Invalid parameter written. More...
 
#define MAX_IAS_CHAR_SIZE   (1)
 

Typedefs

typedef struct
gatt_ias_char_handler 
gatt_ias_char_handler_t
 
typedef enum immediate_alert_level immediate_alert_level_t
 

Enumerations

enum  immediate_alert_level {
  IAS_NO_ALERT,
  IAS_MID_ALERT,
  IAS_HIGH_ALERT
}
 

Functions

at_ble_status_t ias_alert_level_write (at_ble_handle_t conn_handle, at_ble_handle_t char_handle, immediate_alert_level_t alert_level)
 write a characteristic to Immediate Alert Characteristics More...
 

#define IAS_CHARACTERISTIC_COUNT   (1)

count of characteristics in immediate alert service

#define IAS_CLIENT   0
#define IAS_INCLUDED_SERVICE_COUNT   (0)

count of included service in immediate alert service

#define IAS_NO_SIGNED_WRITE   (false)

Referenced by ias_alert_level_write().

#define IAS_SERVER   0
#define IAS_WRITE_LENGTH   (1)

Referenced by ias_alert_level_write().

#define IAS_WRITE_OFFSET   (0)

Referenced by ias_alert_level_write().

#define IAS_WRITE_WITH_RESPONSE   (false)

Referenced by ias_alert_level_write().

#define INVALID_IAS_PARAM   (0xff)

Invalid parameter written.

#define MAX_IAS_CHAR_SIZE   (1)

Enumerator
IAS_NO_ALERT 
IAS_MID_ALERT 
IAS_HIGH_ALERT 

at_ble_status_t ias_alert_level_write ( at_ble_handle_t  conn_handle,
at_ble_handle_t  char_handle,
immediate_alert_level_t  alert_level 
)

write a characteristic to Immediate Alert Characteristics

if with_response is True, write completion will be reported via AT_BLE_CHARACTERISTIC_WRITE_RESPONSE event

Parameters
[in]conn_handlehandle of the connection
[in]char_handlehandle of the characteristic
[in]alertlevel need to write
Returns
AT_BLE_SUCCESS operation completed successfully
AT_BLE_FAILURE Generic error.

if with_response is True, write completion will be reported via AT_BLE_CHARACTERISTIC_WRITE_RESPONSE event

Parameters
[in]conn_handlehandle of the connection
[in]char_handlehandle of the characteristic
[in]alert_levelalert level need to write
Returns
AT_BLE_SUCCESS operation completed successfully
AT_BLE_FAILURE Generic error.

References at_ble_characteristic_write(), IAS_NO_SIGNED_WRITE, IAS_WRITE_LENGTH, IAS_WRITE_OFFSET, and IAS_WRITE_WITH_RESPONSE.

Referenced by rssi_update().