Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration.

Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define BOARD_AT30TSE_DEVICE_ADDR   0x07
 
#define BOARD_AT30TSE_TWI   TWI0
 Configure AT30TSE pins. More...
 
#define BOARD_AT30TSE_TWI_ID   ID_TWI0
 
#define BOARD_TWI_SPEED   (400000u)
 
#define BOARD_USING_AT30TSE   AT30TSE758
 
#define CONF_BOARD_TWI0
 
#define CONF_BOARD_UART_CONSOLE
 Enable Com Port. More...
 
#define CONF_BOARD_USART0
 

#define BOARD_AT30TSE_DEVICE_ADDR   0x07
#define BOARD_AT30TSE_TWI   TWI0

Configure AT30TSE pins.

#define BOARD_AT30TSE_TWI_ID   ID_TWI0
#define BOARD_TWI_SPEED   (400000u)
#define BOARD_USING_AT30TSE   AT30TSE758
#define CONF_BOARD_TWI0
#define CONF_BOARD_UART_CONSOLE

Enable Com Port.

#define CONF_BOARD_USART0