BLE Utils declarations.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Macros | |
#define | ALL_UNUSED(...) ALL_UNUSED_IMPL( VA_NUM_ARGS(__VA_ARGS__))(__VA_ARGS__ ) |
#define | ALL_UNUSED_IMPL(nargs) ALL_UNUSED_IMPL_(nargs) |
#define | ALL_UNUSED_IMPL_(nargs) UNUSED ## nargs |
#define | BLE_ASSERT (true) |
#define | ble_assert(expr) |
#define | BLE_ROLE_ALL 0x0F |
Device has all role, both peripheral and central. More... | |
#define | BLE_ROLE_BROADCASTER 0x02 |
Broadcaster role. More... | |
#define | BLE_ROLE_CENTRAL 0x05 |
Master/Central role. More... | |
#define | BLE_ROLE_OBSERVER 0x01 |
Observer role. More... | |
#define | BLE_ROLE_PERIPHERAL 0x0A |
Peripheral/Slave role. More... | |
#define | BLE_SDK_BUILD_NO(version) (version & 0x0000FFFF) |
#define | BLE_SDK_MAJOR_NO(version) ((version >> 28) & 0x0000000F) |
BluSDK version. More... | |
#define | BLE_SDK_MINOR_NO(version) ((version >> 24) & 0x0000000F) |
#define | BLE_SDK_MINOR_NO_INC (1) |
#define | BLE_SDK_VERSION BLUSDK_VER_6_1 |
#define | BLU_SDK_API |
#define | BLUSDK_VER_6_0 (0x60000000) |
#define | BLUSDK_VER_6_1 (0x61000000) |
#define | BTLC1000_MR 0x00 |
#define | BTLC1000_ZR 0x01 |
#define | DBG_LOG |
#define | DBG_LOG_ADV |
#define | DBG_LOG_CONT printf |
#define | DBG_LOG_CONT_DEV ALL_UNUSED |
#define | DBG_LOG_DEV ALL_UNUSED |
#define | DBG_LOG_PTS ALL_UNUSED |
#define | IEEE11073_EXPONENT (0xFF000000) |
#define | IEEE754_MANTISA(val) ((uint32_t)(val * 10)) |
#define | IEEE754_TO_IEEE11073_FLOAT(f_val) |
#define | NIBBLE2ASCII(nibble) (((nibble < 0x0A) ? (nibble + '0') : (nibble + 0x57))) |
#define | UNUSED1(x) (void)(x) |
#define | UNUSED2(x, y) (void)(x),(void)(y) |
#define | UNUSED3(x, y, z) (void)(x),(void)(y),(void)(z) |
#define | UNUSED4(a, x, y, z) (void)(a),(void)(x),(void)(y),(void)(z) |
#define | UNUSED5(a, b, x, y, z) (void)(a),(void)(b),(void)(x),(void)(y),(void)(z) |
#define | UNUSED6(a, b, c, x, y, z) (void)(a),(void)(b),(void)(c),(void)(x),(void)(y),(void)(z) |
#define | UNUSED7(a, b, c, d, x, y, z) (void)(a),(void)(b),(void)(c),(void)(d),(void)(x),(void)(y),(void)(z) |
#define | UNUSED8(a, b, c, d, e, x, y, z) (void)(a),(void)(b),(void)(c),(void)(d),(void)(e),(void)(x),(void)(y),(void)(z) |
#define | VA_NUM_ARGS(...) VA_NUM_ARGS_IMPL(__VA_ARGS__, 8, 7, 6, 5, 4, 3, 2, 1) |
#define | VA_NUM_ARGS_IMPL(_1, _2, _3, _4, _5, _6, _7, _8, N,...) N |
Functions | |
static uint32_t | convert_ieee754_ieee11073_float (float f_val) |
static void | dump_hex_buffer (void *buf, uint32_t len) |
uint8_t | getchar_timeout (uint32_t timeout) |
#define ALL_UNUSED | ( | ... | ) | ALL_UNUSED_IMPL( VA_NUM_ARGS(__VA_ARGS__))(__VA_ARGS__ ) |
#define ALL_UNUSED_IMPL | ( | nargs | ) | ALL_UNUSED_IMPL_(nargs) |
#define ALL_UNUSED_IMPL_ | ( | nargs | ) | UNUSED ## nargs |
#define BLE_ASSERT (true) |
#define ble_assert | ( | expr | ) |
Referenced by platform_gpio_set(), platform_init(), and platform_send_sync().
#define BLE_ROLE_ALL 0x0F |
Device has all role, both peripheral and central.
#define BLE_ROLE_BROADCASTER 0x02 |
Broadcaster role.
#define BLE_ROLE_CENTRAL 0x05 |
Master/Central role.
#define BLE_ROLE_OBSERVER 0x01 |
Observer role.
#define BLE_ROLE_PERIPHERAL 0x0A |
Peripheral/Slave role.
#define BLE_SDK_BUILD_NO | ( | version | ) | (version & 0x0000FFFF) |
Referenced by ble_sdk_version().
#define BLE_SDK_MAJOR_NO | ( | version | ) | ((version >> 28) & 0x0000000F) |
BluSDK version.
Referenced by ble_sdk_version().
#define BLE_SDK_MINOR_NO | ( | version | ) | ((version >> 24) & 0x0000000F) |
Referenced by ble_sdk_version().
#define BLE_SDK_MINOR_NO_INC (1) |
Referenced by ble_sdk_version().
#define BLE_SDK_VERSION BLUSDK_VER_6_1 |
Referenced by ble_sdk_version().
#define BLU_SDK_API |
#define BLUSDK_VER_6_0 (0x60000000) |
#define BLUSDK_VER_6_1 (0x61000000) |
#define BTLC1000_MR 0x00 |
#define BTLC1000_ZR 0x01 |
#define DBG_LOG |
Referenced by ble_advertisement_data_set(), ble_connected_state_handler(), ble_device_dead_handler(), ble_device_init(), ble_device_out_of_sync_handler(), ble_disconnected_state_handler(), ble_encryption_request_handler(), ble_encryption_status_change_handler(), ble_event_manager(), ble_init(), ble_mtu_changed_cmd_complete_handler(), ble_pair_done_handler(), ble_pair_key_request_handler(), ble_pair_request_handler(), ble_resolv_rand_addr_handler(), ble_scan_info_handler(), ble_scan_report_handler(), ble_sdk_version(), ble_send_slave_sec_request(), ble_set_dev_config(), ble_slave_security_request_handler(), gap_dev_scan(), lls_alert_read_response(), main(), pxp_app_init(), pxp_monitor_app_button_event(), pxp_monitor_connect_request(), pxp_monitor_discovery_complete_handler(), pxp_monitor_init(), pxp_monitor_scan_data_handler(), pxp_monitor_service_discover(), pxp_monitor_service_found_handler(), pxp_monitor_start_scan(), rssi_update(), and txps_power_read_response().
#define DBG_LOG_ADV |
Referenced by ble_advertisement_data_set().
#define DBG_LOG_CONT printf |
#define DBG_LOG_CONT_DEV ALL_UNUSED |
Referenced by ble_pair_done_handler(), and ble_pair_request_handler().
#define DBG_LOG_DEV ALL_UNUSED |
Referenced by ble_advertisement_data_set(), ble_characteristic_write_cmd_complete_handler(), ble_conn_param_update(), ble_connected_state_handler(), ble_disconnected_state_handler(), ble_encryption_request_handler(), ble_event_manager(), ble_mtu_changed_cmd_complete_handler(), ble_mtu_changed_indication_handler(), ble_pair_done_handler(), ble_pair_request_handler(), ble_resolv_rand_addr_handler(), ble_scan_info_handler(), ble_sdk_version(), ble_send_slave_sec_request(), ble_undefined_event_handler(), pxp_monitor_characteristic_read_response(), pxp_monitor_discovery_complete_handler(), and pxp_monitor_service_discover().
#define DBG_LOG_PTS ALL_UNUSED |
#define IEEE11073_EXPONENT (0xFF000000) |
#define IEEE754_MANTISA | ( | val | ) | ((uint32_t)(val * 10)) |
#define IEEE754_TO_IEEE11073_FLOAT | ( | f_val | ) |
Referenced by convert_ieee754_ieee11073_float().
#define NIBBLE2ASCII | ( | nibble | ) | (((nibble < 0x0A) ? (nibble + '0') : (nibble + 0x57))) |
#define UNUSED1 | ( | x | ) | (void)(x) |
#define UNUSED2 | ( | x, | |
y | |||
) | (void)(x),(void)(y) |
#define UNUSED3 | ( | x, | |
y, | |||
z | |||
) | (void)(x),(void)(y),(void)(z) |
#define UNUSED4 | ( | a, | |
x, | |||
y, | |||
z | |||
) | (void)(a),(void)(x),(void)(y),(void)(z) |
#define UNUSED5 | ( | a, | |
b, | |||
x, | |||
y, | |||
z | |||
) | (void)(a),(void)(b),(void)(x),(void)(y),(void)(z) |
#define UNUSED6 | ( | a, | |
b, | |||
c, | |||
x, | |||
y, | |||
z | |||
) | (void)(a),(void)(b),(void)(c),(void)(x),(void)(y),(void)(z) |
#define UNUSED7 | ( | a, | |
b, | |||
c, | |||
d, | |||
x, | |||
y, | |||
z | |||
) | (void)(a),(void)(b),(void)(c),(void)(d),(void)(x),(void)(y),(void)(z) |
#define UNUSED8 | ( | a, | |
b, | |||
c, | |||
d, | |||
e, | |||
x, | |||
y, | |||
z | |||
) | (void)(a),(void)(b),(void)(c),(void)(d),(void)(e),(void)(x),(void)(y),(void)(z) |
#define VA_NUM_ARGS | ( | ... | ) | VA_NUM_ARGS_IMPL(__VA_ARGS__, 8, 7, 6, 5, 4, 3, 2, 1) |
#define VA_NUM_ARGS_IMPL | ( | _1, | |
_2, | |||
_3, | |||
_4, | |||
_5, | |||
_6, | |||
_7, | |||
_8, | |||
N, | |||
... | |||
) | N |
|
inlinestatic |
References IEEE754_TO_IEEE11073_FLOAT.
|
inlinestatic |
References DBG_LOG_CONT.
uint8_t getchar_timeout | ( | uint32_t | timeout | ) |