#include <at_ble_api.h>
Data Fields | |
at_ble_handle_t | char_handle |
uint16_t | char_len |
uint8_t | char_new_value [AT_BLE_MAX_ATT_LEN] |
uint16_t | char_offset |
uint8_t | conn_handle |
at_ble_status_t | status |
at_ble_handle_t at_ble_characteristic_changed_t::char_handle |
uint16_t at_ble_characteristic_changed_t::char_len |
uint8_t at_ble_characteristic_changed_t::char_new_value[AT_BLE_MAX_ATT_LEN] |
uint16_t at_ble_characteristic_changed_t::char_offset |
uint8_t at_ble_characteristic_changed_t::conn_handle |
at_ble_status_t at_ble_characteristic_changed_t::status |