TX Service.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
#include "tx_power.h"
Functions | |
at_ble_status_t | txps_power_read (at_ble_handle_t conn_handle, at_ble_handle_t char_handle) |
Send the Read Request to Tx Power service. More... | |
int8_t | txps_power_read_response (at_ble_characteristic_read_response_t *char_read_resp, gatt_txps_char_handler_t *txps_handler) |
Read a Tx Power. More... | |
at_ble_status_t txps_power_read | ( | at_ble_handle_t | conn_handle, |
at_ble_handle_t | char_handle | ||
) |
Send the Read Request to Tx Power service.
Read value will be reported via AT_BLE_CHARACTERISTIC_READ_RESPONSE event
[in] | conn_handle | handle of the connection |
[in] | char_handle | handle of the characteristic |
References AT_BLE_ATT_INVALID_HANDLE, at_ble_characteristic_read(), TXPS_INVALID_CHAR_HANDLE, TXPS_POWER_READ_LENGTH, and TXPS_POWER_READ_OFFSET.
Referenced by pxp_monitor_discovery_complete_handler().
int8_t txps_power_read_response | ( | at_ble_characteristic_read_response_t * | char_read_resp, |
gatt_txps_char_handler_t * | txps_handler | ||
) |
Read a Tx Power.
[in] | read_value | read response data available form at_ble_characteristic_read_response_t |
References AT_BLE_SUCCESS, gatt_txps_char_handler::char_data, gatt_txps_char_handler::char_handle, at_ble_characteristic_read_response_t::char_handle, at_ble_characteristic_read_response_t::char_value, DBG_LOG, at_ble_characteristic_read_response_t::status, TXPS_INVALID_POWER_VALUE, TXPS_POWER_READ_LENGTH, and TXPS_POWER_READ_OFFSET.
Referenced by pxp_monitor_characteristic_read_response().