Immediate Alert Service declarations.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
#include "ble_manager.h"
Data Structures | |
struct | gatt_ias_char_handler |
Macros | |
#define | IAS_CHARACTERISTIC_COUNT (1) |
count of characteristics in immediate alert service More... | |
#define | IAS_CLIENT 0 |
#define | IAS_INCLUDED_SERVICE_COUNT (0) |
count of included service in immediate alert service More... | |
#define | IAS_NO_SIGNED_WRITE (false) |
#define | IAS_SERVER 0 |
#define | IAS_WRITE_LENGTH (1) |
#define | IAS_WRITE_OFFSET (0) |
#define | IAS_WRITE_WITH_RESPONSE (false) |
#define | INVALID_IAS_PARAM (0xff) |
Invalid parameter written. More... | |
#define | MAX_IAS_CHAR_SIZE (1) |
Typedefs | |
typedef struct gatt_ias_char_handler | gatt_ias_char_handler_t |
typedef enum immediate_alert_level | immediate_alert_level_t |
Enumerations | |
enum | immediate_alert_level { IAS_NO_ALERT, IAS_MID_ALERT, IAS_HIGH_ALERT } |
Functions | |
at_ble_status_t | ias_alert_level_write (at_ble_handle_t conn_handle, at_ble_handle_t char_handle, immediate_alert_level_t alert_level) |
write a characteristic to Immediate Alert Characteristics More... | |
#define IAS_CHARACTERISTIC_COUNT (1) |
count of characteristics in immediate alert service
#define IAS_CLIENT 0 |
#define IAS_INCLUDED_SERVICE_COUNT (0) |
count of included service in immediate alert service
#define IAS_NO_SIGNED_WRITE (false) |
Referenced by ias_alert_level_write().
#define IAS_SERVER 0 |
#define IAS_WRITE_LENGTH (1) |
Referenced by ias_alert_level_write().
#define IAS_WRITE_OFFSET (0) |
Referenced by ias_alert_level_write().
#define IAS_WRITE_WITH_RESPONSE (false) |
Referenced by ias_alert_level_write().
#define INVALID_IAS_PARAM (0xff) |
Invalid parameter written.
#define MAX_IAS_CHAR_SIZE (1) |
typedef struct gatt_ias_char_handler gatt_ias_char_handler_t |
typedef enum immediate_alert_level immediate_alert_level_t |
at_ble_status_t ias_alert_level_write | ( | at_ble_handle_t | conn_handle, |
at_ble_handle_t | char_handle, | ||
immediate_alert_level_t | alert_level | ||
) |
write a characteristic to Immediate Alert Characteristics
if with_response is True, write completion will be reported via AT_BLE_CHARACTERISTIC_WRITE_RESPONSE event
[in] | conn_handle | handle of the connection |
[in] | char_handle | handle of the characteristic |
[in] | alert | level need to write |
if with_response is True, write completion will be reported via AT_BLE_CHARACTERISTIC_WRITE_RESPONSE event
[in] | conn_handle | handle of the connection |
[in] | char_handle | handle of the characteristic |
[in] | alert_level | alert level need to write |
References at_ble_characteristic_write(), IAS_NO_SIGNED_WRITE, IAS_WRITE_LENGTH, IAS_WRITE_OFFSET, and IAS_WRITE_WITH_RESPONSE.
Referenced by pxp_monitor_app_button_event(), and rssi_update().