TX Service declarations.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
#include "ble_manager.h"
Data Structures | |
struct | gatt_txps_char_handler |
Macros | |
#define | DEFAULT_TX_PWR_VALUE (0) |
DEFAULT_TX_PWR_VALUE the tx power value. More... | |
#define | TXPS_CHARACTERISTIC_COUNT (1) |
count of characteristics in tx power service More... | |
#define | TXPS_CLIENT 0 |
#define | TXPS_INCLUDED_SERVICE_COUNT (0) |
count of included service in tx power service More... | |
#define | TXPS_SERVER 0 |
Typedefs | |
typedef struct gatt_txps_char_handler | gatt_txps_char_handler_t |
Functions | |
void | init_tx_power_service (gatt_service_handler_t *tx_power_serv) |
Initialize the tx power service with default values. More... | |
at_ble_status_t | txps_primary_service_define (gatt_service_handler_t *txps_primary_service) |
Defining the tx power service to the attribute data base. More... | |
#define DEFAULT_TX_PWR_VALUE (0) |
DEFAULT_TX_PWR_VALUE the tx power value.
#define TXPS_CHARACTERISTIC_COUNT (1) |
count of characteristics in tx power service
Referenced by txps_primary_service_define().
#define TXPS_CLIENT 0 |
#define TXPS_INCLUDED_SERVICE_COUNT (0) |
count of included service in tx power service
Referenced by txps_primary_service_define().
#define TXPS_SERVER 0 |
typedef struct gatt_txps_char_handler gatt_txps_char_handler_t |
void init_tx_power_service | ( | gatt_service_handler_t * | tx_power_serv | ) |
Initialize the tx power service with default values.
[in] | gatt_service_handler_t | the service info which has handle range,uuid and characteristic array fields |
Initialize the tx power service with default values.
References AT_BLE_ATTR_NO_PERMISSIONS, AT_BLE_ATTR_READABLE_NO_AUTHN_NO_AUTHR, AT_BLE_ATTR_READABLE_REQ_AUTHN_NO_AUTHR, AT_BLE_CHAR_READ, AT_BLE_UUID_16, tx_power_initial_value, TX_POWER_LEVEL_CHAR_UUID, and TX_POWER_SERVICE_UUID.
Referenced by pxp_service_init().
at_ble_status_t txps_primary_service_define | ( | gatt_service_handler_t * | txps_primary_service | ) |
Defining the tx power service to the attribute data base.
[in] | gatt_service_handler_t | the service info which has handle range,uuid and characteristic array fields |
Defining the tx power service to the attribute data base.
References at_ble_primary_service_define(), TXPS_CHARACTERISTIC_COUNT, and TXPS_INCLUDED_SERVICE_COUNT.
Referenced by pxp_service_define().