Microchip® Advanced Software Framework

at_ble_characteristic_write_response_t Struct Reference

#include <at_ble_api.h>

Data Fields

at_ble_handle_t char_handle
 Characteristic handle. More...
 
at_ble_handle_t conn_handle
 Connection handle. More...
 
at_ble_status_t status
 Status of write operation, refer to at_ble_status_t. More...
 

at_ble_handle_t at_ble_characteristic_write_response_t::char_handle

Characteristic handle.

at_ble_handle_t at_ble_characteristic_write_response_t::conn_handle

Connection handle.

at_ble_status_t at_ble_characteristic_write_response_t::status

Status of write operation, refer to at_ble_status_t.