Microchip® Advanced Software Framework

scan_parameter_app.h File Reference

Scan Parameters Service Declarations.

Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define APP_SCP_ADV_TIMEOUT   (655)
 APP_BAS_ADV_TIMEOUT Advertising time-out between 0x0001 and 0x3FFF in seconds, 0x0000 disables time-out. More...
 
#define APP_SCP_FAST_ADV   (100)
 APP_BAS_FAST_ADV between 0x0020 and 0x4000 in 0.625 ms units (20ms to 10.24s). More...
 

Functions

void timer_callback_handler (void)
 callback handler called on timer expiry More...
 

#define APP_SCP_ADV_TIMEOUT   (655)

APP_BAS_ADV_TIMEOUT Advertising time-out between 0x0001 and 0x3FFF in seconds, 0x0000 disables time-out.

Referenced by sps_service_advertise().

#define APP_SCP_FAST_ADV   (100)

APP_BAS_FAST_ADV between 0x0020 and 0x4000 in 0.625 ms units (20ms to 10.24s).

Referenced by sps_service_advertise().

void timer_callback_handler ( void  )

callback handler called on timer expiry

References app_init_done, and at_ble_event_user_defined_post().

Referenced by main().