Parameters of the AT_BLE_LECB_SEND_RESP message.
#include <at_ble_api.h>
Data Fields | |
uint16_t | dest_cid |
Destination channel ID. More... | |
uint16_t | dest_credit |
Destination credit. More... | |
uint8_t | status |
Status of request. More... | |
uint16_t at_ble_lecb_send_rsp_t::dest_cid |
Destination channel ID.
uint16_t at_ble_lecb_send_rsp_t::dest_credit |
Destination credit.
uint8_t at_ble_lecb_send_rsp_t::status |
Status of request.