Structure received when write to a characteristic is required.
#include <at_ble_api.h>
Data Fields | |
at_ble_handle_t | char_handle |
Characteristic handle. More... | |
at_ble_handle_t | conn_handle |
Connection handle. More... | |
uint16_t | length |
Data length. More... | |
uint16_t | offset |
Data offset. More... | |
uint8_t | value [AT_BLE_MAX_ATT_LEN] |
Data with maximum length AT_BLE_MAX_ATT_LEN. More... | |
at_ble_handle_t at_ble_characteristic_write_request_t::char_handle |
Characteristic handle.
at_ble_handle_t at_ble_characteristic_write_request_t::conn_handle |
Connection handle.
uint16_t at_ble_characteristic_write_request_t::length |
Data length.
uint16_t at_ble_characteristic_write_request_t::offset |
Data offset.
uint8_t at_ble_characteristic_write_request_t::value[AT_BLE_MAX_ATT_LEN] |
Data with maximum length AT_BLE_MAX_ATT_LEN.