Microchip® Advanced Software Framework

at_ble_characteristic_changed_t Struct Reference

#include <at_ble_api.h>

Data Fields

at_ble_handle_t char_handle
 
uint16_t char_len
 
uint8_t char_new_value [AT_BLE_MAX_ATT_LEN]
 
uint16_t char_offset
 
uint8_t conn_handle
 
at_ble_status_t status
 

at_ble_handle_t at_ble_characteristic_changed_t::char_handle
uint16_t at_ble_characteristic_changed_t::char_len
uint8_t at_ble_characteristic_changed_t::char_new_value[AT_BLE_MAX_ATT_LEN]
uint16_t at_ble_characteristic_changed_t::char_offset
uint8_t at_ble_characteristic_changed_t::conn_handle
at_ble_status_t at_ble_characteristic_changed_t::status