Data Structures | |
struct | _PhyTxFrame_t |
struct | PHY_DataInd_t |
struct | PHY_DataReq_t |
union | RADIO_STATUS |
struct | RxBuffer_t |
Typedefs | |
typedef void(* | PHY_DataConfCb_t )(uint8_t status) |
typedef struct PHY_DataInd_t | PHY_DataInd_t |
typedef struct PHY_DataReq_t | PHY_DataReq_t |
typedef void(* | PHY_ReservedFrameIndCallback_t )(PHY_DataInd_t *ind) |
typedef struct _PhyTxFrame_t | PhyTxFrame_t |
Functions | |
void | CONSOLE_PrintHex (uint8_t toPrint) |
void | CONSOLE_PutString (char *str) |
bool | DataDecrypt (uint8_t *Payload, uint8_t *PayloadLen, uint8_t *SourceIEEEAddress, API_UINT32_UNION FrameCounter, uint8_t FrameControl) |
bool | DataEncrypt (uint8_t *, uint8_t *, API_UINT32_UNION, uint8_t) |
void | mic_generator (uint8_t *Payloadinfo, uint8_t, uint8_t frame_control, API_UINT32_UNION FrameCounter, uint8_t *Address) |
void | PHY_DataConf (uint8_t status) |
void | PHY_DataReq (PHY_DataReq_t *phyDataReq) |
void | PHY_DecryptReq (uint8_t *text, uint8_t *key) |
uint8_t | PHY_EdReq (void) |
void | PHY_EncryptReq (uint8_t *text, uint8_t *key) |
void | PHY_EncryptReqCBC (uint8_t *text, uint8_t *key) |
void | PHY_Init (void) |
uint16_t | PHY_RandomReq (void) |
void | PHY_SetChannel (uint8_t channel) |
void | PHY_SetIEEEAddr (uint8_t *ieee_addr) |
void | PHY_SetPanId (uint16_t panId) |
void | PHY_SetRxState (bool rx) |
void | PHY_SetShortAddr (uint16_t addr) |
void | PHY_SetTxPower (uint8_t txPower) |
void | PHY_Sleep (void) |
void | PHY_TaskHandler (void) |
void | PHY_TxHandler (void) |
void | PHY_Wakeup (void) |
void | print_rx_message (void) |
bool | validate_mic (void) |
Variables | |
RxBuffer_t | RxBuffer [] |
#define AACK_ACK_TIME 2 |
#define AACK_FLTR_RES_FT 5 |
#define AACK_PROM_MODE 1 |
#define AACK_SPC_EN 0 |
#define AACK_UPLD_RES_FT 4 |
#define AMI 5 |
#define ANT_CTRL 0 |
#define ANT_DIV_EN 3 |
Referenced by PHY_Init().
#define ANT_DIV_REG 0x0d |
Referenced by PHY_Init(), PHY_Sleep(), and PHY_Wakeup().
#define ANT_EXT_SW_EN 2 |
Referenced by PHY_Init(), PHY_Sleep(), and PHY_Wakeup().
#define ANT_SEL 7 |
#define ARET_TX_TS_EN 7 |
#define BANK_SIZE 4 |
Referenced by MiMAC_DiscardPacket(), MiMAC_Init(), MiMAC_ReceivedPacket(), and PHY_TaskHandler().
#define BAT_LOW 7 |
#define BATMON_REG 0x11 |
#define CCA_ED_DONE 4 |
Referenced by PHY_EdReq().
#define CCA_THRES_REG 0x09 |
#define CSMA_BE_REG 0x2f |
#define CSMA_SEED_0_REG 0x2d |
Referenced by PHY_SetShortAddr().
#define CSMA_SEED_1_REG 0x2e |
#define FCF_FRAMETYPE_MASK (0x07) |
Defines a mask for the frame type.
(Table 65 IEEE 802.15.4 Specification)
#define FCF_GET_FRAMETYPE | ( | x | ) | ((x) & FCF_FRAMETYPE_MASK) |
Macro to get the frame type.
#define FTN_CTRL_REG 0x18 |
#define IEEE_ADDR_0_REG 0x24 |
Referenced by PHY_SetIEEEAddr().
#define IEEE_ADDR_1_REG 0x25 |
#define IEEE_ADDR_2_REG 0x26 |
#define IEEE_ADDR_3_REG 0x27 |
#define IEEE_ADDR_4_REG 0x28 |
#define IEEE_ADDR_5_REG 0x29 |
#define IEEE_ADDR_6_REG 0x2a |
#define IEEE_ADDR_7_REG 0x2b |
#define IRQ_2_EXT_EN 6 |
#define IRQ_MASK_MODE 1 |
Referenced by PHY_Init().
#define IRQ_MASK_REG 0x0e |
Referenced by PHY_Init().
#define IRQ_POLARITY 0 |
#define IRQ_STATUS_REG 0x0f |
Referenced by PHY_EdReq(), PHY_TaskHandler(), PHY_TxHandler(), and phySetRxState().
#define KEY_SEQUENCE_NUMBER 0x00 |
#define MAN_ID_0_REG 0x1e |
#define MAN_ID_1_REG 0x1f |
#define MAX_PSDU 127 |
Referenced by PHY_TaskHandler(), and PHY_TxHandler().
#define MIC_SIZE 4 |
#define OQPSK_DATA_RATE 0 |
#define OQPSK_SCRAM_EN 5 |
#define PA_EXT_EN 7 |
#define PAN_ID_0_REG 0x22 |
Referenced by PHY_SetPanId().
#define PAN_ID_1_REG 0x23 |
Referenced by PHY_SetPanId().
#define PART_NUM_REG 0x1c |
#define PHY_CC_CCA_REG 0x08 |
Referenced by phySetChannel().
#define PHY_CC_CCA_REG 0x08 |
#define PHY_ED_LEVEL_REG 0x07 |
Referenced by PHY_EdReq(), and PHY_TaskHandler().
#define PHY_PMU_VALUE_REG 0x3b |
#define PHY_RSSI_REG 0x06 |
Referenced by PHY_RandomReq().
#define PHY_STATUS_CHANNEL_ACCESS_FAILURE 2 |
Referenced by PHY_TaskHandler(), and PHY_TxHandler().
#define PHY_STATUS_ERROR 1 |
Referenced by PHY_DataReq(), PHY_TaskHandler(), and PHY_TxHandler().
#define PHY_STATUS_NO_ACK 3 |
Referenced by PHY_TaskHandler(), and PHY_TxHandler().
#define PHY_STATUS_SUCCESS 0 |
Referenced by PHY_TaskHandler(), and PHY_TxHandler().
#define PHY_TX_PWR_REG 0x05 |
Referenced by PHY_Init(), and PHY_SetTxPower().
#define PHY_TX_TIME_REG 0x3b |
#define PLL_CF_REG 0x1a |
#define PLL_DCU_REG 0x1b |
#define PLL_LOCK 0 |
#define PLL_UNLOCK 1 |
#define PROTOCOL_HEADER_SIZE 0 |
#define RND_VALUE 5 |
Referenced by PHY_RandomReq().
#define RSSI 0 |
#define RX_BL_CTRL 4 |
#define RX_CRC_VALID 7 |
#define RX_CTRL_REG 0x0a |
#define RX_PACKET_SIZE (RX_BUFFER_SIZE+PROTOCOL_HEADER_SIZE+MY_ADDRESS_LENGTH+MY_ADDRESS_LENGTH+MIC_SIZE+17) |
Referenced by PHY_TaskHandler().
#define RX_SAFE_MODE 7 |
Referenced by PHY_Init().
#define RX_START 2 |
#define RX_SYN_REG 0x15 |
Referenced by PHY_EdReq(), and PHY_RandomReq().
#define SEC_LEVEL_CBC_MAC_128 5 |
#define SEC_LEVEL_CBC_MAC_128 5 |
#define SEC_LEVEL_CBC_MAC_32 7 |
#define SEC_LEVEL_CBC_MAC_32 7 |
#define SEC_LEVEL_CBC_MAC_64 6 |
#define SEC_LEVEL_CBC_MAC_64 6 |
#define SEC_LEVEL_CCM_128 2 |
#define SEC_LEVEL_CCM_128 2 |
#define SEC_LEVEL_CCM_32 4 |
#define SEC_LEVEL_CCM_32 4 |
#define SEC_LEVEL_CCM_64 3 |
#define SEC_LEVEL_CCM_64 3 |
#define SEC_LEVEL_CTR 1 |
#define SEC_LEVEL_CTR 1 |
#define SECURITY_KEY_00 0x00 |
#define SECURITY_KEY_01 0x01 |
#define SECURITY_KEY_02 0x02 |
#define SECURITY_KEY_03 0x03 |
#define SECURITY_KEY_04 0x04 |
#define SECURITY_KEY_05 0x05 |
#define SECURITY_KEY_06 0x06 |
#define SECURITY_KEY_07 0x07 |
#define SECURITY_KEY_08 0x08 |
#define SECURITY_KEY_09 0x09 |
#define SECURITY_KEY_10 0x0a |
#define SECURITY_KEY_11 0x0b |
#define SECURITY_KEY_12 0x0c |
#define SECURITY_KEY_13 0x0d |
#define SECURITY_KEY_14 0x0e |
#define SECURITY_KEY_15 0x0f |
#define SECURITY_LEVEL SEC_LEVEL_CCM_32 |
Referenced by DataDecrypt(), DataEncrypt(), and mic_generator().
#define SFD_VALUE_REG 0x0b |
#define SHORT_ADDR_0_REG 0x20 |
Referenced by PHY_SetShortAddr().
#define SHORT_ADDR_1_REG 0x21 |
Referenced by PHY_SetShortAddr().
#define SPI_CMD_MODE 2 |
Referenced by PHY_Init().
#define TRAC_STATUS 5 |
Referenced by PHY_TaskHandler(), and PHY_TxHandler().
#define TRAC_STATUS_CHANNEL_ACCESS_FAILURE 3 |
Referenced by PHY_TaskHandler(), and PHY_TxHandler().
#define TRAC_STATUS_INVALID 7 |
#define TRAC_STATUS_NO_ACK 5 |
Referenced by PHY_TaskHandler(), and PHY_TxHandler().
#define TRAC_STATUS_SUCCESS 0 |
Referenced by PHY_TaskHandler(), and PHY_TxHandler().
#define TRAC_STATUS_SUCCESS_DATA_PENDING 1 |
#define TRAC_STATUS_SUCCESS_WAIT_FOR_ACK 2 |
#define TRX_CMD 0 |
#define TRX_CMD_FORCE_PLL_ON 4 |
#define TRX_CMD_FORCE_TRX_OFF 3 |
Referenced by phyTrxSetState().
#define TRX_CMD_NOP 0 |
#define TRX_CMD_PLL_ON 9 |
Referenced by PHY_EdReq().
#define TRX_CMD_RX_AACK_ON 22 |
Referenced by phySetRxState().
#define TRX_CMD_RX_ON 6 |
Referenced by PHY_EdReq(), and PHY_RandomReq().
#define TRX_CMD_TRX_OFF 8 |
Referenced by PHY_Init(), PHY_Sleep(), PHY_TaskHandler(), and phySetRxState().
#define TRX_CMD_TX_ARET_ON 25 |
Referenced by PHY_TxHandler().
#define TRX_CMD_TX_START 2 |
#define TRX_CTRL_0_REG 0x03 |
#define TRX_CTRL_1_REG 0x04 |
Referenced by PHY_Init().
#define TRX_CTRL_2_REG 0x0c |
Referenced by PHY_Init().
#define TRX_END 3 |
Referenced by PHY_Init(), PHY_TaskHandler(), and PHY_TxHandler().
#define TRX_RPC_REG 0x16 |
#define TRX_STATE_REG 0x02 |
Referenced by PHY_Init(), PHY_TaskHandler(), PHY_TxHandler(), and phyTrxSetState().
#define TRX_STATUS_BUSY_RX 1 |
#define TRX_STATUS_BUSY_RX_AACK 17 |
#define TRX_STATUS_BUSY_RX_AACK_NOCLK 30 |
#define TRX_STATUS_BUSY_TX 2 |
#define TRX_STATUS_BUSY_TX_ARET 18 |
#define TRX_STATUS_MASK 0x1f |
Referenced by PHY_Init(), phyTrxSetState(), and phyWaitState().
#define TRX_STATUS_P_ON 0 |
#define TRX_STATUS_PLL_ON 9 |
#define TRX_STATUS_REG 0x01 |
Referenced by PHY_Init(), phyTrxSetState(), and phyWaitState().
#define TRX_STATUS_RX_AACK_ON 22 |
Referenced by PHY_TaskHandler().
#define TRX_STATUS_RX_AACK_ON_NOCLK 29 |
#define TRX_STATUS_RX_ON 6 |
#define TRX_STATUS_RX_ON_NOCLK 28 |
#define TRX_STATUS_SLEEP 15 |
#define TRX_STATUS_STATE_TRANSITION 31 |
#define TRX_STATUS_TRX_OFF 8 |
Referenced by PHY_Init(), and phyTrxSetState().
#define TRX_STATUS_TRX_STATUS_MASK 0x1f |
#define TRX_STATUS_TX_ARET_ON 25 |
#define TRX_UR 6 |
#define TST_AGC_REG 0x3c |
#define TST_CTRL_DIGI_REG 0x36 |
#define TST_SDM_REG 0x3d |
#define TX_AUTO_CRC_ON 5 |
Referenced by PHY_Init().
#define VERSION_NUM_REG 0x1d |
#define VREG_CTRL_REG 0x10 |
#define XAH_CTRL_0_REG 0x2c |
#define XAH_CTRL_1_REG 0x17 |
#define XAH_CTRL_2_REG 0x19 |
#define XOSC_CTRL_REG 0x12 |
typedef void(* PHY_DataConfCb_t)(uint8_t status) |
typedef struct PHY_DataInd_t PHY_DataInd_t |
typedef struct PHY_DataReq_t PHY_DataReq_t |
typedef void(* PHY_ReservedFrameIndCallback_t)(PHY_DataInd_t *ind) |
typedef struct _PhyTxFrame_t PhyTxFrame_t |
void CONSOLE_PrintHex | ( | uint8_t | toPrint | ) |
void CONSOLE_PutString | ( | char * | str | ) |
bool DataDecrypt | ( | uint8_t * | Payload, |
uint8_t * | PayloadLen, | ||
uint8_t * | SourceIEEEAddress, | ||
API_UINT32_UNION | FrameCounter, | ||
uint8_t | FrameControl | ||
) |
References CALC_SEC_PAYLOAD_SIZE, CBC_mic, CTR_mic, final_mic_value, mic_generator(), mySecurityKey, PHY_EncryptReq(), RX_BUFFER_SIZE, SECURITY_LEVEL, API_UINT32_UNION::v, and validate_mic().
Referenced by MiMAC_ReceivedPacket().
bool DataEncrypt | ( | uint8_t * | , |
uint8_t * | , | ||
API_UINT32_UNION | , | ||
uint8_t | |||
) |
References CALC_SEC_PAYLOAD_SIZE, CBC_mic, final_mic_value, mic_generator(), mySecurityKey, MACINIT_PARAM::PAddress, PHY_EncryptReq(), SECURITY_LEVEL, TX_BUFFER_SIZE, and API_UINT32_UNION::v.
Referenced by MiMAC_SendPacket().
void mic_generator | ( | uint8_t * | Payloadinfo, |
uint8_t | , | ||
uint8_t | frame_control, | ||
API_UINT32_UNION | FrameCounter, | ||
uint8_t * | Address | ||
) |
References CBC_mic, InitVect_in, mySecurityKey, PHY_EncryptReq(), SECURITY_LEVEL, and API_UINT32_UNION::v.
Referenced by DataDecrypt(), and DataEncrypt().
void PHY_DataConf | ( | uint8_t | status | ) |
References dataConfAvailable, and dataStatus.
Referenced by MiMAC_SendPacket().
void PHY_DataReq | ( | PHY_DataReq_t * | phyDataReq | ) |
References PHY_DataReq_t::confirmCallback, MiMem_Alloc(), miQueueAppend(), PHY_STATUS_ERROR, and _PhyTxFrame_t::phyDataReq.
Referenced by MiMAC_SendPacket().
void PHY_DecryptReq | ( | uint8_t * | text, |
uint8_t * | key | ||
) |
References AES_DIR_DECRYPT, AES_MODE_ECB, PHY_STATE_SLEEP, PHY_Wakeup(), phyState, sal_aes_read(), sal_aes_setup(), and sal_aes_wrrd().
uint8_t PHY_EdReq | ( | void | ) |
References CCA_ED_DONE, IRQ_STATUS_REG, PHY_ED_LEVEL_REG, phyReadRegister(), phyRssiBaseVal(), phySetRxState(), phyTrxSetState(), phyWriteRegister(), RX_SYN_REG, TRX_CMD_PLL_ON, and TRX_CMD_RX_ON.
Referenced by MiMAC_ChannelAssessment().
void PHY_EncryptReq | ( | uint8_t * | text, |
uint8_t * | key | ||
) |
References AES_DIR_ENCRYPT, AES_MODE_ECB, PHY_STATE_SLEEP, PHY_Wakeup(), phyState, sal_aes_exec(), sal_aes_read(), sal_aes_setup(), and sal_aes_wrrd().
Referenced by DataDecrypt(), DataEncrypt(), and mic_generator().
void PHY_EncryptReqCBC | ( | uint8_t * | text, |
uint8_t * | key | ||
) |
References AES_DIR_ENCRYPT, AES_MODE_CBC, PHY_STATE_SLEEP, PHY_Wakeup(), phyState, sal_aes_exec(), sal_aes_read(), sal_aes_setup(), and sal_aes_wrrd().
void PHY_Init | ( | void | ) |
References ALT_SPECTRUM, ANT_DIV_EN, ANT_DIV_REG, ANT_EXT_SW_EN, BPSK_OQPSK, ENABLE_TRX_IRQ, FUNC_PTR, IRQ_MASK_MODE, IRQ_MASK_REG, PHY_STATE_IDLE, PHY_TX_PWR_REG, phyBand, phyModulation, phyReadRegister(), PhyReset(), phyRxState, phyState, phyWriteRegister(), PWR_BPSK_OFFSET, RF_CTRL_0_REG, RX_SAFE_MODE, SPI_CMD_MODE, SUB_MODE, TRX_CMD_TRX_OFF, TRX_CTRL_1_REG, TRX_CTRL_2_REG, TRX_END, trx_irq_init(), trx_spi_init(), TRX_STATE_REG, TRX_STATUS_MASK, TRX_STATUS_REG, TRX_STATUS_TRX_OFF, TX_AUTO_CRC_ON, and TX_PWR.
Referenced by MiMAC_Init().
uint16_t PHY_RandomReq | ( | void | ) |
References delay_us, PHY_RSSI_REG, phyReadRegister(), phySetRxState(), phyTrxSetState(), phyWriteRegister(), RANDOM_NUMBER_UPDATE_INTERVAL, RND_VALUE, RX_SYN_REG, and TRX_CMD_RX_ON.
Referenced by longAddressValidationAndUpdation(), MiApp_StartConnection(), and MiMAC_Init().
void PHY_SetChannel | ( | uint8_t | channel | ) |
References PHY_STATE_SLEEP, PHY_Wakeup(), phyChannel, phySetChannel(), and phyState.
Referenced by MiMAC_Set().
void PHY_SetIEEEAddr | ( | uint8_t * | ieee_addr | ) |
References IEEE_ADDR_0_REG, and trx_reg_write().
Referenced by longAddressValidationAndUpdation(), and MiMAC_Init().
void PHY_SetPanId | ( | uint16_t | panId | ) |
References PAN_ID_0_REG, PAN_ID_1_REG, and phyWriteRegister().
Referenced by MiMAC_SetAltAddress().
void PHY_SetRxState | ( | bool | rx | ) |
References phyRxState, and phySetRxState().
Referenced by MiMAC_Init().
void PHY_SetShortAddr | ( | uint16_t | addr | ) |
References CSMA_SEED_0_REG, phyWriteRegister(), SHORT_ADDR_0_REG, and SHORT_ADDR_1_REG.
Referenced by MiMAC_SetAltAddress().
void PHY_SetTxPower | ( | uint8_t | txPower | ) |
References PHY_TX_PWR_REG, phyReadRegister(), and phyWriteRegister().
void PHY_Sleep | ( | void | ) |
References ANT_DIV_REG, ANT_EXT_SW_EN, PHY_STATE_SLEEP, phyReadRegister(), phyState, phyTrxSetState(), phyWriteRegister(), TRX_CMD_TRX_OFF, and TRX_SLP_TR_HIGH.
Referenced by MiMAC_PowerState().
void PHY_TaskHandler | ( | void | ) |
References BANK_SIZE, PHY_DataReq_t::confirmCallback, IRQ_STATUS_REG, MAX_PSDU, RxBuffer_t::Payload, RxBuffer_t::PayloadLen, PHY_ED_LEVEL_REG, PHY_STATE_IDLE, PHY_STATE_SLEEP, PHY_STATE_TX_WAIT_END, PHY_STATUS_CHANNEL_ACCESS_FAILURE, PHY_STATUS_ERROR, PHY_STATUS_NO_ACK, PHY_STATUS_SUCCESS, PHY_TxHandler(), phyReadRegister(), phyRssiBaseVal(), phyRxBuffer, phySetRxState(), phyState, phyTrxSetState(), phyWaitState(), RX_PACKET_SIZE, TRAC_STATUS, TRAC_STATUS_CHANNEL_ACCESS_FAILURE, TRAC_STATUS_NO_ACK, TRAC_STATUS_SUCCESS, TRX_CMD_TRX_OFF, TRX_END, trx_frame_read(), TRX_STATE_REG, and TRX_STATUS_RX_AACK_ON.
Referenced by MiMAC_Task().
void PHY_TxHandler | ( | void | ) |
References CLEAR_TRX_IRQ, PHY_DataReq_t::confirmCallback, PHY_DataReq_t::data, DISABLE_TRX_IRQ, ENABLE_TRX_IRQ, IRQ_STATUS_REG, MAX_PSDU, MiMem_Free(), miQueueRemove(), PHY_STATE_IDLE, PHY_STATE_SLEEP, PHY_STATE_TX_WAIT_END, PHY_STATUS_CHANNEL_ACCESS_FAILURE, PHY_STATUS_ERROR, PHY_STATUS_NO_ACK, PHY_STATUS_SUCCESS, _PhyTxFrame_t::phyDataReq, phyReadRegister(), phySetRxState(), phyState, phyTrxSetState(), PHY_DataReq_t::polledConfirmation, MiQueue::size, TRAC_STATUS, TRAC_STATUS_CHANNEL_ACCESS_FAILURE, TRAC_STATUS_NO_ACK, TRAC_STATUS_SUCCESS, TRX_CMD_TX_ARET_ON, TRX_END, trx_frame_write(), TRX_SLP_TR_HIGH, TRX_SLP_TR_LOW, TRX_STATE_REG, and TRX_TRIG_DELAY.
Referenced by PHY_TaskHandler().
void PHY_Wakeup | ( | void | ) |
References ANT_DIV_REG, ANT_EXT_SW_EN, PHY_STATE_IDLE, PHY_STATE_SLEEP, phyReadRegister(), phySetRxState(), phyState, phyWriteRegister(), and TRX_SLP_TR_LOW.
Referenced by MiMAC_PowerState(), PHY_DecryptReq(), PHY_EncryptReq(), PHY_EncryptReqCBC(), and PHY_SetChannel().
void print_rx_message | ( | void | ) |
bool validate_mic | ( | void | ) |
References final_mic_value, and received_mic_values.
Referenced by DataDecrypt().
RxBuffer_t RxBuffer[] |
Referenced by MiMAC_DiscardPacket(), MiMAC_Init(), and MiMAC_ReceivedPacket().