The simple example application code focuses on the simplicity of the MiWi™ DE protocol stack application programming interfaces. It provides a clean and straightforward wireless communication between two devices with less than 30 lines of effective C code to run the stack in application layer for both devices. In this application, following features of MiWi™ DE protocol stack have been demonstrated:
• Establish connection automatically between two devices.
• Broadcast a packet.
• Unicast a packet.
• Apply security to the transmitted packet.