Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
[detail level 12]
oC__CONNECTION_ENTRY
oC__CONNECTION_STATUS
oC__defaultParametersRamOnly
oC__defaultParametersRomOrRam
oC__END_DEVICES_Unique_Short_Address
oC_Block_t
oC_CoordHopCount_t
oC_CoordRouteTable_t
oC_DataFrame_t
oC_DRIVER_UINT8_UNION_
oC_EventToMemoryIdMapping_t
oC_gEstConnection
oC_gSearchConnection
oC_MIWI_TICK
oC_nvm_module
oC_P2PStarDataFrame_t
oC_PhyTxFrame_t
oC_resyncConnection
oC_RouteEntry_t
oC_system_clock_dfll_configDFLL-specific data container
oC_system_clock_dpll_configDPLL-specific data container
oC_system_clock_moduleSystem clock module data container
oC_system_clock_xosc_configXOSC-specific data container
oC_TxFrame_t
oC_TxFrameEntry_t
oCACTIVE_SCAN_RESULT
oCAPI_UINT16_UNION
oCAPI_UINT32_UNION
oCAPI_UINT64_UNION
oCAT86RF212B_IFREG
oCBlockHeader_t
oCBlockHeaderSNv1_t
oCCapabilityInfo
oCCommDeviceTable_t
oCcoordinatorTable_
oCdeviceTable_
oCDuplicateRejectionTable_
oCextint_chan_confExternal Interrupt Controller channel configuration structure
oCextint_eventsExternal Interrupt event enable/disable structure
oCextint_nmi_confExternal Interrupt Controller NMI configuration structure
oCfontStorage structure for font meta data
oCgfx_mono_bitmapStorage structure for bitmap pixel data and metadata
oCgfx_mono_spinctrlSpin control struct
oCgfx_mono_spinctrl_spincollectionCollection of spinners struct
oCgfx_mono_spinctrl_stringString struct
oCi2c_master_configConfiguration structure for the I2C Master device
oCi2c_master_moduleSERCOM I2C Master driver software device instance structure
oCi2c_master_packetI2C master packet for read/write
oCItem_tStructure used to store where to find an item
oCItemIdToMemoryMapping_t
oCJoinWish
oCMAC_RECEIVED_PACKET
oCMAC_TRANS_PARAM
oCMACINIT_PARAM
oCMeshGeneralInfotMem_t
oCMiQueueQueue structure
oCmiQueueBuffer
oCnvm_configNVM controller configuration structure
oCnvm_fusebitsNVM user row fuse setting structure
oCnvm_parametersNVM memory parameter structure
oCP2P_STATUS
oCPDS_DirDescr_t
oCPHY_DataInd_t
oCPHY_DataReq_t
oCport_configPort pin configuration structure
oCRADIO_STATUS
oCRebroadcastTable_
oCRECEIVED_MESSAGE
oCrtc_count_configRTC Count configuration structure
oCrtc_count_eventsRTC Count event enable/disable structure
oCrtc_tamper_configRTC Tamper configuration structure
oCrtc_tamper_input_configRTC tamper input configuration structure
oCRxBuffer_t
oCsearch_tagStructure to search for a buffer to be removed from a queue
oCSectorHeader_t16 byte sector header used in flash located at the start of the active sector
oCSectorHeaderSnv1_t16 byte sector header used in flash located at the start of the active sector
oCSleepDeviceTable_
oCspi_configSPI configuration structure
oCspi_master_configSPI Master configuration structure
oCspi_moduleSERCOM SPI driver software device instance structure
oCspi_slave_configSPI slave configuration structure
oCspi_slave_instSPI peripheral slave instance structure
oCspi_slave_inst_configSPI peripheral slave configuration structure
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCSYS_Timer_t
oCsystem_battery_backup_power_switch_configBattery Backup Power Switch (BBPS) Control configuration
oCsystem_clock_source_dfll_configConfiguration structure for DFLL
oCsystem_clock_source_dpll_configConfiguration structure for DPLL
oCsystem_clock_source_osc16m_configConfiguration structure for OSC16M
oCsystem_clock_source_osc32k_configConfiguration structure for OSCULP32K
oCsystem_clock_source_osculp32k_configConfiguration structure for OSCULP32K
oCsystem_clock_source_xosc32k_configConfiguration structure for XOSC32K
oCsystem_clock_source_xosc_configConfiguration structure for XOSC
oCsystem_gclk_chan_configGeneric Clock configuration structure
oCsystem_gclk_gen_configGeneric Clock Generator configuration structure
oCsystem_pinmux_configPort pin configuration structure
oCsystem_standby_configStandby configuration
oCsystem_voltage_references_configVoltage References System (VREF) Control configuration
oCsystem_voltage_regulator_configVoltage Regulator System (VREG) Control configuration
oCtc_16bit_configConfiguration struct for TC module in 16-bit size counter mode
oCtc_32bit_configConfiguration struct for TC module in 32-bit size counter mode
oCtc_8bit_configConfiguration struct for TC module in 8-bit size counter mode
oCtc_configTC configuration structure
oCtc_eventsTC event enable/disable structure
oCtc_moduleTC software device instance structure
oCtc_pwm_channelConfiguration struct for TC module in 32-bit size counter mode
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_configUSART configuration struct
\Cusart_moduleSERCOM USART driver software device instance structure