Microchip® Advanced Software Framework

conf_at25dfx.h File Reference

AT25DFx configuration.

Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.

#include <board.h>
#include "at25dfx.h"

Macros

#define AT25DFX_CLOCK_SPEED   4000000
 SPI master speed in Hz. More...
 
#define AT25DFX_CS   SERIALFLASH_SPI_CS
 
#define AT25DFX_MEM_TYPE   AT25DFX_041B
 AT25DFx device type. More...
 
#define AT25DFX_SPI   SERIALFLASH_SPI_MODULE
 Select the SPI module AT25DFx is connected to. More...
 
#define AT25DFX_SPI_PINMUX_PAD0   SERIALFLASH_SPI_PINMUX_PAD0
 
#define AT25DFX_SPI_PINMUX_PAD1   SERIALFLASH_SPI_PINMUX_PAD1
 
#define AT25DFX_SPI_PINMUX_PAD2   SERIALFLASH_SPI_PINMUX_PAD2
 
#define AT25DFX_SPI_PINMUX_PAD3   SERIALFLASH_SPI_PINMUX_PAD3
 
#define AT25DFX_SPI_PINMUX_SETTING   SERIALFLASH_SPI_MUX_SETTING
 

#define AT25DFX_CLOCK_SPEED   4000000

SPI master speed in Hz.

#define AT25DFX_CS   SERIALFLASH_SPI_CS
#define AT25DFX_MEM_TYPE   AT25DFX_041B

AT25DFx device type.

#define AT25DFX_SPI   SERIALFLASH_SPI_MODULE

Select the SPI module AT25DFx is connected to.

#define AT25DFX_SPI_PINMUX_PAD0   SERIALFLASH_SPI_PINMUX_PAD0
#define AT25DFX_SPI_PINMUX_PAD1   SERIALFLASH_SPI_PINMUX_PAD1
#define AT25DFX_SPI_PINMUX_PAD2   SERIALFLASH_SPI_PINMUX_PAD2
#define AT25DFX_SPI_PINMUX_PAD3   SERIALFLASH_SPI_PINMUX_PAD3
#define AT25DFX_SPI_PINMUX_SETTING   SERIALFLASH_SPI_MUX_SETTING