OTAU Debug interface.
Copyright (c) 2019 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | log_request_t |
struct | read_mem_indication_t |
struct | read_memory_req_t |
struct | trace_request_t |
struct | write_mem_indication_t |
struct | write_memory_req_t |
Macros | |
#define | LOG_INTERVAL_MS (3000) |
#define | LOG_MASK (0x0F) |
#define | TRACE_INTERVAL_MS (200) |
Functions | |
void | otauDebugInit (void) |
void | otauDebugRcvdFrame (addr_mode_t addr_mode, uint8_t *src_addr, uint16_t length, uint8_t *payload) |
void | otauDebugSentFrame (uint8_t messageId, addr_mode_t addr_mode, uint8_t *addr, uint8_t status) |
void | otauDebugTimerHandler (SYS_Timer_t *timer) |
void | otauHandleDebugMsg (otau_domain_msg_t *otau_domain_msg) |
#define LOG_INTERVAL_MS (3000) |
Referenced by otauDebugRcvdFrame(), and otauDebugTimerHandler().
#define LOG_MASK (0x0F) |
Referenced by otauDebugRcvdFrame().
#define TRACE_INTERVAL_MS (200) |
Referenced by otauDebugRcvdFrame().
void otauDebugInit | ( | void | ) |
References BUF_SIZE, curr_debug_timer_state, DEBUG_TIMER_IDLE, initCircularBuffer(), logBufferMem, and traceBufferMem.
Referenced by otauInit().
void otauDebugRcvdFrame | ( | addr_mode_t | addr_mode, |
uint8_t * | src_addr, | ||
uint16_t | length, | ||
uint8_t * | payload | ||
) |
References BUF_SIZE, curr_debug_timer_state, curr_trace_mode, debug_confirm_wait, DEBUG_LOG_STATE, DEBUG_TRACE_STATE, debugTraceEnable, DOMAIN_OTAU_DEBUG, read_mem_indication_t::domainId, write_mem_indication_t::domainId, EXTENDED_ADDR_MODE, initCircularBuffer(), INT_FLASH, log_bitmap, LOG_INTERVAL_MS, LOG_MASK, logBufferMem, read_memory_req_t::mem_addr, read_mem_indication_t::mem_addr, write_memory_req_t::mem_addr, write_mem_indication_t::mem_addr, read_mem_indication_t::mem_content, write_memory_req_t::mem_content, read_memory_req_t::mem_len, read_mem_indication_t::mem_len, write_memory_req_t::mem_len, write_mem_indication_t::mem_len, read_memory_req_t::mem_type, read_mem_indication_t::mem_type, write_memory_req_t::mem_type, write_mem_indication_t::mem_type, read_mem_indication_t::msg_id, write_mem_indication_t::msg_id, nvm_write(), OTA_LOG_REQUEST, OTA_READ_MEMORY_INDICATION, OTA_READ_MEMORY_REQUEST, OTA_TRACE_REQUEST, OTA_WRITE_MEMORY_INDICATION, OTA_WRITE_MEMORY_REQUEST, OTAU_SUCCESS, otauDataSend(), otauTimerStart(), req_log_addr_mode, read_mem_indication_t::status, write_mem_indication_t::status, TIMER_MODE_PERIODIC, and TRACE_INTERVAL_MS.
Referenced by otauRcvdFrame().
void otauDebugSentFrame | ( | uint8_t | messageId, |
addr_mode_t | addr_mode, | ||
uint8_t * | addr, | ||
uint8_t | status | ||
) |
References debug_confirm_wait.
Referenced by otauDataConf(), and otauDataSend().
void otauDebugTimerHandler | ( | SYS_Timer_t * | timer | ) |
References APP_MAX_PAYLOAD_SIZE, curr_debug_timer_state, curr_trace_mode, debug_confirm_wait, DEBUG_LOG_STATE, DEBUG_TRACE_STATE, debugTraceEnable, DOMAIN_OTAU_DEBUG, log_indication_t::domainId, trace_indication_t::domainId, EXTENDED_ADDR_MODE, log_bitmap, log_indication_t::log_content, LOG_INTERVAL_MS, log_indication_t::msg_id, trace_indication_t::msg_id, NATIVE_ADDR_MODE, OTA_LOG_INDICATION, OTA_TRACE_INDICATION, otauDataSend(), otauTimerStart(), otauTimerStop(), PHY_MAX_PAYLOAD_SIZE, readCircularBuffer(), req_log_addr_mode, TIMER_MODE_PERIODIC, trace_indication_t::trace_content, and trace_indication_t::trace_end.
Referenced by otauTimerStart().
void otauHandleDebugMsg | ( | otau_domain_msg_t * | otau_domain_msg | ) |
Referenced by otauHandleMsg().