Application Program Interface for MiWi Protocols.
Copyright (c) 2018 - 2022 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | __defaultParametersRamOnly |
struct | __defaultParametersRomOrRam |
struct | _CoordHopCount_t |
struct | _CoordRouteTable_t |
struct | _RouteEntry_t |
union | API_UINT16_UNION |
union | API_UINT32_UNION |
union | API_UINT64_UNION |
struct | beaconDescriptor_t |
union | CapabilityInfo |
struct | CommDeviceTable_t |
struct | coordinatorTable_ |
struct | deviceTable_ |
struct | DuplicateRejectionTable_ |
union | JoinWish |
struct | RebroadcastTable_ |
struct | RECEIVED_MESH_MESSAGE |
struct | RECEIVED_MESSAGE |
struct | searchConf_t |
struct | SleepDeviceTable_ |
Enumerations | |
enum | miwi_params { CHANNEL = 0x00, PANID = 0x01, SHORT_ADDRESS = 0x02, PARENT_SHORT_ADDRESS = 0x03, DEVICE_TIMEOUT = 0x04, CHANNELMAP = 0x05, CAPABILITYINFO = 0x06, BLOOM_AUTO_JOIN = 0x80, ROUTE_TEST_MODE = 0x81 } |
enum | miwi_status { SUCCESS = 0, FAILURE, CHANNEL_ACCESS_FAILURE, NO_ACK, TIMER_EXPIRED, TRANSACTION_EXPIRED = 5, ALREADY_EXISTS, NO_ROUTE, SCAN_NO_BEACON, SCAN_MAX_REACHED, MEMORY_UNAVAILABLE = 10, ERR_TX_FAIL, ERR_TRX_FAIL, ERR_INVALID_INPUT, RECONNECTION_IN_PROGRESS, RECONNECTED, ADDR_NOT_FOUND_IN_SCANNED_LIST, ENTRY_NOT_EXIST = 0xF0, NOT_ENOUGH_SPACE = 0xF1, NOT_SAME_PAN = 0xF2, NOT_PERMITTED = 0xF3, ACTIVE_SCAN = 0xF4 } |
Functions | |
void | MeshTasks (void) |
bool | MiApp_Commissioning_AddNewDevice (uint64_t joinerAddress, bool triggerBloomUpdate) |
void | MiApp_ConnectionMode (uint8_t Mode) |
uint8_t | MiApp_EstablishConnection (uint8_t Channel, uint8_t addr_len, uint8_t *addr, uint8_t Capability_info, connectionConf_callback_t ConfCallback) |
bool | MiApp_Get (miwi_params_t id, uint8_t *value) |
bool | MiApp_InitChannelHopping (uint32_t ChannelMap) |
bool | MiApp_IsConnected (void) |
bool | MiApp_ManuSpecSendData (uint8_t addr_len, uint8_t *addr, uint8_t msglen, uint8_t *msgpointer, uint8_t msghandle, bool ackReq, DataConf_callback_t ConfCallback) |
uint16_t | MiApp_MeshGetNextHopAddr (uint16_t destAddress) |
uint8_t | MiApp_NoiseDetection (uint32_t ChannelMap, uint8_t ScanDuration, uint8_t DetectionMode, OUTPUT uint8_t *NoiseLevel) |
miwi_status_t | MiApp_ProtocolInit (defaultParametersRomOrRam_t *defaultRomOrRamParams, defaultParametersRamOnly_t *defaultRamOnlyParams) |
bool | MiApp_ReadyToSleep (uint32_t *sleepTime) |
void | MiApp_RemoveConnection (uint8_t ConnectionIndex) |
bool | MiApp_ResetToFactoryNew (void) |
bool | MiApp_ResyncConnection (uint8_t ConnectionIndex, uint32_t ChannelMap, resyncConnection_callback_t callback) |
bool | MiApp_RoleUpgradeNotification_Subscribe (roleUpgrade_callback_t callback) |
uint8_t | MiApp_SearchConnection (uint8_t ScanDuration, uint32_t ChannelMap, SearchConnectionConf_callback_t ConfCallback) |
bool | MiApp_SendData (uint8_t addr_len, uint8_t *addr, uint8_t msglen, uint8_t *msgpointer, uint8_t msghandle, bool ackReq, bool secEnabled, DataConf_callback_t ConfCallback) |
bool | MiApp_Set (miwi_params_t id, uint8_t *value) |
bool | MiApp_StartConnection (uint8_t Mode, uint8_t ScanDuration, uint32_t ChannelMap, connectionConf_callback_t ConfCallback) |
bool | MiApp_SubscribeDataIndicationCallback (PacketIndCallback_t callback) |
bool | MiApp_SubscribeLinkFailureCallback (LinkFailureCallback_t callback) |
bool | MiApp_SubscribeManuSpecDataIndicationCallback (PacketIndCallback_t callback) |
bool | MiApp_SubscribeReConnectionCallback (ReconnectionCallback_t callback) |
uint8_t | MiApp_TransceiverPowerState (uint8_t Mode) |
uint8_t | Total_Connections (void) |
#define BLOOM_FILTER_SIZE 8 |
#define BROADCAST_TO_ALL 0x01 |
#define CONN_MODE_DIRECT 0x00 |
#define CONN_MODE_INDIRECT 0x01 |
#define COORDINATOR_ADDRESS_MASK 0xFF00 |
#define DISABLE_ALL_CONN 0x03 |
#define ENABLE_ACTIVE_SCAN_RSP 0x02 |
#define ENABLE_ALL_CONN 0x00 |
#define ENABLE_PREV_CONN 0x01 |
#define ENDEVICE_ADDRESS_MASK 0x00FF |
#define HOP_TABLE_COUNT |
#define INPUT |
#define IOPUT |
#define LONG_ADDR_LEN 8 |
Referenced by fillGeneralInformation(), updateGeneralInfoSet(), updateNonSleepDevTable(), updateSleepDevTable(), and wsndemo_init().
#define MESH_BROADCAST_TO_ALL (0xFFFF) |
Referenced by otauDataSend().
#define MESH_BROADCAST_TO_COORDINATORS (0xFFFD) |
#define MESH_BROADCAST_TO_FFDS (0xFFFE) |
#define MiApp_CB_AllowConnection | ( | handleInConnectionTable | ) | true |
#define MiApp_CB_RFDAcknowledgement | ( | SourceShortAddress, | |
AcknowledgementSeqNum | |||
) |
#define MIWI_MAJOR_VERSION '6' |
#define MIWI_MINOR_VERSION '7' |
#define MULTICAST_TO_COORDINATORS 0x02 |
#define MULTICAST_TO_FFDS 0x03 |
#define NOISE_DETECT_CS 0x01 |
#define NOISE_DETECT_ENERGY 0x00 |
#define OUTPUT |
#define POWER_STATE_SLEEP 0x00 |
#define POWER_STATE_WAKEUP 0x01 |
#define POWER_STATE_WAKEUP_DR 0x02 |
#define RXON_ENDEVICE_ADDRESS_MASK 0x0080 |
Referenced by appSendData().
#define SECURITY_KEY_SIZE 16 |
#define SHORT_ADDR_LEN 2 |
Referenced by addDataHandleTableEntry(), appCmdDataRequest(), getAddressFromDataHandleTable(), otauDataSend(), and searchConfim().
#define START_CONN_CS_SCN 0x02 |
#define START_CONN_DIRECT 0x00 |
Referenced by APP_TaskHandler().
#define START_CONN_ENERGY_SCN 0x01 |
typedef union CapabilityInfo CapabilityInfo_t |
typedef void(* connectionConf_callback_t)(miwi_status_t status) |
typedef struct _CoordHopCount_t CoordHopCount_t |
typedef struct coordinatorTable_ CoordinatorTable_t |
typedef struct _CoordRouteTable_t CoordRouteTable_t |
typedef void(* DataConf_callback_t)(uint8_t msgConfHandle, miwi_status_t status, uint8_t *msgPointer) |
typedef struct __defaultParametersRamOnly defaultParametersRamOnly_t |
typedef struct __defaultParametersRomOrRam defaultParametersRomOrRam_t |
typedef struct deviceTable_ DeviceTable_t |
typedef struct DuplicateRejectionTable_ DuplicateRejectionTable_t |
typedef union JoinWish JoinWish_t |
typedef void(* LinkFailureCallback_t)(void) |
typedef enum miwi_params miwi_params_t |
typedef enum miwi_status miwi_status_t |
typedef void(* PacketIndCallback_t)(RECEIVED_MESH_MESSAGE *ind) |
typedef struct RebroadcastTable_ RebroadcastTable_t |
typedef void(* ReconnectionCallback_t)(miwi_status_t status) |
typedef void(* resyncConnection_callback_t)(uint8_t channel, miwi_status_t status) |
typedef void(* roleUpgrade_callback_t)(uint16_t newShortAddress) |
typedef struct _RouteEntry_t RouteEntry_t |
typedef void(* SearchConnectionConf_callback_t)(uint8_t foundScanResults, void *ScanResults) |
typedef struct SleepDeviceTable_ SleepDeviceTable_t |
enum miwi_params |
enum miwi_status |
void MeshTasks | ( | void | ) |
Referenced by wsndemo_task().
void MiApp_ConnectionMode | ( | uint8_t | Mode | ) |
uint8_t MiApp_EstablishConnection | ( | uint8_t | Channel, |
uint8_t | addr_len, | ||
uint8_t * | addr, | ||
uint8_t | Capability_info, | ||
connectionConf_callback_t | ConfCallback | ||
) |
Referenced by searchConfim().
bool MiApp_Get | ( | miwi_params_t | id, |
uint8_t * | value | ||
) |
Referenced by appSendData(), fillGeneralInformation(), otauDataSend(), and otauTask().
bool MiApp_InitChannelHopping | ( | uint32_t | ChannelMap | ) |
bool MiApp_IsConnected | ( | void | ) |
Referenced by otauTask().
bool MiApp_ManuSpecSendData | ( | uint8_t | addr_len, |
uint8_t * | addr, | ||
uint8_t | msglen, | ||
uint8_t * | msgpointer, | ||
uint8_t | msghandle, | ||
bool | ackReq, | ||
DataConf_callback_t | ConfCallback | ||
) |
Referenced by otauDataSend().
uint16_t MiApp_MeshGetNextHopAddr | ( | uint16_t | destAddress | ) |
Referenced by appSendData(), and otauClientSendNotify().
uint8_t MiApp_NoiseDetection | ( | uint32_t | ChannelMap, |
uint8_t | ScanDuration, | ||
uint8_t | DetectionMode, | ||
OUTPUT uint8_t * | NoiseLevel | ||
) |
miwi_status_t MiApp_ProtocolInit | ( | defaultParametersRomOrRam_t * | defaultRomOrRamParams, |
defaultParametersRamOnly_t * | defaultRamOnlyParams | ||
) |
Referenced by wsndemo_init().
bool MiApp_ReadyToSleep | ( | uint32_t * | sleepTime | ) |
Referenced by APP_TaskHandler().
void MiApp_RemoveConnection | ( | uint8_t | ConnectionIndex | ) |
bool MiApp_ResetToFactoryNew | ( | void | ) |
Referenced by APP_TaskHandler().
bool MiApp_ResyncConnection | ( | uint8_t | ConnectionIndex, |
uint32_t | ChannelMap, | ||
resyncConnection_callback_t | callback | ||
) |
bool MiApp_RoleUpgradeNotification_Subscribe | ( | roleUpgrade_callback_t | callback | ) |
uint8_t MiApp_SearchConnection | ( | uint8_t | ScanDuration, |
uint32_t | ChannelMap, | ||
SearchConnectionConf_callback_t | ConfCallback | ||
) |
Referenced by APP_TaskHandler().
bool MiApp_SendData | ( | uint8_t | addr_len, |
uint8_t * | addr, | ||
uint8_t | msglen, | ||
uint8_t * | msgpointer, | ||
uint8_t | msghandle, | ||
bool | ackReq, | ||
bool | secEnabled, | ||
DataConf_callback_t | ConfCallback | ||
) |
Referenced by appCmdDataRequest(), and appSendData().
bool MiApp_Set | ( | miwi_params_t | id, |
uint8_t * | value | ||
) |
Referenced by updateGeneralInfoSet().
bool MiApp_StartConnection | ( | uint8_t | Mode, |
uint8_t | ScanDuration, | ||
uint32_t | ChannelMap, | ||
connectionConf_callback_t | ConfCallback | ||
) |
Referenced by APP_TaskHandler().
bool MiApp_SubscribeDataIndicationCallback | ( | PacketIndCallback_t | callback | ) |
Referenced by appInit().
bool MiApp_SubscribeLinkFailureCallback | ( | LinkFailureCallback_t | callback | ) |
Referenced by appInit().
bool MiApp_SubscribeManuSpecDataIndicationCallback | ( | PacketIndCallback_t | callback | ) |
Referenced by otauInit().
bool MiApp_SubscribeReConnectionCallback | ( | ReconnectionCallback_t | callback | ) |
Referenced by wsndemo_init().
uint8_t MiApp_TransceiverPowerState | ( | uint8_t | Mode | ) |
uint8_t Total_Connections | ( | void | ) |
uint8_t conn_size |
uint8_t currentChannel |
defaultParametersRamOnly_t defaultParamsRamOnly |
Referenced by fillGeneralInformation(), updateGeneralInfoSet(), and wsndemo_init().
defaultParametersRomOrRam_t defaultParamsRomOrRam |
Referenced by MiMAC_ReceivedPacket(), and wsndemo_init().
API_UINT32_UNION meshOutgoingFrameCounter |
uint8_t myLongAddress[MY_ADDRESS_LENGTH] |
Referenced by fillGeneralInformation(), get_node_address(), ReadMacAddress(), updateGeneralInfoSet(), and wsndemo_init().
RECEIVED_MESSAGE rxMessage |