16 byte sector header used in flash located at the start of the active sector.
Data Fields | |
uint16_t | isActive |
Is this sector active. More... | |
uint32_t | sequenceNumber |
Counter, decreased each time a new sector becomes the active sector. More... | |
uint32_t | sequenceParity |
Parity bits for the sequenceNumber field = sequenceNumber ^ 0xFFFFFFFFuL. More... | |
uint8_t | signature [6] |
Signature to detect valid sectors. More... | |
uint16_t SectorHeaderSnv1_t::isActive |
Is this sector active.
Written with 0x0000 at the end of the compact operation.
Referenced by S_Nv_EarlyInit().
uint32_t SectorHeaderSnv1_t::sequenceNumber |
Counter, decreased each time a new sector becomes the active sector.
uint32_t SectorHeaderSnv1_t::sequenceParity |
Parity bits for the sequenceNumber field = sequenceNumber ^ 0xFFFFFFFFuL.
uint8_t SectorHeaderSnv1_t::signature[6] |
Signature to detect valid sectors.
Must have the value "S_Nv2".