Microchip® Advanced Software Framework

samr30_module_xplained_pro Directory Reference

Files

file  conf_at25dfx.h
 AT25DFx configuration.
 
file  conf_board.h
 Board configuration.
 
file  conf_clocks.h
 Clock configuration.
 
file  conf_extint.h
 External Interrupt Driver Configuration Header.
 
file  conf_hw_timer.h
 Configuration of Hardware Timer used for Software Timer as base timer.
 
file  conf_nvm.h
 Non Volatile Memory Configuration.
 
file  conf_rtc.h
 SAM RTC Driver Configuration Header.
 
file  conf_sio2host.h
 Serial Input & Output to Host Configuration.
 
file  conf_sleepmgr.h
 Sleep manager configuration.
 
file  conf_spi.h
 SPI configuration.
 
file  conf_trx_access.h
 Common TRX Access Configuration.