Copyright (c) 2018 - 2019 Microchip Technology Inc.
and its subsidiaries.
#include "sleep_mgr.h"
#include "rtc_count.h"
#include "system.h"
#include "rtc_count_interrupt.h"
#include "asf.h"
#include "trx_access.h"
#include "sysTimer.h"
Macros | |
#define | MIN_SLEEP_INTERVAL (1000) |
Functions | |
static void | configure_rtc_callbacks (void) |
Configuring RTC Callback Function on Overflow. More... | |
static void | rtc_overflow_callback (void) |
Callback Function indicating RTC Overflow. More... | |
static void | sleepExit (uint32_t sleepTime) |
Sleep Exit procedures. More... | |
void | sleepMgr_init (void) |
This function Initializes the Sleep functions Enable RTC Clock in conf_clocks.h. More... | |
bool | sleepMgr_sleep (uint32_t interval) |
This function puts the transceiver and device to sleep interval - the time to sleep in milliseconds. More... | |
static void | sleepPreparation (void) |
Sleep Preparation procedures. More... | |
Variables | |
struct rtc_module | rtc_instance |
#define MIN_SLEEP_INTERVAL (1000) |
Referenced by sleepMgr_sleep().
|
static |
Configuring RTC Callback Function on Overflow.
void |
References RTC_COUNT_CALLBACK_OVERFLOW, rtc_count_enable_callback(), rtc_count_register_callback(), rtc_instance, and rtc_overflow_callback().
Referenced by sleepMgr_init(), and sleepMgr_sleep().
|
static |
Callback Function indicating RTC Overflow.
void |
References rtc_count_disable(), and rtc_instance.
Referenced by configure_rtc_callbacks().
|
static |
Sleep Exit procedures.
sleepTime |
References SYS_TimerAdjust_SleptTime(), and trx_spi_enable().
Referenced by sleepMgr_sleep().
void sleepMgr_init | ( | void | ) |
This function Initializes the Sleep functions Enable RTC Clock in conf_clocks.h.
This function Initializes the Sleep functions.
Continuously update the counter value so no synchronization is needed for reading.
References rtc_count_config::clear_on_match, configure_rtc_callbacks(), rtc_count_config::continuously_update, rtc_count_config::mode, rtc_count_config::prescaler, rtc_count_get_config_defaults(), rtc_count_init(), RTC_COUNT_MODE_32BIT, RTC_COUNT_PRESCALER_DIV_1, and rtc_instance.
Referenced by wsndemo_init().
bool sleepMgr_sleep | ( | uint32_t | interval | ) |
This function puts the transceiver and device to sleep interval - the time to sleep in milliseconds.
This function puts the transceiver and device to sleep.
References configure_rtc_callbacks(), MIN_SLEEP_INTERVAL, RTC_COUNT_COMPARE_0, rtc_count_enable(), rtc_count_set_compare(), rtc_instance, sleepExit(), sleepPreparation(), system_set_sleepmode(), system_sleep(), and SYSTEM_SLEEPMODE_STANDBY.
Referenced by APP_TaskHandler().
|
static |
Sleep Preparation procedures.
void |
References trx_spi_disable().
Referenced by sleepMgr_sleep().
struct rtc_module rtc_instance |
Referenced by configure_rtc_callbacks(), rtc_overflow_callback(), sleepMgr_init(), and sleepMgr_sleep().