Physical Layer Abstraction for AT86RF212B addon interface.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
union | AT86RF212B_IFREG |
Macros | |
#define | AACK_ACK_TIME 2 |
#define | AACK_DIS_ACK 4 |
#define | AACK_FLTR_RES_FT 5 |
#define | AACK_FVN_MODE 6 |
#define | AACK_I_AM_COORD 3 |
#define | AACK_PROM_MODE 1 |
#define | AACK_SET_PD 5 |
#define | AACK_UPLD_RES_FT 4 |
#define | AES_BLOCK_SIZE 16 |
#define | AES_CORE_CYCLE_TIME 24 /* us */ |
#define | AES_CTRL_DIR 3 |
#define | AES_CTRL_M_REG 0x94 |
#define | AES_CTRL_MODE 4 |
#define | AES_CTRL_REG 0x83 |
#define | AES_CTRL_REQUEST 7 |
#define | AES_KEY_REG 0x84 |
#define | AES_STATE_REG 0x84 |
#define | AES_STATUS_DONE 0 |
#define | AES_STATUS_ER 7 |
#define | AES_STATUS_REG 0x82 |
#define | ALT_SPECTRUM 4 /* Only in AT86RF212B */ |
#define | ANT_CTRL 0 |
#define | ANT_DIV_EN 3 /* Only in AT86RF212B */ |
#define | ANT_EXT_SW_EN 2 |
#define | ANT_SEL 7 /* Only in AT86RF212B */ |
#define | AVDD_OK 6 |
#define | AVREG_EXT 7 |
#define | BATMON_HR 4 |
#define | BATMON_OK 5 |
#define | BATMON_VTH 0 |
#define | BPSK_OQPSK 3 |
#define | CC_BAND 0 |
#define | CC_CTRL_0_REG 0x13 |
#define | CC_CTRL_1_REG 0x14 |
#define | CCA_CS_THRES 4 /* Only in AT86RF212B */ |
#define | CCA_DONE 7 |
#define | CCA_ED_THRES 0 |
#define | CCA_MODE 5 |
#define | CCA_REQUEST 7 |
#define | CCA_STATUS 6 |
#define | CHANNEL 0 |
#define | CLKM_CTRL 0 |
#define | CLKM_SHA_SEL 3 |
#define | CSMA_LBT_MODE 6 |
#define | CSMA_SEED_1 0 |
#define | DVDD_OK 2 |
#define | DVREG_EXT 3 |
#define | F_SHIFT_MODE 2 /* Only in AT86RF212B */ |
#define | FTN_START 7 |
#define | GC_PA 5 |
#define | GC_TX_OFFS 0 |
#define | JCM_EN 5 |
#define | MAX_BE 4 |
#define | MAX_CSMA_RETRES 1 |
#define | MAX_FRAME_RETRES 4 |
#define | MIN_BE 0 |
#define | OQPSK_DATA_RATE 0 |
#define | OQPSK_SCRAM_EN 5 |
#define | OQPSK_SUB1_RC_EN 4 /* Only in AT86RF212 */ |
#define | PA_BOOST 7 |
#define | PA_LT 6 |
#define | PAD_IO 6 |
#define | PAD_IO_CLKM 4 |
#define | PHY_MOD_BPSK20_CHAN_0 (0x00) |
#define | PHY_MOD_BPSK40_CHAN_N (0x04) |
#define | PHY_RSSI_BASE_VAL_BPSK_20 (-100) |
#define | PHY_RSSI_BASE_VAL_BPSK_40 (-99) |
#define | PHY_RSSI_BASE_VAL_OQPSK_RC_250 (-97) |
#define | PHY_RSSI_BASE_VAL_OQPSK_SIN_250 (-98) |
#define | PHY_RSSI_BASE_VAL_OQPSK_SIN_RC_100 (-98) |
#define | PLL_CF 0 /* Only in AT86RF212 */ |
#define | PLL_CF_START 7 |
#define | PLL_DCU_START 7 |
#define | PLL_LOCK_CP 7 |
#define | PWR_BPSK_OFFSET (0x03) |
#define | RANDOM_NUMBER_UPDATE_INTERVAL 1 /* us */ |
#define | RF_CMD_FRAME_R ((0 << 7) | (0 << 6) | (1 << 5)) |
#define | RF_CMD_FRAME_W ((0 << 7) | (1 << 6) | (1 << 5)) |
#define | RF_CMD_REG_R ((1 << 7) | (0 << 6)) |
#define | RF_CMD_REG_W ((1 << 7) | (1 << 6)) |
#define | RF_CMD_SRAM_R ((0 << 7) | (0 << 6) | (0 << 5)) |
#define | RF_CMD_SRAM_W ((0 << 7) | (1 << 6) | (0 << 5)) |
#define | RF_CTRL_0_REG 0x16 |
#define | RF_CTRL_1_REG 0x19 /* Only in AT86RF212 */ |
#define | RF_MC 4 /* Only in AT86RF212 */ |
#define | RND_VALUE 5 |
#define | RSSI 0 |
#define | RX_CRC_VALID 7 |
#define | RX_OVERRIDE 4 /* Only in AT86RF212B */ |
#define | RX_PACKET_SIZE (RX_BUFFER_SIZE+PROTOCOL_HEADER_SIZE+MY_ADDRESS_LENGTH+MY_ADDRESS_LENGTH+12) |
#define | RX_PDT_DIS 7 |
#define | RX_PDT_LEVEL 0 |
#define | RX_SAFE_MODE 7 |
#define | SEC_LEVEL_CBC_MAC_128 5 |
#define | SEC_LEVEL_CBC_MAC_32 7 |
#define | SEC_LEVEL_CBC_MAC_64 6 |
#define | SEC_LEVEL_CCM_128 2 |
#define | SEC_LEVEL_CCM_32 4 |
#define | SEC_LEVEL_CCM_64 3 |
#define | SEC_LEVEL_CTR 1 |
#define | SLOTTED_OPERATION 0 |
#define | SUB_MODE 2 |
#define | TRAC_STATUS 5 |
#define | TRX_CMD 0 |
#define | TRX_OFF_AVDD_EN 6 |
#define | TRX_STATUS 0 |
#define | TX_PWR 0 |
#define | XTAL_MODE 4 |
#define | XTAL_TRIM 0 |
Functions | |
void | PHY_SetBand (uint8_t band) |
void | PHY_SetModulation (uint8_t modulation) |
#define AACK_ACK_TIME 2 |
#define AACK_DIS_ACK 4 |
#define AACK_FLTR_RES_FT 5 |
#define AACK_FVN_MODE 6 |
#define AACK_I_AM_COORD 3 |
#define AACK_PROM_MODE 1 |
#define AACK_SET_PD 5 |
#define AACK_UPLD_RES_FT 4 |
#define AES_BLOCK_SIZE 16 |
#define AES_CORE_CYCLE_TIME 24 /* us */ |
#define AES_CTRL_DIR 3 |
#define AES_CTRL_M_REG 0x94 |
#define AES_CTRL_MODE 4 |
#define AES_CTRL_REG 0x83 |
#define AES_CTRL_REQUEST 7 |
#define AES_KEY_REG 0x84 |
#define AES_STATE_REG 0x84 |
#define AES_STATUS_DONE 0 |
#define AES_STATUS_ER 7 |
#define AES_STATUS_REG 0x82 |
#define ALT_SPECTRUM 4 /* Only in AT86RF212B */ |
Referenced by PHY_Init().
#define ANT_CTRL 0 |
#define ANT_DIV_EN 3 /* Only in AT86RF212B */ |
#define ANT_EXT_SW_EN 2 |
#define ANT_SEL 7 /* Only in AT86RF212B */ |
#define AVDD_OK 6 |
#define AVREG_EXT 7 |
#define BATMON_HR 4 |
#define BATMON_OK 5 |
#define BATMON_VTH 0 |
#define BPSK_OQPSK 3 |
Referenced by PHY_Init(), and phyRssiBaseVal().
#define CC_BAND 0 |
#define CC_CTRL_0_REG 0x13 |
Referenced by phySetChannel().
#define CC_CTRL_1_REG 0x14 |
Referenced by phySetChannel().
#define CCA_CS_THRES 4 /* Only in AT86RF212B */ |
#define CCA_DONE 7 |
#define CCA_ED_THRES 0 |
#define CCA_MODE 5 |
#define CCA_REQUEST 7 |
#define CCA_STATUS 6 |
#define CHANNEL 0 |
#define CLKM_CTRL 0 |
#define CLKM_SHA_SEL 3 |
#define CSMA_LBT_MODE 6 |
#define CSMA_SEED_1 0 |
#define DVDD_OK 2 |
#define DVREG_EXT 3 |
#define F_SHIFT_MODE 2 /* Only in AT86RF212B */ |
#define FTN_START 7 |
#define GC_PA 5 |
#define GC_TX_OFFS 0 |
#define JCM_EN 5 |
#define MAX_BE 4 |
#define MAX_CSMA_RETRES 1 |
#define MAX_FRAME_RETRES 4 |
#define MIN_BE 0 |
#define OQPSK_DATA_RATE 0 |
#define OQPSK_SCRAM_EN 5 |
#define OQPSK_SUB1_RC_EN 4 /* Only in AT86RF212 */ |
#define PA_BOOST 7 |
#define PA_LT 6 |
#define PAD_IO 6 |
#define PAD_IO_CLKM 4 |
#define PHY_MOD_BPSK20_CHAN_0 (0x00) |
Referenced by phySetChannel().
#define PHY_MOD_BPSK40_CHAN_N (0x04) |
Referenced by phySetChannel().
#define PHY_RSSI_BASE_VAL_BPSK_20 (-100) |
Referenced by phyRssiBaseVal().
#define PHY_RSSI_BASE_VAL_BPSK_40 (-99) |
Referenced by phyRssiBaseVal().
#define PHY_RSSI_BASE_VAL_OQPSK_RC_250 (-97) |
Referenced by phyRssiBaseVal().
#define PHY_RSSI_BASE_VAL_OQPSK_SIN_250 (-98) |
Referenced by phyRssiBaseVal().
#define PHY_RSSI_BASE_VAL_OQPSK_SIN_RC_100 (-98) |
Referenced by phyRssiBaseVal().
#define PLL_CF 0 /* Only in AT86RF212 */ |
#define PLL_CF_START 7 |
#define PLL_DCU_START 7 |
#define PLL_LOCK_CP 7 |
#define PWR_BPSK_OFFSET (0x03) |
Referenced by PHY_Init().
#define RANDOM_NUMBER_UPDATE_INTERVAL 1 /* us */ |
Referenced by PHY_RandomReq().
#define RF_CMD_FRAME_R ((0 << 7) | (0 << 6) | (1 << 5)) |
#define RF_CMD_FRAME_W ((0 << 7) | (1 << 6) | (1 << 5)) |
#define RF_CMD_REG_R ((1 << 7) | (0 << 6)) |
#define RF_CMD_REG_W ((1 << 7) | (1 << 6)) |
#define RF_CMD_SRAM_R ((0 << 7) | (0 << 6) | (0 << 5)) |
#define RF_CMD_SRAM_W ((0 << 7) | (1 << 6) | (0 << 5)) |
#define RF_CTRL_0_REG 0x16 |
Referenced by PHY_Init().
#define RF_CTRL_1_REG 0x19 /* Only in AT86RF212 */ |
#define RF_MC 4 /* Only in AT86RF212 */ |
#define RND_VALUE 5 |
#define RSSI 0 |
#define RX_CRC_VALID 7 |
#define RX_OVERRIDE 4 /* Only in AT86RF212B */ |
#define RX_PACKET_SIZE (RX_BUFFER_SIZE+PROTOCOL_HEADER_SIZE+MY_ADDRESS_LENGTH+MY_ADDRESS_LENGTH+12) |
#define RX_PDT_DIS 7 |
#define RX_PDT_LEVEL 0 |
#define RX_SAFE_MODE 7 |
#define SEC_LEVEL_CBC_MAC_128 5 |
#define SEC_LEVEL_CBC_MAC_32 7 |
#define SEC_LEVEL_CBC_MAC_64 6 |
#define SEC_LEVEL_CCM_128 2 |
#define SEC_LEVEL_CCM_32 4 |
#define SEC_LEVEL_CCM_64 3 |
#define SEC_LEVEL_CTR 1 |
#define SLOTTED_OPERATION 0 |
#define SUB_MODE 2 |
Referenced by PHY_Init(), and phyRssiBaseVal().
#define TRAC_STATUS 5 |
#define TRX_CMD 0 |
#define TRX_OFF_AVDD_EN 6 |
#define TRX_STATUS 0 |
#define TX_PWR 0 |
Referenced by PHY_Init().
#define XTAL_MODE 4 |
#define XTAL_TRIM 0 |
void PHY_SetBand | ( | uint8_t | band | ) |
References phyBand, and phySetChannel().
void PHY_SetModulation | ( | uint8_t | modulation | ) |
References phyModulation, and phySetChannel().