Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
[detail level 12]
oC__defaultParametersRamOnly
oC__defaultParametersRomOrRam
oC_Block_t
oC_CoordHopCount_t
oC_CoordRouteTable_t
oC_DRIVER_UINT8_UNION_
oC_EventToMemoryIdMapping_t
oC_MIWI_TICK
oC_nvm_module
oC_PhyTxFrame_t
oC_RouteEntry_t
oC_system_clock_dfll_configDFLL-specific data container
oC_system_clock_dpll_configDPLL-specific data container
oC_system_clock_moduleSystem clock module data container
oC_system_clock_xosc_configXOSC-specific data container
oCAPI_UINT16_UNION
oCAPI_UINT32_UNION
oCAPI_UINT64_UNION
oCapp_info_t
oCapp_table_tag
oCAppCmdHeader_t
oCAppCmdIdentify_t
oCAppCmdUartHeader_t
oCAppCmdUartIdentify_t
oCAppMessage_t
oCat25dfx_chip_configSerialFlash chip configuration
oCat25dfx_chip_moduleSerialFlash chip driver instance
oCat25dfx_commandSerialFlash command container
oCAT86RF212B_IFREG
oCbeaconDescriptor_t
oCBlockHeader_t
oCBlockHeaderSNv1_t
oCBootInfo_t
oCCapabilityInfo
oCcircularBuffer_t
oCCommDeviceTable_t
oCcoordinatorTable_
oCDataHandleTable_
oCdeviceTable_
oCDuplicateRejectionTable_
oCExistingImageInfo_t
oCextint_chan_confExternal Interrupt Controller channel configuration structure
oCextint_eventsExternal Interrupt event enable/disable structure
oCextint_nmi_confExternal Interrupt Controller NMI configuration structure
oCfeatureBits_t
oCfeatureMask_t
oCItem_tStructure used to store where to find an item
oCItemIdToMemoryMapping_t
oCJoinWish
oClog_header_t
oClog_indication_t
oClog_request_t
oCMAC_RECEIVED_PACKET
oCMAC_TRANS_PARAM
oCMACINIT_PARAM
oCMeshGeneralInfotMem_t
oCMiQueueQueue structure
oCmiQueueBuffer
oCnode_address_t
oCnvm_configNVM controller configuration structure
oCnvm_fusebitsNVM user row fuse setting structure
oCnvm_parametersNVM memory parameter structure
oCotau_domain_msg_t
oCotau_rcvd_frame_t
oCotauClientDiscoveryReq_t
oCotauClientIdentifyRequest_t
oCotauClientInfoIndication_t
oCotauClientInfoRequest_t
oCotauClientNotifyIndication_t
oCotauClientResetRequest_t
oCotauCurrentImage_t
oCotauImageNotifyRequest_t
oCotauImageRequest_t
oCotauImageResponse_t
oCotauQueryImageRequest_t
oCotauServerInfoResp_t
oCotauSwitchImageRequest_t
oCotauSwitchImageResponse_t
oCPDS_DirDescr_t
oCPHY_DataInd_t
oCPHY_DataReq_t
oCport_configPort pin configuration structure
oCRADIO_STATUS
oCread_mem_indication_t
oCread_memory_req_t
oCRebroadcastTable_
oCRECEIVED_MESH_MESSAGE
oCRECEIVED_MESSAGE
oCRxBuffer_t
oCsearch_tagStructure to search for a buffer to be removed from a queue
oCsearchConf_t
oCSectorHeader_t16 byte sector header used in flash located at the start of the active sector
oCSectorHeaderSnv1_t16 byte sector header used in flash located at the start of the active sector
oCserver_notify_indication_t
oCSleepDeviceTable_
oCspi_configSPI configuration structure
oCspi_master_configSPI Master configuration structure
oCspi_moduleSERCOM SPI driver software device instance structure
oCspi_slave_configSPI slave configuration structure
oCspi_slave_instSPI peripheral slave instance structure
oCspi_slave_inst_configSPI peripheral slave configuration structure
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCSYS_Timer_t
oCsystem_battery_backup_power_switch_configBattery Backup Power Switch (BBPS) Control configuration
oCsystem_clock_source_dfll_configConfiguration structure for DFLL
oCsystem_clock_source_dpll_configConfiguration structure for DPLL
oCsystem_clock_source_osc16m_configConfiguration structure for OSC16M
oCsystem_clock_source_osc32k_configConfiguration structure for OSCULP32K
oCsystem_clock_source_osculp32k_configConfiguration structure for OSCULP32K
oCsystem_clock_source_xosc32k_configConfiguration structure for XOSC32K
oCsystem_clock_source_xosc_configConfiguration structure for XOSC
oCsystem_gclk_chan_configGeneric Clock configuration structure
oCsystem_gclk_gen_configGeneric Clock Generator configuration structure
oCsystem_pinmux_configPort pin configuration structure
oCsystem_standby_configStandby configuration
oCsystem_voltage_references_configVoltage References System (VREF) Control configuration
oCsystem_voltage_regulator_configVoltage Regulator System (VREG) Control configuration
oCtc_16bit_configConfiguration struct for TC module in 16-bit size counter mode
oCtc_32bit_configConfiguration struct for TC module in 32-bit size counter mode
oCtc_8bit_configConfiguration struct for TC module in 8-bit size counter mode
oCtc_configTC configuration structure
oCtc_eventsTC event enable/disable structure
oCtc_moduleTC software device instance structure
oCtc_pwm_channelConfiguration struct for TC module in 32-bit size counter mode
oCtrace_indication_t
oCtrace_request_t
oCtrace_t
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_configUSART configuration struct
oCusart_moduleSERCOM USART driver software device instance structure
oCwrite_mem_indication_t
\Cwrite_memory_req_t