#include <miwi_api.h>
Data Fields | |
CommDeviceTable_t * | commDevTable |
uint8_t | connRespWaitInSec |
CoordHopCount_t * | coordinatorHopCount |
CoordRouteTable_t * | coordinatorRouteTable |
CoordinatorTable_t * | coordTable |
uint32_t | dataRequestInterval |
uint32_t | deviceTimeout |
DeviceTable_t * | devTable |
DuplicateRejectionTable_t * | duplicateRejectionTable |
uint8_t | duplicateRejectionTableSize |
uint8_t | edLinkFailureAttempts |
uint8_t | frameRetry |
uint32_t | indirectDataWaitInterval |
uint8_t | joinWish |
uint16_t | keepAliveCoordSendInterval |
uint16_t | keepAliveCoordTimeoutSec |
uint16_t | keepAliveRxOnEdSendInterval |
uint16_t | keepAliveRxOnEdTimeoutSec |
uint32_t | maxDataRequestInterval |
uint8_t | maxNumOfDevicesInNetwork |
uint16_t | myPANID |
uint8_t | numOfCoordinators |
uint8_t | numOfRxOffEnddevices |
uint8_t | numOfRxOnEnddevices |
RebroadcastTable_t * | rebroadcastTable |
uint8_t | rebroadcastTableSize |
uint8_t | rebroadcastTimeout |
uint8_t | roleUpgradeIntervalInSec |
uint8_t | routeReqWaitInterval |
uint8_t | routeUpdateInterval |
SleepDeviceTable_t * | sleepingDevTable |
CommDeviceTable_t* __defaultParametersRomOrRam::commDevTable |
uint8_t __defaultParametersRomOrRam::connRespWaitInSec |
CoordHopCount_t* __defaultParametersRomOrRam::coordinatorHopCount |
CoordRouteTable_t* __defaultParametersRomOrRam::coordinatorRouteTable |
CoordinatorTable_t* __defaultParametersRomOrRam::coordTable |
uint32_t __defaultParametersRomOrRam::dataRequestInterval |
uint32_t __defaultParametersRomOrRam::deviceTimeout |
DeviceTable_t* __defaultParametersRomOrRam::devTable |
DuplicateRejectionTable_t* __defaultParametersRomOrRam::duplicateRejectionTable |
uint8_t __defaultParametersRomOrRam::duplicateRejectionTableSize |
uint8_t __defaultParametersRomOrRam::edLinkFailureAttempts |
uint8_t __defaultParametersRomOrRam::frameRetry |
uint32_t __defaultParametersRomOrRam::indirectDataWaitInterval |
uint8_t __defaultParametersRomOrRam::joinWish |
uint16_t __defaultParametersRomOrRam::keepAliveCoordSendInterval |
uint16_t __defaultParametersRomOrRam::keepAliveCoordTimeoutSec |
uint16_t __defaultParametersRomOrRam::keepAliveRxOnEdSendInterval |
uint16_t __defaultParametersRomOrRam::keepAliveRxOnEdTimeoutSec |
uint32_t __defaultParametersRomOrRam::maxDataRequestInterval |
uint8_t __defaultParametersRomOrRam::maxNumOfDevicesInNetwork |
uint16_t __defaultParametersRomOrRam::myPANID |
uint8_t __defaultParametersRomOrRam::numOfCoordinators |
uint8_t __defaultParametersRomOrRam::numOfRxOffEnddevices |
uint8_t __defaultParametersRomOrRam::numOfRxOnEnddevices |
RebroadcastTable_t* __defaultParametersRomOrRam::rebroadcastTable |
uint8_t __defaultParametersRomOrRam::rebroadcastTableSize |
uint8_t __defaultParametersRomOrRam::rebroadcastTimeout |
uint8_t __defaultParametersRomOrRam::roleUpgradeIntervalInSec |
uint8_t __defaultParametersRomOrRam::routeReqWaitInterval |
uint8_t __defaultParametersRomOrRam::routeUpdateInterval |
SleepDeviceTable_t* __defaultParametersRomOrRam::sleepingDevTable |