Files | |
file | conf_at25dfx.h |
AT25DFx configuration. | |
file | conf_board.h |
Board configuration. | |
file | conf_clocks.h |
Clock configuration. | |
file | conf_extint.h |
External Interrupt Driver Configuration Header. | |
file | conf_hw_timer.h |
Configuration of Hardware Timer used for Software Timer as base timer. | |
file | conf_nvm.h |
Non Volatile Memory Configuration. | |
file | conf_rtc.h |
SAM RTC Driver Configuration Header. | |
file | conf_sio2host.h |
Serial Input & Output to Host Configuration. | |
file | conf_sleepmgr.h |
Sleep manager configuration. | |
file | conf_spi.h |
SPI configuration. | |
file | conf_trx_access.h |
Common TRX Access Configuration. | |