Standard I/O (stdio) | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
 Standard serial I/O (stdio) | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
Compiler abstraction layer and code utilities | Compiler abstraction layer and code utilities for Cortex-M0+ based Atmel SAM devices |
 Status Codes | |
 Preprocessor - Macro Recursion | |
 Preprocessor - Macro Repeat | |
 Preprocessor - Stringize | |
 Preprocessor - Token Paste | |
Global interrupt management | This is a driver for global enabling and disabling of interrupts |
 Deprecated interrupt definitions | |
Atmel part identification macros | This collection of macros identify which series and families that the various Atmel parts belong to |
 AVR UC3 parts | |
 AVR XMEGA parts | |
 megaAVR parts | |
 SAM parts | |
SAM System (SYSTEM) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation |
SAM System Clock Management (SYSTEM CLOCK) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's clocking related functions |
SAM System Interrupt (SYSTEM INTERRUPT) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions |
SAM System Pin Multiplexer (SYSTEM PINMUX) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection |
Generic board support | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
 SAM R30 Xplained Pro board | |
  Features | Symbols that describe features and capabilities of the board |
SAM Port (PORT) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's General Purpose Input/Output (GPIO) pin functionality, for manual pin state reading and writing |
SIO2HOST - UART | This module performs serial input/output functionalities via UART |
Serial Interface (Serial) | See Quick start guide for Serial Interface service |
SAM Serial USART (SERCOM USART) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the SERCOM module in its USART mode to transfer or receive USART data frames |
Security toolbox | The STB (Security Toolbox) is a high level security abstraction layer providing an easy- to-use crypto API for direct application access.It is placed on top of the SAL and abstracts and implements transceiver or MCU dependent functionality that encrypts or decrypts frames usimg CCM according to 802.15.4/Zigbee |
 Group_sal | SAL Security abstraction layer The SAL (Security Abstraction Layer) provides an API that allows access to low level AES engine functions abstraction to encrypt and decrypt frames |
Queue Management | Queue Management: provides services for creating and maintaining the queues |
MiWi System Services - Timer | |
Group_trx_access | This module includes api's and defenitions required for Devices with externally plugged transceivers(Non Soc's) |
Busy-Wait Delay Routines | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
SAM Serial Peripheral Interface (SERCOM SPI) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the SERCOM module in its SPI mode to transfer SPI data frames |
SAM External Interrupt (EXTINT) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of external interrupts generated by the physical device pins, including edge detection |
SAM Timer/Counter (TC) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the timer modules within the device, for waveform generation and timing operations |
Group_pal_common_hw_timer | Implements a common api interface for accessing timer drivers of all architectures |
NVM service | See Quick Start quide for common NVM driver |
SAM Non-Volatile Memory (NVM) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of non-volatile memories within the device, for partitioning, erasing, reading, and writing of data |
Asfdoc_sam0_sercom_i2c_group | |